Search Results for share owner service
Die Set Hex Cavity Dimensions are 0.052 0.068 0.178 0.254
Die Set, Hex Cavity Dimensions are 0.052, 0.068, 0.178, 0.255 for use with hand crimp frame 47-10000
Cable Components PRO-ATT ... dB-2-3-N - AMPHENOL PROCOM
Directional- & 3 dB Couplers. Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 MHz. Learn more at Amphenol Procom.
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
Share on Pinterest 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) P/N: SF3321-60024
service01 - Amphenol
© Amphenol Corporation | Designed and developed by PromoPromo
SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm | 132325 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm
J9T4-1000 Bulk high temperature cable, shielded, 4-conductor, Teflon ...
Model J9T4-1000 Shielded cable, 4-conductor, red Teflon jacket, rated for temperatures up to 200°C, J9T4 bulk cable on spool, 1000 ft Features 4 conductor, shielded High temperature rating (200°C) Red Teflon jacket Specifications PARAMETER VALUE Cable type J9T4 (four conductor, braided shield, red Teflon jacket) Cable length 1000 ft Cable O.D. 0.190 in Temperature range […]
Model 378A04 MICROPHONE AND PREAMPLIFIER, LOW NOISE, 1/2 FREE ... - PCB
8.0 Warranty and Service..... 5 1.0 Introduction Thank you for your purchase of a PCB high quality microphone. These microphones offer highly accurate and reliable acoustic measurements and are typically used in research and design applications. They are accurate enough for laboratory usage, yet rugged enough for field-testing. ...
Amphenol GT Series Reverse Bayonet Coupling Connectors
Service Rating Total Con-tacts Contact Size 04 8 1216 Coax 04812 *Crimp contacts accommodate wire the same size as the contact as well as wire of the next smaller, even size. Arrangements identified with an asterisk (*) are excep-tions. See insert arrangement drawings on pages 6-28 for application wire size.
Filters - AMPHENOL PROCOM
Please contact our Customer Service to learn more. Contact. Contact us. Find a distributor; US: ussales@amphenolprocom.com; Denmark: dksales@amphenolprocom.com; UK: uksales@amphenolprocom.com; Germany: info@amphenolprocom.de; France: fr.info@amphenolprocom.com; Call our DK offices + 45 48 27 84 84
UG-88E/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: UG-88E/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
MIL-C-26482-2 Series connector > Download | 암페놀-대신전자정밀(주)
Manual Service Disconnect Battery Swapping Connector Railway Mass Transit Others; DOWNLOAD DOWNLOAD 서브메뉴 Download; NEWS/SUPPORT NEWS/SUPPORT 서브메뉴 News 인증서 개인정보처리방침 ESG; HQ & SISTER DIVISIONS HQ & SISTER DIVISIONS 서브메뉴 HQ & Sister Divisions
Model HT339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount ... - PCB
Model HT339C31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 mV/g, LTC, temp to 325°F (163°C) no mating cable supplied. Installation and Operating Manual
Model TMS126AF-BO | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
RF Switch Straight PCB Jack Surface Mount 50 Ohm | 902-9040 - Amphenol RF
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm Mates with 901-10622 and 095-902-427-012
HSD Straight Plug to HSD Straight Plug HSD-S0040103 100 Ohm 1 M
HSD Straight Plug to HSD Straight Plug HSD-S0040103 100 Ohm 1 M (39.37 Inches)
G:\Shared\Amphenol Customer Datasheets\EcoMate RM\RM SS version\RT SS ...
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
fep fahrzeugelektrik pirna pdfs tuev-zertifikat ISO50001 deu
der TÜV SÜD Management Service GmbH bescheinigt, dass das Unternehmen FEP Fahrzeugelektrik Pirna GmbH & Co. KG Hugo-Küttner-Str. 8 • 01796 Pirna Deutschland für den Geltungsbereich Entwicklung, Herstellung, Montage und Vertrieb von im Kunststoff-Spritzguss gefertigten Steckverbindungssystemen,
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.0mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.0mm
Model GJ | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
TNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 000-79700 - Amphenol RF
TNC T-Shape Adapter Jack-Plug-Jack 50 Ohm