Search Results for sidney alstom tram wiki
Enabling a More - Amphenol
AMPHENOL CORPORATION ABOUT THIS REPORT We conducted a new survey of material sustainability topics in 2019 to help guide our sustainability strategy.
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
CUSTOMER OUTLINE DRAWING - Amphenol RF
wiki 4-feb-21 see notes material sheet no. 2 of scale: 7.0:1.0 hd bnc ra bhd isolated jack thru hole pcb mount title <0.5mm = #0.05mm [<0.020 = #0.002] >0.5 - 6mm = #0.1mm [>0.020 - 0.236 = #0.004] >6.00 - 30mm = #0.2mm [>0.236 - 1.181 = #0.008] >30.00 - 120mm = #0.3mm [>1.181 - 4.725 = #0.012] ...
3U VPX 25G 56-Channel Rugged Ethernet Switch - Amphenol Aerospace
Amphenol Aerospace has a new 3U 56 channel and 25Gbps VPX conduction and air-cooled Ethernet switch. The 56 channel 25G switch is configurable for system connectivity, speeds, port types, and inter-operation of various media converters and connectors for system interfacing.
Dual Channel 10G BASE-T to 10G BASE-KR Converter
Amphenol’s 10G BASE-T to 10G BASE-KR converter couples SerDes technology and transformer coupling, which allows for protocol conversion with a new level of ruggedization.
ETV38999
%PDF-1.4 %âãÏÓ 4623 0 obj > endobj xref 4623 50 0000000016 00000 n 0000002687 00000 n 0000002850 00000 n 0000006731 00000 n 0000007344 00000 n 0000007960 00000 n 0000008075 00000 n 0000008188 00000 n 0000008282 00000 n 0000008836 00000 n 0000009449 00000 n 0000009995 00000 n 0000010629 00000 n 0000012413 00000 n 0000012767 00000 n 0000013223 00000 n 0000013684 00000 n 0000014118 00000 n ...
Poland Secures $745 Million Deal for 200 US-made AARGM-ER Missiles
Feb. 7, 2025 . Poland formalized a contract with the United States on Jan. 28 to acquire over 200 AGM-88G Advanced Anti-Radiation Guided Missiles-Extended Range (AARGM-ER) in anticipation of the country’s F-35 fighters, which are scheduled for delivery beginning in 2026.
radsok-power-connectors-catalog-amphenol-industrial
The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square feet. This complex houses over 1000+employ-ees incorporating state-of-the-art manufacturing technologies. The facility is both ISO9001 certi-fied and qualified to MIL-STD-790 requirements. Established in 2007, Amphenol Technology
Owego - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
Owego - Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
5Service Class - consult Amphenol, Sidney, NY for availability 6Shell size - 10SL thru 40 7Insert pattern - see catalog 12-026, Amphenol/Matrix MS/Standard MIL-C-5105 Cylindrical Connectors, for insert availability and pattern illustrations 8Pin or Socket contact gender 9Insert rotation - W, X, Y, or Z -
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) Product Compliance Disposition May 6, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD) Product Compliance Disposition September 10, 2015 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Military-Aerospace Operations and Commercial Air Division offers the ...
公司介绍 - amphenol-industrial.com
茨基尔的Sidney小镇, 占地面积 307,000平英尺。该综合基地拥有超过 1000名员工,采用先进的制造技术,通 过了ISO9001认证且符合MIL-STD-790标 要求。 费诺科技(珠)有司是费诺工业 的生产工厂,服务于一列工业场, 括但不于工厂自动、通运输、重型设
Amphenol AMAO Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) Product Compliance Disposition September 10, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: ...
Owego - amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
R-VPX VITA 46 Connector System | RaptorLink 64X50 SOSA Ethernet Switch ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
QUALIFICATION TEST SUMMARY REPORT - Amphenol Aerospace
Sidney, New York 13838-1395 29 July 2013 . ESR-9413 REVISION Qualification Test Summary Report 2M803 Series B 29 July 2013 Page 2 of 10 . TABLE OF CONTENTS. PAGE. 1. PURPOSE OF TEST 3 . 2. CONCLUSION 3 . 3. TEST AGENCY 3 . 4. STANDARD TEST CONDITIONS 3 . 5. TEST SAMPLES 4 . 6. TEST SEQUENCES 5-7 ...
Centaur - Solder Tail | Centaur High Bandwidth 38999 - Solder Tail ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) EU RoHS Product Compliance Disposition June 10, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: ...