Search Results for sig saur compact 320 dimensions
EDSFF High speed connectors & cable assembly | Amphenol
Compact and Efficient Design: The EDSFF 2-piece cable solution features a Mini Cool Edge 1C/2C/4C on one end; the other end allows for connector form factor selection (e.g., MCIO, Multi-Trak, backplane connectors).
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf3811-60059 www.svmicrowave.com title ...
- NRN 34838 07/08 STW PRODUCT DATA DRAWING
size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 3202-6000 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc ...
Amphenol High Speed Interconnects
dimensions are in millimeters reference in parentheses general tolerances 1 decimal place 2 decimal place 3 decimal place angular degrees j. si p. ou j. si ecn exxxxx 2x2 sfp ultraport with light pipe options and emi gasket p-ue86-3g2420-x0361 e c 2.5:1 sheet 3 of 4 feb10/14 nov03/15 nov03/15 material and finish see notes. 9.80 4x 1.60±0.03 0.50
F320-1B7H1-11042-E200 | Flex 0.50mm | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
CUSTOMER OUTLINE DRAWING - Amphenol RF
5. shows cable entry dimensions rear clamp nut gasket clamp nut bushing gasket clamp nut clamp 31-30232-4 5/8" hex nut stamp "amphenol 31-30232-4" 31-30232-33 5/8" hex nut insulator clamp clamp nut gasket bushing clamp nut gasket rear clamp nut stamp "74868 31-30232-33 mis-20053/72-002" 31-30232-4 scale 1.000 31-30232-33 1.000 polarity b master ...
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are after plating. any reproduction in part or as a whole finish: is the sole property of sv microwave, inc. material: the information contained in this drawing per asme y14.5m - 1994 2) break corners & edges .005 r. max. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030
0020] [ -.0000] - Amphenol RF
d. all dimensions are before plating. 3. part number containing letter suffix requires plating per amphenol spec 349-50560. 4. passivated "pa" per 349-50714. 5. individually package in viles. section a-a scale 4.000
Data sheet - amphenol-sine.com
Circular Connectors C 16-3 Female cable connector size 1; right angled, No. of contacts 12 + 3 + PE, 100 V, 16 A View represents all available contact positions. Part No. C016 10F015 002 1 Series Circular Connectors C 16-3 Subseries Circular Connector C 16-3 COMMON CHARACTERISTICS No. of contacts 12 + 3 + PE Version size 1; right angled
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY DATE
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf2991-6002 www.svmicrowave.com title ...
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
Amphenol's PCIe ® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe ® Mini Card connector.
RJSMLAC-8EMG-CAPS - Enhanced managed military Ethernet switch, RJFTV ...
•Dimensions: 287mm (L) x 158(W) x 54(H), including connectors & hardware •Weight: 1.5kg INSTALLATION: •Set of Four 4.5 mounting holes on bottom for mounting to any flat surface. •Carrying handles COOLING: •No Moving Parts. Passive Cooling OPERATING TEMP : •-35ºC to +75ºC (-31ºF to +167ºF) – Cold Start-Up STORAGE TEMP :
Data sheet - amphenol-sine.com
Circular Connectors C 16-3 Male cable connector size 2; straight, No. of contacts 12 + PE, 300 V View represents all available contact positions. Part No. C016 10H012 003 2 Series Circular Connectors C 16-3 Subseries Circular Connector C 16-3 COMMON CHARACTERISTICS No. of contacts 12 + PE Version size 2; straight Cable diameter 10-12
slimsas plug | Amphenol Global Search | Amphenol
SlimSAS™ connector is a 0.60mm pitch interconnect system which offers superior signal integrity performance over standard Mini-SAS solutions. Designed for unshielded, internal or external I/O connectors. Compliant with T10/Serial Attached SCSI (SAS-4) standard. Supports many assembly options.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY C DCN 53609 01/24
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 3811-60005-60006-td www.svmicrowave.com title ...
DIN 41612; Up with Robust Design Improvements - Amphenol CS
DIN 41612 is a comprehensive backplane offering from Amphenol ICC with a legacy of nearly five decades. With a broad range of DIN 41612 styles; these connectors has an edge over other backplane connector solutions in terms of mass deployment specifically in Industrial and Instrumentation sectors.
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
interpret dimensions and tolerances n/a see notes see notes sv microwave, inc. scale: 8:1 size dwg. no. b 7) remove all burrs unless otherwise specified 95077 sf3202-6001 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10.
Pedestal/Vault Combo - charlesindustries.com
There are two sizes available: 17x30x18 inches or 24x36x24 inches. The pedestals come with a mounting stake that includes a C-strand bracket along with hardware to mount the pedestal base to the vault. They include a self-latching standard 7/16” quarter turn hex lock. The pedestals are available in two sizes.
PRODUCT DATA DRAWING - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7033-0044-0045 www.svmicrowave.com title ...
The Next Generation Auto Standard - Amphenol CS
Amphenol ICC’s Minitek MicroSpace ™ Crimp-to-Wire connector platform's unique design enables LV214 Severity-2 and performs at 1.8, 1.5 and 1.27mm pitch. It has many advantages over its USCAR certified counterparts. The Minitek MicroSpace ™ has an operating temperature of 130̊ C which makes it suitable to be even used inside an engine.