Search Results for sign in
CHAMBERED Transmitters - Temposonics
The LevelPlus® CHAMBERED liquid level transmitter satisfies the demand for an accurate and robust liquid-level transmitter to be paired with a Magnetic Level Gauge with unsurpassed flexibility to meet most process application conditions.
Support : Support Desk
Login Sign up. Home Solutions. How can we help you today? Enter your search term here... Search New support ticket . Check ticket status. Knowledge base. General. FAQ 2. Confernce 2 numbers in 1 call. User Access Form. QAD EE. Process Documents 6. Production. Product Structure & Routing. Sub-Contract Process. Invnetory .
Distributors - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
736T miniature high-frequency accelerometer - Wilcoxon Sensing Technologies
Miniature high frequency accelerometer, 100 mV/g sensitivity, top exit microdot connector, case grounded. High frequency accelerometers are used on machinery with gear mesh or small bearings, such as high-speed machine tool spindles and compressors.
Intrinsically Safe vibration transmitter, velocity, peak, 0.5 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 0.5 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Compliance Search - Amphenol PCDAmphenol PCD
Compliance Search. Please enter a part number to search for the REACH and RoHS compliance status.
Customizable Fairlead Blocks - Amphenol PCDAmphenol PCD
Description: Customizable Fairlead Blocks provide stability against surges and vibration, designed with materials that prevent chaffing. This ensures pipes and tubes are properly secured throughout their entire length.
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
Gross Weight: Meter with battery 6.27oz (178 gms) Dimensions (LxWxH) 7 in x 2.75 in x 1.9 in (180 mm x 70 mm x 49 mm) 7 1/2 in.x 3 3/4 in max: Maximum Needle Depth
Markets - Amphenol PCDAmphenol PCD
Military. Industry-leading designer and manufacturer of military interconnect systems, specializing in ruggedized connectors, cables, assemblies and more.
Hexagon Nut - Amphenol PCDAmphenol PCD
Description: The hexagon panel nut is designed to be used with D38999 Series III connectors. They are offered with either a Electroless Nickel (F) or Cadmium olive drab (W).
Extranet - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
What is Insertion Loss and how is it specified? - Amphenol RF
Insertion Loss, expressed in dB is defined as 10*log (Po/Pi) where Po= Power Out and Pi=Power In.. There are 3 main causes of Insertion Loss: Reflected losses are caused by the VSWR of the connector.. Dielectric losses are caused by the power dissipated in the dielectric materials (Teflon, rexolite, delrin, etc.).. Copper losses are caused by the power dissipated due to the conducting surfaces ...
Headsets - Amphenol PCDAmphenol PCD
Description: Headsets, available from our partner Linstol, paired with Amphenol PCD’s Audio jacks provide superb noise comfort and an elevated passenger experience.
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Request Information - Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
PEEK Standoffs - Amphenol PCDAmphenol PCD
Description: Standoffs are designed with strength, stability, and weight reduction in mind to replace standard metal parts. Made with 30% Glass Filled PEEK this provides users with a strong, lightweight, non-conductive and non-corrosive solution.
786A Flagship general purpose accelerometer, 100 mV/g
Accelerometer, general purpose, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, MTBF 25 years, API 670 compliant, case isolated The 786A, Wilcoxon's flagship general purpose accelerometer, is field-proven for long-term, reliable use, even in harsh industrial condition monitoring applications.
UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of UHF Adapters designed for radio frequency applications. UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Extraction and Insertion Tools - Amphenol RF
Amphenol RF offers a full range of Extraction and Insertion Tools designed for radio frequency applications. Our Extraction and Insertion Tools feature all industry standard connector interfaces in between-series and in-series designs.
SwitchBlox Nano | Products - Amphenol Aerospace
The SwitchBlox Nano is a tiny form factor 3 port 10/100Mbps (10BASE-T/100BASE-TX) Layer 2 unmanaged and managed ethernet switch. It has a non-blocking fabric, meaning that 100Mbps speed can be achieved simultaneously on all ports.