Search Results for silicon epoxy
Military Rotorcraft / Helicopters - Amphenol PCD
A low profile mount without adding holes to a structure, adhered using VHB Tape or wet processes epoxy. AlumaLite . 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells. ... Designed for greater wire protection with the overmolded silicone and non-corrosive, non-conductive PEEK plastic.
Model M355B02 Ring-style, general purpose, ceramic shear ICP ... - PCB
3.) for best results, place a thin layer of silicon grease (or equivalent) on interface a prior to mounting. [3> mounting surface should be flat to within .001 [0.03] tir over dim" a" with a minimum 63 [1 \yfinish for best results. [r> drill perpendicular to mounting surface to within :i: 10.
Type PRODUCT SPECIFICATION - Amphenol CS
2.3 Silicone compounds (mold releases, lubricants, etc.) May not be used in the manufacturing processes. 2.4 Flammability to be rated UL 94V-0. 2.5 Unless otherwise specified, tests that require the use of a pc edge card shall use the following 2.5.1Card material: FR-4 glass epoxy. 2.5.2Thickness: 1.57 +/- 0.13 (0.062 +/- 0.005 inch)
Model 3711F11100G Single Axis MEMS DC accelerometer, 14 mV/g ... - PCB
Model 3711F11100G Single Axis MEMS DC accelerometer, 14 mV/g, +/-100 g, 1/4-28 4-Pin Plug Installation and Operating Manual For assistance with the operation of this product,
Model 3743F1110G Accelerometer, VC, 10g, triaxial, damped ... - PCB
tures are micro machined from the same single-crystal silicon wafer. The movement of the proof mass is directly affected by acceleration applied in the axis of sensitivity. The sensor element is connected as a bridge element in the cir-cuit. The electrical characteristics of one portion of the bridge
RT002028PNH03 Square Flange Receptacle, Male with Silicone Seal, 16AWG ...
RT072028PNHEC03 28 Position Jam Nut Receptacle, Male, Shell Size 20, Silicone Seal, and End Cap with Individual Wire Sealing REQUEST A QUOTE RT072028PNH-K Receptacle Kit, Jam Nut, 28 Position, Male, Shell Size 20, with Machined Contacts, Size 16, 16-18AWG.
Patient Monitoring | Respiratory
Thermometrics Epoxy Type SC NTC Interchangeable Thermistors are sleeved interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F ...
Model M101A05 General purpose ICP® pressure sensor, 100 psi, 50 mV/psi ...
Epoxy O O O O O O Teflon O O O O O O Electronics O O O O O O Thick Film Substrate O O X O O O Wires O O O O O O Cables X O O O O O Plastic O O O O O O Solder X O O O O O ... MATERIAL, AS IS DC-4 SILICON GREASE "CA" OPTION ONLY MOUNTING TORQUE ON 11mm HEX: 5-8 FT-LBS [6.78-10.85 Nm]
Model 3743F11200G Accelerometer, VC, 200g, triaxial, damped ... - PCB
tures are micro machined from the same single-crystal silicon wafer. The movement of the proof mass is directly affected by acceleration applied in the axis of sensitivity. The sensor element is connected as a bridge element in the cir-cuit. The electrical characteristics of one portion of the bridge
Model J353B32 High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to ...
3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting. mounting surface should be flat to within .001(0.03) tir over dim 'a' with a or better finish for best results. drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt"
Amphenol Filtered Connectors - アンフェノールジャパン ...
Rear epoxy Plastic seal Silicone rubber stabilization insert environmental face seal (Enhances contact alignment) Rear engagement area. ARINC Filter Connector Construction and Material Specifications 5 Amphenol Filtered Connectors Machined aluminum alloy shell per QQ-A-225,plated in accordance with
Please contact your TPC Sales Representative with any questions - TPC Wire
epoxy and over molded backend • Both ends are fully customizable • Optional eyelet and locking chain for theft protection Tape/Wrap TPC’s Vulko-Wrap™ is a self-vulcanizing insulating wrap made of a specially compounded, synthetic silicone elastomer. • Resistant to oil, water, ozone, and many chemicals
Model 113B28 Platinum Stock Products; High frequency ICP ... - PCB
A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended. Apply the rubber coating to the surface of the diaphragm and allow it to cure in accordance with the manufacturer’s instructions. (If you have ordered the
Model 137B23B Quartz, free-field, ICP® blast pressure pencil ... - PCB
A silicone rubber coating approximately 0.010 inch (0.25 mm) thick has also been proven effective in many applications. General Electric RTV type 106 is recommended (PCB Model 065A67). Apply the rubber coating to the surface of the diaphragm and allow it to cure in accordance with the manufacturer’s instructions. 3.0 OPERATION
Model 353B31 High sensitivity, quartz shear ICP® accel., 50 mV/g ... - PCB
3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting. mounting surface should be flat to within .001(0.03) tir over dim 'a' with a or better finish for best results. drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt"
Model 113B21 Platinum Stock Products; High frequency ICP ... - PCB
A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended. Apply the rubber coating to the surface of the diaphragm and allow it to cure in accordance with the manufacturer’s instructions. (If you have ordered the
Model 062A05 Pipe thread adaptor, 1/8-27 NPT, 316L SS (for Series ... - PCB
effective ablative material, as is dc-4 silicone grease 2 MOUNTING TORQUE ON .437 [11.10] HEX 5-8 FT-LBS [57-90 N-cm] 1 ABOVE INSTALLATION SHOWN FOR WALL THICKNESS OF .33 [8.4], COUNTERBORE THICKER
Additel Custom Millivolt Output Pressure Sensors
silicon, micromachined, stress concentration enhanced structure to provide a very linear output to measured pressure. These calibrated and temperature compensated sensors give an accurate and stable output over a wide temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air, dry gases and the like.
Model 352C03 Platinum Stock Products; General purpose, ceramic ... - PCB
3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting. mounting surface should be flat to within .001(0.03) tir over dim 'a' with a or better finish for best results. drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt"
Thermometrics temperature sensor solutions - amphenol-sensors.com
Epoxy and silicone-coated chip thermistors TK95 DC95 EC95 MC65 MF65 SC30 SC50 ND NK MS C100 NDK NDP NDM NDL TC üü ü • Interchangebility options down to ±0.1°C accuracy 0 to 100°C range • Head size 0.8 to 2.4 mm • Automated assembly Automotive engine management, air conditioning, medical, clinical thermometers, blood analysis