Search Results for silicon epoxy
TECHNICAL NOTE TN-17 - PCB
TECHNICAL NOTE PCB PIEZOTRONICS, INC. • WWW.PCB.COM Cost-PE accelerometer cost is essentially the same as anequivalent ICP® design. However, since the PE accelerometer requires the use of low-noise cable and charge amplifiers, cost per-
Model 422E53 IN-Line Charge Converter Installation and Operating ... - PCB
3.0 INSTALLATION Connect the 422E5X to the transducer with low noise cable (003 type only). Standard coaxial cable may be used between the amplifier and power unit,
IDS-17-12 Amphenol - Amphenol Industrial Operations
silicon technologies. Amphenol has a broad range of technologies to help minimize the cost of inverters and power conditioners. Amphenol Industrial can help you power the planet with the sun. The H4 PV Connector is just one product of the many solar interconnect solutions AIST has to offer. For more information, please visit our website:
NovaSensor P1602 Pressure Sensor Die - amphenol-sensors.com
• SenStable , silicon fusion bonded sensor die Applications • Consumer: Portable tire gauges, altimeters, and barometers • Industrial: Pneumatic controls, leak detection, manometers, portable pressure gauges, pressure switches, and controllers • Automotive: Tire pressure, diagnostics, engine, and suspension control, MAP sensors
ACOUSTIC ICP® PRESSURE SENSOR Revision: F ECN #: 55076 Optional ...
Epoxy Epoxy Integral Cable Integral Cable Pigtail Ends Pigtail Ends 0.115 oz 3.260 gm 32 AWG stranded wires 32 AWG stranded wires 15 in 38.1 cm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
APeX SERIES Amphenol Pcd
Each module may have an environmental rear seal of silicone elastomer, which is bonded to the housing using APCD’s proprietary Epoxy sealant, proven superior in over 30 years use in the M81714 military module market. An interfacial seal front seal provides module to module sealing when mated, ensuring IP67 level performance. Typical applications
A Series™ Thermoplastic & Metal Connectors - Amphenol Sine
• High Temperature silicone seals provide superior sealing • Wedgelocks ensure proper contact alignment & retention • Comparable with existing standard products industry-wide . ATP Series. 2, 4 and 6 pos. • 10-14AWG, 25A, Size 12 • Thermoplastic housing with integrated latch for mating
NovaSensor NPC-410 Series Medium Pressure Sensors
NovaSensor NPC-410 Series Medium Pressure Sensors
RECOMMEND MOUNTING HOLE RECOMMEND PCB LAYOUT KEY PART NUMBER N ...
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: nbr/silicone rubber. fixed rubber: nbr.
Basics of Fiber Optics - Amphenol Fiber Systems International (AFSI)
%PDF-1.4 %âãÏÓ 473 0 obj > endobj xref 473 27 0000000016 00000 n 0000001457 00000 n 0000001750 00000 n 0000001909 00000 n 0000002256 00000 n 0000002840 00000 n 0000003433 00000 n 0000003557 00000 n 0000003593 00000 n 0000003821 00000 n 0000004068 00000 n 0000004145 00000 n 0000005089 00000 n 0000006092 00000 n 0000007011 00000 n 0000007906 00000 n 0000008616 00000 n 0000009314 00000 n ...
Brian Engle - amphenol-sensors.com
Epoxy Coated NTC. Chip Thermistor. Air in Line sensors. NAVSEA Sensor. Coolant Temp. Combo Temp & Pressure. Oil Temp. Def og. Outside Air Temp. Boiler Probes. Vibration, acceleration, Condition monitoring, force, Pressure, linear position, and level sensing. Sensing: • Temperature • Pressure • Fluid Level • Concentration • Speed ...
TN-5 Mounting Techniques - PCB
mounting, substitute epoxy or other type of adhesive. Applying a thin film of grease 1.1.3: Hand tighten the sensor/mounting stud to the machine and secure the device by applying the recom-mended mounting torque. It is important to use a torque wrench during this step as under torquing the sensor may not adequately couple the
Level Plus - Temposonics
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB EXPORT ...
Loctite® Clear Silicone RTV (item 37463). 5.4.2 MOUNTING STRAIN SENSITVITY 250 Microstrain per ISA 37.2, paragraph 6.5 typical/maximum µV/V 15/50 ... 6.3 HUMIDITY AND ALTITUDE Epoxy sealed 6.4 ESD SENSITIVITY Class 3B (>8000V) per Section 5.2 of MIL-STD-1686C. 7.0 CALIBRATION DATA Data for all parameters listed in Paragraph 2.0 (Certified ...
Data Sheet Level Plus - Temposonics
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
HDAS Series Connectors | Products | Amphenol Aerospace
Amphenol reduces the pitch and increases the density of contacts with the HDAS range. With its robust and simple design, high density and high performance in harsh environments, HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered.
Model J352C33
%PDF-1.4 %âãÏÓ 17 0 obj > endobj 171 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 170 0 obj >stream q q 610.56 0.00 0.00 792.00 0.00 0.00 cm 0.00 0.00 0.00 ...
DWG NO - Amphenol Sine
seal: silicone rubber clip: stainless steel bold: stainless steel 2. modifications: reduce dia. wire seal; interface seals are bonded to plug housing 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac
Model 117B30 Conformal ballistics Pressure Sensor for 223 ... - PCB
Epoxy O O O O O O Teflon O O O O O O Electronics O O O O O O Thick Film Substrate O O X O O O Wires O O O O O O Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364.