Search Results for silicon epoxy
PERFORMANCE SPECIFICATION PIEZORESISTIVE ACCELEROMETER 71M10 ( -XXX - PCB
The highly efficient sensing system of the Model 71M10 is sculpted from single crystal silicon, which includes the inertial mass and strain gages arranged in a four-active-arm Wheatstone bridge circuit (patent numbers 4,498,229, ... 5.3 HUMIDITY Epoxy sealed 5.4 BASE STRAIN SENSITIVITY Typically less than 0.5 mV for 250 microstrain when tested ...
Accelerometer mounting methods blog - Wilcoxon Sensing Technologies
Using a coupling fluid such as silicon grease, machine oil or petroleum jelly will increase the mounting stiffness and enhance frequency response. ADHESIVE MOUNTING. If the machine can’t be drilled for stud mounting, adhesive mounting is generally the best alternative. Cementing pads, when used correctly, approach the high frequency ...
Model 3741B1230G DC Response Accelerometer Installation and ... - PCB
silicon sensor accelerometers have a much higher gage factor. The sensor element of the 3741 series features a proof mass, ringframe, and an attachment system between the two. These features are micromachined from the same single-crystal silicon wafer. The sensor is connected as a bridge element in the circuit. The electrical characteristics
Industrial Sensors for Commercial HVAC
Thermometrics Epoxy Type NDL NTC Thermistors are epoxy-coated chip thermistors with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
A thin layer of silicone grease at the mounting interface of either configuration ensures the best high-frequency transmissibility. Figures: 3A and 3B. Screw mounted accelerometers . Adhesive Mounting. Adhesive bases provide an alternative mounting method and may be used when mounting by stud or screw is not practical. Using separate adhesive ...
Model 3503A1120KG TRIAXIAL HIGH AMPLITUDE MEMS SHOCK ... - PCB
components are manufactured in silicon using electronic microfabrication technologies. MEMS devices are preferred in many high shock impact measurements over piezoelectric elements, since these PR devices are inherently DC coupled, exploit the strength of single crystal silicon (SCS) and display minimal zero shift.
POWERBOSS M29 - Amphenol Sine
• Superior receptacle-to-wire leads epoxy potting ensures reliability by preventing conductor pull-out ... Green/Yellow Ground Sealing Silicone Approvals UL: TC-ER per UL 1277 Mating Cycles >500 Attributes UL Oil Res I/II; 90°C Wet or Dry; -40°C Cold Bend; -25°C Cold Impact; Sunlight Resistant; Direct Burial; NFPA 79 2015
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 639
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
Model 3741F12200G Differential MEMS DC accelerometer, 13.5 mV/g ... - PCB
silicon sensor accelerometers have a much higher gage factor. The sensor element of the 3741 series features a proof mass, ringframe, and an attachment system between the two. These features are micromachined from the same single-crystal silicon wafer. The sensor is connected as a bridge element in the circuit. The electrical characteristics
Model 3741B1250G DC Response Accelerometer Installation and ... - PCB
silicon sensor accelerometers have a much higher gage factor. The sensor element of the 3741 series features a proof mass, ringframe, and an attachment system between the two. These features are micromachined from the same single-crystal silicon wafer. The sensor is connected as a bridge element in the circuit. The electrical characteristics
Railway Sensors | Cabin Control
Thermometrics Epoxy Type NDL NTC Thermistors are epoxy-coated chip thermistors with bare 0.0098 in (0.25 mm) tinned copper lead-wires. ... Sensor Module presents temperature-compensated 8 linear array outputs via I2C with optics (silicon lens). It can also provide compatibility with the customer’s device without the need for recalibration ...
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
Critical Care Sensors | Fluid Management
The standard unit has a thin, conformal coating of silicone rubber over the entire unit, which makes it suitable for immersion in a water bath. They are also available with stainless steel sensor housings, or they can be encapsulated into various sheaths. ... Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with ...
AEROSPACE SENSORS | FLUID HANDLING APPLICATIONS
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. ... linearity, and hysteresis of a silicon sensor. They incorporate state-of-the-art IsoSensor technology, which gives the OEM user the best in price and performance. Markets Menu.
Model 3741F1230G Differential MEMS DC accelerometer, 90 mV/g, 30 ... - PCB
silicon sensor accelerometers have a much higher gage factor. The sensor element of the 3741 series features a proof mass, ringframe, and an attachment system between the two. These features are micromachined from the same single-crystal silicon wafer. The sensor is connected as a bridge element in the circuit. The electrical characteristics
Critical Care Sensors | Surgical Temperature Assemblies
Thermometrics Epoxy Type NDL NTC Thermistors are epoxy-coated chip thermistors with bare 0.0098 in (0.25 mm) tinned copper lead-wires. ... Sensor Module presents temperature-compensated 8 linear array outputs via I2C with optics (silicon lens). It can also provide compatibility with the customer’s device without the need for recalibration ...
IECEx - pcb.com
n Six measurement ranges from ± 2 to ± 200 g n Improved frequency response n Reduced spectral noise n Improved broadband resolution n Single-ended or differential output signal n Lightweight titanium or aluminum housings pcb.com | 1 800 828 8840 LOW FREQUENCY MEASUREMENTS WITH GAS-DAMPED, SILICON MEMS . TECHNOLOGY. PCB ® Series 3711 (single axis), 3713 (triaxial), and 3741 (single axis,
Accelerometer mounting and installation techniques
Accelerometer mounting and installation techniques Wilcoxon Research® products August 20124
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile, RF, Optics, and Commercial electronics markets.