Search Results for silicon epoxy
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
Model 136A Tourmaline hydraulic pressure calibration transfer ... - PCB
Silicon oil is recommended. Linearity is determined by taking at least five data points across the pressure range specified above and ... Sealing Epoxy Epoxy Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.8 oz 22.0 gm [3] All specifications are at room temperature unless otherwise specified.
Model 355B33 Ring-style, quartz shear ICP® accel., 100 mV/g, 10 ... - PCB
3.) for best results, place a thin layer of silicon grease (or equivalent) on interface a prior to mounting. [3> mounting surface should be flat to within .001 [0.03] tir over dim" a" with a minimum 63 [1 \yfinish for best results. [r> drill perpendicular to mounting surface to within :i: 10.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
Canada
Potting Material Std.Epoxy: EP1730-1 or equivalent;colour:black HighTemp Epoxy: EP173859 or equivalent Wire Insulated Wire: MIL-W-16878/4 or /6 (available 7 or 19 strands) MIL-W-22759/11 or /33 Solid Uninsulated Wire: Copper per A-A-59551 (QQ-W-343) Coupling Friction or Jackscrews into jackposts/threaded Inserts Contact Spacing.050 (1.27) centers
HIGH AMPLITUDE MEMS SHOCK ACCELEROMETER Revision: D - PCB
Sealing Epoxy Epoxy Size (Height x Length x Width) 0.12 in x 0.56 in x 0.28 in 3.05 mm x 14.22 mm x 7.11 mm Weight(without cable) 0.045 oz 1.28 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Type 096 4-cond silicone jacket 096 4-cond silicone jacket Cable Termination Pigtail Ends Pigtail ...
Model 3713B1110G Triaxial DC Response Accelerometer Installation ... - PCB
silicon wafer. The movement of the proof mass is directly affected by acceleration applied in the axis of sensitivity. The sensor element is connected as a bridge element in the circuit. The electrical characteristics of one portion of the bridge increase in value while the characteristics of the other
WireLock® | FCI Basics | Wire to Board | Amphenol
WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double-row connector system offering four coding types with dif
MFM Nov08 - Amphenol Fiber Systems International (AFSI)
Boot Silicone Optical Attenuation Typically 0.25 with 62.5/125 cable Repeatability <0.1dB Fibre types 9/125 50/125 62.5/125 100/140 200/280 ... Termination method Epoxy/polish . MFM Series – Singleway Fibre Optic Part Number Information MFM XX EX - XXX Connector Sub-Assembly MFM XX - EX Ferrule Sub-Assembly ...
Amphenol Canada Corp.
• led's - epoxy lens, steel tails with tin plating • gasket - silicone rubber • pcb - fr-4 fiberglass, lead free • standard rj receptacle - amphenol p/n rjhse-5f80, phosphor bronze contacts with 1.27 µm [50µ"] gold over nickel on mating area, black nylon insert and copper alloy shield with nickel plating 2.
Railway Sensors | Exhaust Systems
Thermometrics Epoxy Type 65 NTC Interchangeable Thermistors are epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F).
Model TLD356A16 | PCB Piezotronics
Model TLD356A16:Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, aluminum hsg, 4-pin conn., TEDS 1.0
Model 138A38 Tourmaline ICP® underwater blast microsensor, 50k psi ...
Model 138A38 Tourmaline ICP® underwater blast microsensor, 50k psi range, 0.02 mV/psi Installation and Operating Manual For assistance with the operation of this product,
Model 138A10 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
Epoxy O O O O O O Teflon O O O O O O Electronics O O O O O O Thick Film Substrate O O X O O O Wires O O O O O O Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364.
Model M3501B1260KG | PCB Piezotronics
Model M3501B1260KG:MEMS shock accelerometer, 60 kg, M6 x 0.75 stud mount, 096 integral cable (side exit), length 10-ft pigtails
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
MRJ Rugged RJ45 Connector - Amphenol-Air LB
Gasket: Silicone rubber LED: Epoxy lens, Tin plating on steel tail . Temperature rise: Meets the requirement of 30° C ΔT. Operating temperature -40° to +105° C . Available Documents. Drawing Numbers: P-MRJ-53XX-X1 MRJ Receptacle, Right Angle, 8 or 10 position . P-MRJ-548X-X1 MRJ Receptacle, Vertical, 8 position
Model 3713E112G Triaxial MEMS DC accelerometer, 1000 mV/g, +/-2 g ... - PCB
tures are micro machined from the same single-crystal silicon wafer. The movement of the proof mass is directly affected by acceleration applied in the axis of sensitivity. The sensor element is connected as a bridge element in the cir-cuit. The electrical characteristics of one portion of the bridge
Model 261B02 Triax force link, ICP®, 1000 lb (Fx,y,z), 2.5 mV/lb ... - PCB
Epoxy O O O O O O Teflon O O O O O O Electronics O O O O O O Thick Film Substrate O O X O O O Wires O O O O O O Cables X O O O O O Plastic O O O O O O Solder X O O O O O Copper Alloy/Brass X O O O O O This table is prepared in accordance with the provisions of SJ/T 11364.
Model 061A01 Mounting adaptor, 3/8-24 external thd to 5/16-24 ... - PCB
Epoxy O O O O O O Teflon O O O O O O Electronics O O O O O O Thick Film Substrate O O X O O O Wires O O O O O O Cables X O O O O O Plastic O O O O O O Solder X O O O O O ... MATERIAL, AS IS DC-4 SILICON GREASE "CA" OPTION ONLY MOUNTING TORQUE ON 7/16" HEX: 5-8 FT-LBS [6.78-10.85 Nm]