Search Results for silicone hose
SIZE TYPE B C- - Amphenol Sine
seal: silicone rubber 2. modifications: smooth ring adapter (sra); reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25 ℃. 3.4 moisture resistance: ip67&ip69k ( mated ...
RTS6BS16N4S03 Straight plug with cord grip, 4 positions, siz
RTS6BS16N4S03 Straight plug with cord grip, 4 positions, size 16, socket contact, silicone rubber seal-Plug, 4 Position, Female, Shell Size 16, with S Call Us 1-800-394-7732 My Account
B A5 - Amphenol Sine
seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
RT0B12CGNS1 Backshell (90°)
RT0W01210SNHEC03 10 Position Square Flange Receptacle, Female, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 20 - 30AWG. REQUEST A QUOTE. RT0W01210SNH-K Receptacle Kit, Square Flange, 12 Position, Female, Shell Size 10, with Machined Gold Contacts, Size 20 (22-20AWG), Gasket. Compatible to part ...
RT07144SNH03 Jam Nut Receptacle, Female with Silicone Seal, 2.5 mm, 23A ...
RT07144SNH03 Jam Nut Receptacle, Female with Silicone Seal, 4 Contacts, Size 2.5mm,14-12 AWG, 23A/500V, Shell Size 14-Receptacle, Jam Nut, 4 Position, Call Us 1-800-394-7732 My Account
RT07148SNH03 Jam Nut Receptacle, Female with Silicone Seal with O-ring ...
RT07148SNH03 8 Position Jam Nut Receptacle, Female, Shell Size 14, with Silicone Seal-8 Position Jam Nut Receptacle, Female, Shell Size 14, with Silic Call Us 1-800-394-7732 My Account
RT06143SNH03 3 Position Plug, Female, Shell Size 14 with Si - Amphenol Sine
RT06143SNH03 3 Position Plug, Female, Shell Size 14 with Silicone Seal. $0.00. PART NUMBER: RT06143SNH03
Gasket - Amphenol PCDAmphenol PCD
Description: A Flange gasket works with cylindrical square flange connectors and are ideal for high vibration areas. The base material offered are : (F) Fluorosilcone, (N) Neprene, (S) silicone, and (V) Viton.
Model 356A14 | PCB Piezotronics
Model 356A14:Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing
B B2 - Amphenol Sine
o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min.
RT001823PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
RT001823PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k-Receptacle, Square Flange, 23 Position, Male, Shell Size 18, Silicone Seal, IP69 Call Us 1-800-394-7732 My Account
RB00011912 Receptacle Dustcap without Nylon Cord, Rubber Material ...
RT0W01210SNHEC03 10 Position Square Flange Receptacle, Female, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 20 - 30AWG. REQUEST A QUOTE. RT0W01210SNH-K Receptacle Kit, Square Flange, 12 Position, Female, Shell Size 10, with Machined Gold Contacts, Size 20 (22-20AWG), Gasket. Compatible to part ...
RT06144SNH03 Plug, Female with Silicone Seal, 2.5 mm, 23A/350V
RT06144SNH03 Plug, Female with Silicone Seal, 4 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 14
RTS1BS14N2S03 Receptacle, Inline, 4 (2+2) positions, size 1
RTS1BS14N2S03 Receptacle, Inline, 4 (2+2) positions, size 14, socket contact, silicone rubber seal-Receptacle, Inline, 4 (2+2) Position, Female, Shell. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
B B3 - Amphenol Sine
o-ring:nbr/silicone rubber. wire seal:silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc) 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 ...
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k-Receptacle, Square Flange, 6 Position, Male, Shell Size 10, Silicone Seal, IP69K Call Us 1-800-394-7732 My Account
Airframe Installation/Structural - Amphenol PCD
Designed for greater wire protection with the overmolded silicone and non-corrosive, non-conductive PEEK plastic. CC5516B Series . Replace traditional AS21919 metal clamps with Amphenol’s lightest closed clamp option. Save installation time thanks to high performance plastic and greater wire protection with over-molded silicone along with a ...
Model 138A Underwater ICP® Blast Pressure Sensor Installation ... - PCB
Dow Coming silicone oil can be done to prevent the tube from collapsing. This will also equalize pressure inside and outside the tubing, helping to prevent a conductive liquid (such as water) from entering. In some blast applications, when using a standard 10-32 micro cable/connector, the high shock can flex the
AHDM06-18-06SN 6 Position, Plug, Socket, Size 18, Normal Sea
Seal Material: Silicone Rubber; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megohms at 25°C; RoHS Compliant: TRUE; Mating Cycle Durability: >100; Mating Parts*: AHDM04-18-06S* (* = SEAL TYPE)
Build Your Own Mini Silicone Cordsets - tpcwire.com
In the sample part number above, CH24E84F020S is a Mini Silicone High Temp double ended cordset, 4 pole Male straight to Female straight with Thermo-Trex® 500-Plus 16/4 cable #41464, 20 feet length with stainless steel coupler. 16AWG - Your Selection Goes Here Type Style Ends No. of Poles Head Config. Cable Unit of Measure Length Coupling C ...