Search Results for silicone hose
Portable Cord - TPC Wire and Cable
Thermo-Trex® 500-Plus Silicone Cable; Thermo-Trex® 600-Plus Silicone Cable; Chem-Gard® 250 Multi-Conductor Cable; Chem-Gard® 200 Individually Shielded Multi-Pair Control / Resolver Cable; Chem-Gard® 200 TC Rated Cable; Chem-Gard® 200 Multi-Conductor Cable; Chem-Gard® 200 Shielded Multi-Conductor Cable; Chem-Gard® 200 Single Conductor Cable
Signal|Mate C091 C091 M16 - Quicklock - Amphenol Sine
sealing material chlororene, silicone contact plating silver or gold termination technique solder / crimp solder wire gauge solder < 0,5mm < 0,35mm flammability UL 94 VO locking system Quicklock System shieldable
Amphenol
o-ring nbr or silicone rubber. washer . end cap thermoplastic ul94 v-0. plastic ring thermoplastic ul94 v-0. wire seal: silicone rubber. 2. specifications 2.1 rated current 13a (max). 2.2 rated voltage 500v(ac/dc). 2.3 operating temperature see table. 2.4 dielectric withstanding voltage less than 2 milliamps current leakage@2000 volts ac.
RT0S14CGNS1 Short Backshell (straight) - Amphenol Sine
RT001412SNHEC Receptacle, Square Flange, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # 192900-0306. REQUEST A QUOTE. RT001412SNH-K Receptacle Kit, Square Flange, 12 Position, Female, Shell Size 14, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part ...
PRODUCT DATA DRAWING - SV Microwave
gasket: silicone rubber per a-a-59588 , class 2b, grade 60/70 resistor element: alumina substrate with nichrome resistor finish: body, press cap & coupling nut: passivated per ams-2700 contact: .000050" min gold over .000100" min nickel performance: impedance: 50 ohms freq. range: dc to 18.0 ghz ...
108039118 Locking Clip with Lanyard, Shell Size 18 - Amphenol Sine
RT071823PNHEC03 23 Position Jam Nut Receptacle, Male, Shell Size 18, Silicone Seal, and End Cap with Individual Wire Sealing 14-24AWG. REQUEST A QUOTE. RT071823PNH-K Receptacle Kit, Jam Nut, 23 Position, Male, Shell Size 18, with Machined Contacts, Size 16, 16-18AWG. Compatible to part # UT071823PH
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x4Pxx A2
o-ring:nbr or silicone rubber. washer: silicone rubber. back shell:thermoplastic,ul94 v-0. clamp nut:thermoplastic,ul94 v-0. clamp ring:thermoplastic,ul94 v-0. cable seal:rubber. 2. specifications: 2.1 rated current: 65a (max) 2.2 rated voltage:1000vac / 800vdc. 2.3 operating temperature:see table .
AHDP04-18-21PN-SRA Size 18 receptacle, 21 positions, pin, s - Amphenol Sine
AHDP04-18-21PN-SRA Size 18 receptacle, 21 positions, pin, standard arrangement, normal seal, smooth ring adapter.Comparable to PN# HDP24-18-21PN
AHDP06-24-18SN-SRA Size 24 plug, 18 positions, socket, stan
AHDP06-24-18SN-SRA Size 24 plug, 18 positions, socket, standard arrangement, normal seal. Comparable to PN# HDP26-24-18SN
Model 036G05 | PCB Piezotronics
4-conductor, silicone jacket cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X, Y, Z) Cable assembly consists of the following components: Model 036 cabling Model AY connector Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
RT001823PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring ...
RT001823PNHEC03 23 Position Square Flange Receptacle, Male, Shell Size 18, Silicone Seal, and End Cap with Individual Wire Sealing-23 Position Square Call Us 1-800-394-7732 My Account
AHDP06-24-91SR16-STA 9 Position Plug, Socket, ISOBUS, Shel - Amphenol Sine
AHDP06-24-91SR16-STA 9 Position Plug, Socket, ISOBUS, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter
Amphenol
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Quick-Connex™ 12 AWG Mini High Temperature Cordsets
Each cordset is built with our Thermo-Trex® 500-Plus 12AWG High Temperature cable designed with a tear resistant silicone jacket and fully bonded silicone head providing IP68 seal against moisture. It is an ideal choice for applications exposed to high temperatures up to 180°C, chemicals, UV light and mechanical abuse.
Vulko-Wrap Insulating Tape (Yellow & Black) - TPC Wire
2. SPECIALLY COMPOUNDED, SYNTHETIC SILICONE ELASTOMER — Resistant to oil, water, ozone, and many chemicals. Wide temperature range from -60°F to +400°F. 3. VULCANIZES IMMEDIATELY — Requires no heat – becomes fully bonded in 24 hours at room temperature. Remains pliable over time. FEATURES & BENEFITS 4.
RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 16AWG, 13A ...
RT00148PNHEC03 8 Position Square Flange Receptacle, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. REQUEST A QUOTE. SS14M1F Socket Contact, Stamped, Size 16, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG, 13A. Compatible to part # SC14M1D70, 192990-2660. Comparable to PN# SC14M1D70
ATM06-3S-SR01BK 3-Way Plug, Socket, with Strain Relief Endcap
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
4-conductor Cables for Sensors - PCB
4-conductor Cables for Sensors. 4-conductor cables are used with ICP ® triaxial sensors and single axis MEMS sensors. This table provides the most relevant specifications for five cable types. Type 010 and 034 are the most commonly used, but three other types are also available.
RT06123SNHEC03 Plug, Female, with Silicone O-ring Seal and End Cap with ...
RT06123SNHEC03 3 Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing . RT06123SNHEC03 3 Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. $0.00. Plug. PART NUMBER: RT06123SNHEC03. Datasheet: View / Download 3D Model: View/Download. 3.
3-Way Plug, Female with Shrink Boot Adaptor - Amphenol Sine
ATM06-3S-SR01GY 3-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-3S-E007