Search Results for silicone hose
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 46230 08/21 SEE PDM
gasket: silicone rubber per a-a-59588, class 2b, grade 60/70 nylon rope: Ø1/16" black nylon cord per mil-c-43307 or equivalent finish: rivet, body & coupling nut, & terminals: black chromium per mil-c-14538 product data drawing date approved revision history rev description
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
gasket: silicone rubber per a-a-59588, class 2b, grade 60/70. resistor element: alumina substrate with nichrome resistor finish: body: passivated per ams 2700 press cap & coupling nut: gold per astm b 488, type i, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. ...
Extended Strain Relief Series - Amphenol Sine
Sealing Material Silicone Rubber Dielectric Withstanding Voltage Less than 2 mA current leakage @ 1500V AC Insulation Resistance 1000 megohms minimum at 25°C Shock No latch disengagement or discontinuity shall be the result when subjected to 50 g’s in each of three axis (X, Y & Z) Vibration Continued continuity without degradation to
MIL-C-26482 Series 2 - TPC Wire
MIL-C-26482 Series 2 connectors are designed with silicone inserts and seals for higher temperature and chemical applications. These connectors are intermateable and interchangeable with all MIL-C-26482 connectors. This style of connector uses a bayonet style coupling system for quick mating and unmating of the connector.
Power Cable Thermo-Trex Soaking Pit Cable - tpcwire.com
Silicone Rubber Insulation Provides resistance to heat, moisture, and chemicals. Braided Aramid K-Fiber Inner Jacket Provides moisture, flame, heat, and abrasion resistance. Fiberglass Braid Over Each Conductor Provides abrasion and heat resistance as well as conductor identification. Braided Stainless Steel Outer Jacket
Amphenol Socapex's product lineup | Connectors & interconnect solutions ...
Welcome to the world of Amphenol Socapex. We are a leading provider of innovative interconnect solutions. With over 50 years of experience, Amphenol Socapex offers a comprehensive range of high-quality products designed to meet the diverse needs of industries such as aerospace, defense, industrial, and entertainment.
FLS6BS10N4P03 4 Position Plug, Pin, Shell Size 10, with Bac - Amphenol Sine
Plug, 4 Position, Male, Shell Size 10, Back Shell, Silicone Seal, Cable OD Range 4.0~8.8mm, Auto-Lock Related Items. FLS010N4S03 4 Position Square Flange Receptacle, Socket, Shell Size 10, Fast Lock Coupling. REQUEST A QUOTE. FLS010N4S03-PM 4 Position Square Flange Receptacle, Socket, Shell Size 10, with Seal Gasket, Fast Lock Coupling ...
FLS712N3S03 3 Position Jam Nut Receptacle, Socket, Shell Si - Amphenol Sine
Receptacle, Jam Nut, 3 Position, Female, Shell Size 12, Silicone Seal, Auto-Lock . Related Items. FLS612N3PHEC03 3 Position Plug, Pin, Shell Size 12, with Endcap, Fast Lock Coupling. REQUEST A QUOTE. FLS6BS12N3S03 3 Position Plug, Socket, Shell Size 12, with Backshell, Cable OD Range 6.0-9.0 mm, Fast Lock Coupling ...
Model 019B30 | PCB Piezotronics
4-conductor, shielded cable, silicone jacket, 30-ft, miniature 4-socket 8-36 plug to (3) BNC plugs. Cable assembly consists of the following components: Model 019 cabling Model EH connector Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
TITLE
o-ringÿˆnbr or silicone rubber. washerÿˆsilicone rubber. back shellÿˆthermoplasticÿ ul94 v-0. clamp nutÿˆthermoplasticÿ ul94 v-0. clamp ringÿˆthermoplasticÿ ul94 v-0. cable sealÿˆepdm. 2. specificationsÿˆ 2.1 rated currentÿˆ13a (max). 2.2 rated voltageÿˆ500v(ac/dc). 2.3 operating temperatureÿˆsee table.
RTS1BS18N2SHEC03 Receptacle, Inline, 2 Position, Female, Sh - Amphenol Sine
RTS1BS18N2SHEC03 Receptacle, Inline, 2 Position, Female, Shell Size 18, Silicone Seal, and End Cap with Individual Wire Sealing-Receptacle, Inline, 2 Call Us 1-800-394-7732 My Account
FLS012N2SHEC03 4 (2+2) Position Square Flange Receptacle, S - Amphenol Sine
Receptacle, Square Flange, 4 (2+2) Position, Female, Shell Size 12, Silicone Seal and End Cap with Individual Wire Sealing, Auto-Lock Related Items. FLS012N2S03 4 (2+2) Position Square Flange Receptacle, Socket, Shell Size 12, Fast Lock Coupling. REQUEST A QUOTE. FLS012N2S03-PM 4 (2+2) Position Square Flange Receptacle, Socket, Shell Size 12 ...
Model 393B12 Potted Accelerometer Enclosure Installation and ... - PCB
3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting. mounting surface should be flat to within .001(0.03) tir over dim 'a' with a or better finish for best results. drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt"
Structure Family - Amphenol Sine
Seals Silicone Elastomer Wire Range (AWG) 6-20AWG (See individual datasheets) Contacts Copper Alloy, Nickel-Plated IP Ratings (in mated condition) IP67, IP68 and IP69K (See individual datasheets) Vibration Continued continuity without degradation to mechanical or physical attributes following vibration. (max acceleration
RF Connector Accessories | Amphenol RF | Page 5
Silicone Rubber 4 items; Stainless Steel 7 items; Vinyl 1 item; Zinc Diecast 7 items; Body Finish. Black 5 items; Gold 22 items; Nickel 58 items; Nickel/Gold 1 item; Passivated 7 items; Red 1 item; Silver 4 items; Tin 1 item; White Bronze 5 items; Less. Contact Material. Beryllium Copper 2 items; Brass 1 item; Not Applicable 1 item; Phosphor ...
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
1 3 1 2 3 1 rt06128snh03ss connector 8 ms16m23f contact, socket, size 16 2 illustration: complete kit 1 rt0l-12cg-ns1 cord grip assembled view 01 - release new dwg format - - materials list
D[ UV WR 7Z HF LD[ QQ &R - SV Microwave
Clamp gaskets Silicone or synthetic rubber Temperature Range Copolymer of Styrene -55ºC to +85ºC Noryl -45ºC to +121ºC PTFE -65ºC to +165ºC Weatherproof All Triax/Twinax Contact connectors are weatherproof Twinax . Title: Triax-twinaxBack.ai Author: alyddy Created Date ...
RT00147SNH03 Receptacle, Square Flange, 7 Position, Female, - Amphenol Sine
RT00147SNH03 Receptacle, Square Flange, 7 Position, Female, Shell Size 14, Silicone Seal, Wire Range 14 - 24AWG-Receptacle, Square Flange, 7 Position, Call Us 1-800-394-7732 My Account
Industrial Cable Overview - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
RUBBER BUSHINGS BACKSHELLS - amphenolpcd.com
-20 A: SERIES SLASH # DASH # Figure 1: Omit: Neoprene C: Silicone K: Fluorosilcone Figure 2 A: Neoprene D: Silicone L: Fluorosilcone Figure 1 Dimensions