Search Results for simulador de circuitos eletrônicos windows
Model 422E52 | PCB Piezotronics
[1] High frequency response may be limited by supply current and output cable length. [2] Tested using voltage source and input capacitor equal to the feedback capacitor, to simulate a charge output sensor. [3] Effective feedback resistance for time constant is 3 times tested value due to circuitry (i.e 1x10E9 = 3x10E9 ohm) [4] See PCB Declaration of Conformance PS024 for details. A low ...
Installation Guide Temposonics
Download the latest version of the Test-Software (MTS_CANTest- Interface_Vxxx.exe) and the detailed installation and operation instructions from the login area of our website (http://www.mtssensor.de/login.html).
Model 600A35 | PCB Piezotronics (pt)
Model 600A35:USB Programming Kit for 649A01, 649A03 and 649A04 (pt)
KENX Validation University
The Common Reporting Tool is a comprehensive software compatible with Windows based PCs. It enables you to create reports from your Kaye Validator AVS or ValProbe RT Qualification study files, offering a practical solution for documenting the results of your validation studies.
Kaye Validator AVS
O Validador Kaye AVS (Sistema Avançado de Validação) combina medições precisas do sensor com todos os requisitos de BPF para calibração e rastreabilidade para padrões nacionais, gerando relatórios compatíveis e gerenciando os ativos validados e o equipamento de validação.
Steam-in-Place (SIP) Validation Solutions - KAYE
Kaye has multiple solutions for validating steam-in-place sterilizers, from the Validator AVS to the ValProbe RT wireless system.
Sensores para teste de produtos | PCB Piezotronics
Os acelerómetros de choque MEMS piezoresistivos da Endevco têm um baixo consumo de energia, ao mesmo tempo que fornecem uma saída de escala completa de +/- 200 mV. Respondem a DC com um desvio zero mínimo para evitar erros de integração.
HDAS - PCB connector for harsh environment - MIL-DTL-55302
Amphenol Socapex HDAS PCB connector is a high-performance and cost-effective solution for a variety of applications. Designed for use in harsh environments, this robust technology exceeds the MIL-DTL-55302 requirements, ensuring its reliability and durability.
MIL-BUS couplers as per MIL-STD-1553B - Amphenol-Air LB
Databus couplers as per MIL-STD1553B are designed for aircraft avionics, and are approved as per PAN6465/JN1042 and JN1052. Size and contacts are for use in MIL-C-38999 Series III plug connectors.
Validator AVS - kayeinstruments.com
The Common Reporting Tool software is a comprehensive reporting utility that can be installed on a separate Windows 10 PC and allows you to generate reports from AVS or ValProbe RT Qualification study files in order to document the results of your validation studies.
HBflex Scanning Receiver | Test & Measurement | PCTEL
The HBflex is designed for 5G NR & multi-technology network (LTE, 2G/3G, & more) testing for mmWave and sub-6 GHz spectrum networks. Learn more.
Power Splitters and Dividers APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Mounting details APS-02-WBS-LP-NF-CC APS-03-WBS-LP-NF-CC APS-04-WBS-LP-NF-CC All dimensions are given in mm [in.]
Model LXT1-QPR | PCB Piezotronics
"Utility software supporting Larson Davis products providing communication, configuration, setup, download and reporting features. Requires Windows 7 or later."
Células de carga | PCB Piezotronics
Utilizadas em aplicações automóveis, aeroespaciais e de defesa, de I&D e de controlo de processos, as nossas células de carga de substituição são concebidas para proporcionar anos de desempenho fiável.
Open, modular, universal - Lutze Inc.
The LCOS from LÜTZE is a IP20 housing system that can be used for both modular housings or as a stand-alone solution; it can also be expanded into a complete modular I/O system via the toll-free connection of data or energy modules. The LCOS electronic housing is based on a device carrier that holds the separate housings or the plug-in function units. The patented four-wire bus allows the ...
KAYE - Thermal Validation System & Environmental Monitoring
The Common Reporting Tool is a comprehensive software compatible with Windows based PCs. It enables you to create reports from your Kaye Validator AVS or ValProbe RT Qualification study files, offering a practical solution for documenting the results of your validation studies.
Amphenol FCI 10087068
ISO 1302 Creo File:ELX-WC-A4C,REV F,2020-12-21
Model M352C66 | PCB Piezotronics
Model: 002P10 General purpose coaxial cable, white FEP... $68.50 USD (Pricing valid only in the U.S.)
Introduction to Piezoelectric Accelerometers - PCB
An ICP accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. is a PCB registered trademark that stands for "Integrated ...
Model K2002E01 | PCB Piezotronics (de)
Model K2002E01:Inertial Shaker Kit, 9 N (2 lbf) pk sine force, includes 2002E inertial shaker with 2000E power amplifier, and mounting accessories. (de)