Search Results for sine wave generator
Model 2007E | PCB Piezotronics
Miniature Shaker, 7lbf rated sine force, 0.5" pk-pk stroke, weighs only 6 pounds and can support payloads up to 2 lbs. Includes trunnion mounting base and 2110G06 stinger kit. For more information visit www.modalshop.com. Output Force, sine pk: 7 lbf (31 N) Stroke Length: 0.5 in (13 mm) ...
AMPHENOL PROCOM - Connect with confidence - HOME
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
DWG NO - Amphenol Sine
sine systems - www.amphenol-sine.com plug,18-14 pos,socket contact reduced dia. seal, ahdp series b a2 none 1 1 tommy size 16 contacts (14 places) 6 1 7/16-12 un thread of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 4 s- r w th a a d p 18 m p m h e n o l y m d d 110°ref 110°ref Ø44.4 39.2±0.50 10.7 a2 update the ...
A2--ADD MORE MATERIAL NOTES25/OCT/18BROOKTOMMY - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
8500–00 30Hz Ringing Generator - Charles Industries
8500–00 Ringing Generator, shown in Figure 1. 1.2 Document Status This document is reprinted to include a general editorial update. 1.3 Equipment Function The 8500–00 Ringing Generator is a compact KTU-mounted unit intended for use where a 100Vac, 30Hz ringing generator is required. The 8500–00 requires a nominal 120Vac, 60Hz, single ...
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
Amphenol Sine Systems 4424 Morle rie, Clinton Tonship, M 48036 SA www.amphenol-sine.com 09/2021 PC Tail Contacts, Machined PC Tail Contacts, Stamped & Formed Part Number AWG Description Plating Part Number AWG Description Plating Male Female Male Female MP16M12E06F MS16M12E06F 16 Short Version Gold Flash N/A
E E Y Y - Amphenol Sine
iso view cable clamp (scale 2 : 1 ) y y 4 50440055-000/*00 thermoplastic backshell - black/colour 1 3 50260024-500 thermoplastic cable clamp - black 1
B B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
High Frequency RF Connectors - SV Microwave
These adapters are designed for ultra-broadband RF Performance, operating from DC to 110 GHz. Built to be rugged and durable, they are ideal for test and measurement, high-speed digital, and instrumentation applications, making them a perfect complement to our millimeter-wave connectors and adapters. VITA RF 67 for Embedded Computing
GA T 3XXX 100+118 - amphenol-sine.com
20 12 5,5 12,3 M18x0,75 * * for 12,14 and 19 pol dimension is 10,0 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Created Date: 11/6/2020 2:22:56 PM ...
C:UsersROrmanDesktopC-RT001412SxHx REV B3 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ” MP14M23G10 MS14M23G10 14AWG 2.0-2.5mm² Gold 10µ”
RELEASED DRAWING MAY-09-16 JONY TOMMY - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
TITLE: A B - Amphenol Sine
sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property ofat62-12-0177 the amphenol ...
A1 DR A2 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ” MP14M23G10 MS14M23G10 14AWG 2.0-2.5mm² Gold 10µ”
B A1 - Amphenol Sine
sine systems - www.amphenol-sine.com 47pos, receptacle, socket, size 24, rd seal, bra, duramate ahdp b a1 none 11 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy 110°ref 110°ref 40.1 2.6 12.8 main polarizing keyway 1 11/16-18 unef thread size 20 contacts (42 places) 6 size 16 contacts ...
模型 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x4SHECxx A2
sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol