Search Results for skor untuk cswp surface
SMP Male PCB Surface Mount Connector, 2-Port, FD
SV Microwave newly introduced the SMP Male PCB Surface Mount Connector, 2-Port, FD for high-speed test applications. Explore the specifications now.
NovaSensor NPP-301 Series | Surface Mount Pressure Sensors
The NovaSensor NPP-301 Series features silicon pressure sensors in surface mount packages. An ultra-small Silicon Fusion Bonded (SFB), ultra-high stability SenStable® piezoresistive chip from NovaSensor is placed in a plastic package that exploits high volume, leadframe package technology to bring forth a low-cost sensor alternative to the OEM ...
SMPM Male PCB Surface Mount Connector (Glass Seal), FD
SV Microwave proudly presents the SMPM Male PCB Surface Mount Connector (Glass Seal), FD P/N: 3211-20028. It has the greatest mechanical specs!
Surface-Mount Pressure Sensor Series - Amphenol
The NPA Series of Surface-Mount Pressure Sensors is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs.
GeneralPurpose Sensors
Adhesive Mounted Surface Sensors With Extension Leads Features • Small diameter, thin metal disc sensors for mounting onto flat surfaces. Epoxy dome and small crimp tabs for strain relief. • Small size, rectangular metal alloy push-on terminal mount for use on flat surfaces. Epoxy dome and small crimp tabs for strain relief.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
PCB - Surface Mount: Other SMP Products. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 25.4mm SMP-FSBA-254. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 3 inches 095-725-121-003. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 50 mm 095-725-118M005.
Model 208C04 | PCB Piezotronics
Model 208C04:Platinum Stock Products; Multi-purpose, ICP® force sensor, 1k lb comp., 500 lb tension, 5 mV/lb
SENSORS FOR ENVIRONMENTAL TESTING - pcb.com
single axis or triaxial configurations and screw, stud, and surface mounting options. HIGHLIGHTS: n. Multiple mounting configurations. n. Minimal zero shift after shock. n. High survivability in overrange environments. n. DC response for long duration transient events. n. Ranges up to 200k g. n. Undamped for broad frequency response or damped ...
Test & Measurement - Amphenol CS
board-to-board surface mount connectors. PCIe ® M.2 Gen 5 and Gen 4 • 67 contacts on 0.50mm pitch fully compliant . with PCI-SIG PCIe ® M.2 specification • Dual Stacked, Shielded versions are . available • Right angle, vertical and various connector . heights and keying options offered. The 2.92 mm interfaces offers low VSWR
Development of a Damped Piezoresistive MEMS High Shock Sensor - PCB
the flexures are only on one surface of the mass. The bottom row depicts the rotation of the inertial mass in the design of the traditional high shock PR sensor.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCS-5T STP 3D Model (Size: 55 kb ) SMP-MSLD-PCS-5T PDF Customer Drawing (Size: 124 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number:
NovaSensor NPP Surface Mount Pressure Sensor
GJZñ¼ÌºÄª«Þ†€öiTEîm ëM9££Ðà õrÁ HÒp!'ªŽ´·ZÖ“"²c†¨íò™ 1Eýn˜æÈϘ⺠©4vjF+ ÃÿRר Û‘÷™ 3+kí¤ðßš_¦ rŒA4N èö ýF0öO« ¦&þ~ý U´Å~®: ¬êF³ êepãäM7xré»Ü¬‹GM_Éô" { Ó° F{þ ’áž™ëGYA2Ϋ¬ùó¤¯4äô%âêzþHLí"a“°ÖÄ—BhÑ€ 6Š¸ ½¼”œrãLa ...
SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm Tape and Reel
PCB - Surface Mount: Other SMP Products. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 18 inches 095-725-118-018. SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 18 inches 095-725-107-180. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 50 mm 095-725-121M005.
Andy Lu CLASSIFICATION UNRESTRICTED - Amphenol CS
0.25mm from PCB surface to standoff of housing. Figure 8 PDS: Rev :A STATUS:Released Printed: Jul 24, 2019. NUMBER GS-20-0488 TYPE Application Specification TITLE PAGE REVISION Application Guide for Enhanced High Power Card Edge (eHPCE ®) Vertical Receptacle Connector 8 of 8 A ...
SERIAL-ATTACHED SCSI (SAS) CONNECTORS - Amphenol CS
*Dimension measured from the PCB surface to the centerline of the molded guide posts on the receptacle connector. FEATURES & BENEFITS • Address server blade, storage blade, embedded systems, or HDD carrier applications • Surface mount (SMT) termination • A receptacle with 7.07mm offset from the surface of the
Model M352C15 Miniature (2 gm), high frequency, ceramic shear ICP ...
mounting surface should be flat to within .001(0.03) tir over dim 'a' with a or better finish for best results. drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt" integral stud mount "thru-bolt" stud mount sensor thread mounting thread sensor thread mounting thread standard stud mount "x" "x" sensor thread "x"
Product sheet - amphenol-antennas.com
Mounting Mounting directly to surface via 4 x 5mm holes in corners of the base plate spacing 200 x 60mm Dimensions mm 220 x 80x 96 Weight (kg) 0.6 Packing Details Carton, 25 x 11 x 11 cm, 1 kg reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product
Technology - Amphenol Invotec
Surface Finishes We offer a comprehensive range of PCB surfaces finishes for a variety of applications. Our engineering and technical staff can assist in the selection of materials based on your requirements.
Model 356A33 Platinum Stock Products; Triaxial, ceramic shear ICP ... - PCB
Model Number 356A33 TRIAXIAL ICP® ACCELEROMETER Revision: D ECN #: 47267 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
CCO1-VU0 - Amphenol Antenna Solutions
CCO1-VU0, In-Building Antenna, 1-Port, Ceiling Mount Omni, Transparent, Circular, HPOL, 360°, 617-5925 MHz, 3.6-5.4 dBi, SISO, Thru-mount