Search Results for sleeve makinesi
Heat Shrinkable Tubing Brochure - Amphenol®
provide molded parts, marker sleeves and application equipment such as heat guns, conveyor ovens and more. Amphe-HST Series • Thin Wall Tubing • High Temperature Products • Dual Wall Tubing • Medium & Heavy Wall Tubing • Medium Voltage Tubing & Tape • Molded Parts • Application Equipment • Marker Sleeves
Thermo-Trex® Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving ...
Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving is a protective sleeve constructed of heavy E-glass continuous yarn for extreme high heat environments then coated with a heavy layer of specially compounded silicone rubber.
Cable Sleeving - TPC Wire
TPC offers multiple protective cable sleeving options designed to keep your cable safe from industrial wear and tear, extreme temperature, and other environmental factors. We offer braided, silicone, fiberglass, ceramic, stainless steel, and more. Each type of cable sleeve offers its own unique form of security and temperature resistance.
Universal Splice / Component Tray - amphenol-ns.com
The universal splice component tray from ANS is a versatile tray designed to accept modules with unique, flexible holders that provide placement for a wide variety of fusion and mechanical splice sleeves as well as passive components.
Thermo-Trex® Fiberglass Ultra-Sleeve-High Temperature Sleeving - TPC Wire
Braided E-glass fiber yarn, heat treated and coated with acrylic saturant for superior high temperature resistance. Suitable for continuous use at 538°C and intermittent use up to 650°C. Offers superior protection for cables, assemblies, hoses, and pipes.
Encapsulated Harnesses | Products and Capabilities | Amphenol Ionix
Encapsulated Harnesses - cables protected with heat shrink sleeve. FEATURES AND BENEFITS. Where extra protection is needed for harsh environments, reduced susceptibility to ingress from foreign object debris. Good for very harsh environments (helicopters engines, military vehicles etc).
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY E DCN 55095 08/26
body & sleeve: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. ferrule: brass per astm b16 alloy uns no. 36000. contact & lock ring: beryllium copper per astm b196, alloy no. uns c17300, td04.
ARINC 801 Fiber Optic Series - Amphenol Fiber Systems International (AFSI)
Based on the commercial ARINC 801 specification, this series features a removable alignment sleeve retainer (ASR) for ease of termini end-face cleaning, guide pins for precision alignment, and a scoop proof shell design.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60 resistor elements: alumina substrate with tantalum nitride resistor ...
PRODUCT DATA DRAWING REV DESCRIPTION A 55097 8/24 SEE PDM - SV Microwave
sleeve & shroud: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582 type 303, condition a. bodies, ferrule, & contact: beryllium copper per astm b196, alloy no. uns c17300, td04. insulator: ptfe per astm d1710, type i, grade 1, class b. bead: ultem 1000 per astm d5205 ...
Thermo-Trex® Ceramic Ultra-Sleeve High Temperature Sleeving
Ceramic Ultra-Sleeve High Temperature Sleeving is a protective sleeve that is ideal for those areas where your cable runs through a particularly harsh environment of flash heat or flame, chemical or mechanical abuse. The Ceramic Ultra-Sleeve offers excellent heat and flame resistance. Fiberglass Ultra-Sleeve High Temperature Sleeving is a ...
Kablo Montajı | Amphenol Socapex
Fiber optik kablo demetlerimizi monte etmek için çok çeşitli makineler kullanıyoruz: parlatma makineleri, optik ölçüm makinesi, optik interferometreler ve optik kontrol sistemleri. Montaj hem manuel hem de otomatik olarak gerçekleştirilir.
Universal Splice / Component Tray - Amphenol Broadband Solutions
The versatile tray is designed to accept modules with unique flexible holders that provide placement for a wide variety of fusion and mechanical splice sleeves as well as passive components. Modules are also available for several sizes of passive multi-component housings.
Abrasion Resistant Ultra-Sleeve Sleeving with Closures
Ultra-Sleeve offers superior protection against tearing and abrasion adding greater protection to your electrical cables, water lines, hydraulic hoses, air lines and other critical areas. It offers heat resistance up to 150°F. Available in 1-1/2" inner diameter and 3" diameter.
3655-02/03 Sleeve Dial Pulse Originating (SDPO) Installation Guide
3655-02 2-wire dial-pulse-originating trunk interface with sleeve, helping sleeve, and all-trunks-busy leads. 3655-03 2-wire dial-pulse-originating trunk interface with sleeve, helping sleeve, and all-trunks-busy, and peg count leads. 2. INSPECTION 2.1 Inspect for Damages Inspect the equipment thoroughly upon delivery.
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
body, sleeve, hex nut, clamp nut& ferrule: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b o-ring: silicone rubber per a-a-59588 , class 2b, grade 50/60 ...
PRODUCT DATA DRAWING
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000037257 00000 n 0000048888 00000 n 0000049014 00000 n 0000049146 00000 n 0000049282 00000 n 0000049414 00000 n 0000049483 00000 n 0000049563 00000 n 0000075355 00000 n 0000075613 00000 n 0000076073 00000 n 0000076098 00000 n 0000076701 00000 n 0000076770 00000 n ...
HYPR BUSS Family - Amphenol Sine
Sleeves Aluminum, Black Annodized Min. Mating Cycles >100 RoHS Compliant ALL materials meet the requirements of the European Directive. (See website for documentation) Pending Approvals UL ECBT2, UL ECBT8 IP68. Updated 02-2024 5 of 8 www.amphenol.com.au wwwamphenolcomau Updated 07-2024
Hoffman Products - TPC Wire
available in vinyl and nylon with or without an extra support sleeve (for double crimp). The ring and spade terminals are made from 100% electrolytic copper and are tin plated.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001528 00000 n 0000001625 00000 n 0000001893 00000 n 0000002019 00000 n 0000002151 00000 n 0000002176 00000 n 0000002776 00000 n 0000002801 00000 n 0000003263 00000 n 0000004755 00000 n 0000005850 00000 n 0000005986 00000 n 0000006011 00000 n 0000006319 00000 n 0000007852 00000 n 0000007984 00000 n 0000008009 00000 n ...