Search Results for slimline x 8
charles, Author at Charles Industries, LLC • An Amphenol Company
Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor Schaumburg, IL 60173-5492. Phone: (847) 806-6300 Fax: (847) 806-6231
86P Clamps - Amphenol PCDAmphenol PCD
Description: 86P clamp is an ideal replacement to industry standard metal clamps (i.e. AS21919). Featuring a snap locking system, pre-mount ability and a bottom hinge for easy wire bundle installation that saves time.
UNLESS OTHERWISE SPECIFIED Amphenol Amphenol Australia Pty.Ltd, 2Ind u ...
x. xx x. x x break all sharp edges and remove all burrs unless otherwise specified tolerance to be finish: material: cadd file:. ' . ' " ime nso do not scale x` angular amphenol australia pty.ltd, 2ind u st ry b olev a , cm d w v 3 01 date: date: date: part no. app'd: scale: ckd: drn: ti le: drawing no. size: amphenol / 1 30' 15' mil etr s 5 0 ...
B A1 - Amphenol Sine
x duramate ahdbm plug, size 24, wd thd, kit w/ cable clamp backshell b a1 none 1 1 tommy 2x recommended torque : 1.5-2.0 nm bushing 2x screw and lock washer 2x latch segment backshell assembled plug ahdbm06-24-91sr backshell ahdmbs-24-059 kit ahdbm06-24-91sr-059 large bushing small bushing Ø23.6 Ø45.4 119.2
MMS2/3 and Hygromaster 2 - Protimeter
8. Auto new firmware prompt: If a firmware upgrade from the one in the connected device is available, then an auto-prompt to download the same will be shown. 9. Click on “YES” to upgrade the device firmware. Confidential Doc: MMS3 application firmware update procedure Protimeter ...
VQ548MP2-DA Datasheet - SGX Sensortech
8. The sensors have been assessed for internal mounting only and shall not form part of the external enclosure of the end-product. 9. The sensors provide adequate separation between internal conductors and accessible external surfaces for voltages ≤ 10 V. The end-product designer must ensure that adequate separation is provided from conductors.
UNEF 13/16-20-2A
3) note reference =x clinton township, mi 48036 eco-mate, receptacle, flange, size 14, 8 pos, socket b rts014*8sxx a3 1 1 white apr-10-2018 tod apr-10-2018 tommy apr-10-2018 none notesÿˆ(unless otherwise specified) 1. materialÿˆ shellÿˆthermoplasticÿ ul94 v-0. insertÿˆthermoplasticÿ ul94 v-0. seal gasketÿˆnbr/silicone rubber. 2 ...
MASTER KEYWAY - Amphenol Sine
x y z key part number rts712nd8s03 rts712wd8s03 rts712xd8s03 rts712yd8s03 rts712zd8s03 recommend mounting hole pad position recommend pcb layout master keyway master keyway ecomatefi aquarius!", receptacle, jam nut, 8pos, socket contact, size 12 rts712*d8s03. created date:
Amphenol B RT06104S*HEC* B1
3) note reference = x clinton township, mi 48036 eco-mate,plug, size 10,4pos,socket,end cap. b rt06104s*hec* b1 11 ben nov-23-2014 none tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated.
W360-17-2 Archives - Amphenol Antenna Solutions
W360-17-2 Archives - Amphenol Antenna Solutions
B B3 - Amphenol Sine
1.8 UNEF 11/16"-24-2A Ø17.9 +0.2 0 (For Front Panel Mounting) Ø21.9+0.2 0 (For Rear Panel Mounting) 20.6 20.6 4-Ø3.2 +0.2 0. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG
MIL-C-39012 INSPECTION - Amphenol RF
c. solder joint must withstand a leakage rate of 1 x 10-5 cc/sec of tracer gas at atmospheric pressure. 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenolrf, 31-4238, and date code" mil-c-39012 inspection 3/8 - 32 unef-2a interface per mil-std-348 series:bnc jack 1/2" hex nut lockwasher stamp "m39012/24-0002 74868 xxxx"
CHARGE OUTPUT PRESSURE SENSOR - PCB Piezotronics
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20240805095643-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
BPF 2G/7 - AMPHENOL PROCOM
215 x 30 x 30 mm / 8.5 x 1.1 x 1.1 in. (230 x 55 x 30 mm incl. connectors, adjustment screws and mounting brackets) Weight: Approx. 0.45 kg / 0.99 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Mounting Details. All dimensions are given in mm.
REV NR - Amphenol Ardent Concepts
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 see notes ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. 190 contact interposer assembly sheet 1 of 1 rev scale: 2:1 revisions rev. description date approved.001 ca190cr1001 nr date bms www.ardentconcepts.com
A1 -- RELEASE NEW PRODUCT 15/JUL/19 ROOKIE TOMMY A2 C1298S UPDATE ...
2.8 Ø1.9 ref: 1062-20-0222, 1062-20-0244, 1062-20-0277 b 13.3±1.5 a2 c1298s update plating 14/sep/20 sullen tommy nickel gold at62-20-0222 at62-20-0244 platingpart number part number chart tin at62-20-0277 selective tin over nickel overall in zone plating description a
AUDCAL PORTABLE, APP-CONTROLLED CALIBRATION AUDIOMETER
AUDCAL SYSTEM CONFIGURATIONS Item Description SYS014 SYS015 SYS016 SYS017 SYS-UPG SLM Precision sound level meter 831C 831C 831C 831C 831C Firmware Audiometer calibration firmware 831C-AUD 831C-AUD 831C-AUD 831C-AUD 831C-AUD Calibrator Class 1 acoustic calibrator CAL250 CAL250 CAL250 CAL250 Cable 6 ft (2 m) extension cable EXC006 EXC006 EXC006 EXC006 EXC006
Marine & Industrial Owner's Manuals - Charles Industries, LLC
1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) Standard Universal Enclosures (CFIT-Flex Std) Fiber Interconnect Terminals (CFIT) Fiber Interconnect Terminals – Slimline (CFIT-SL) Fiber Interconnect Terminals – Multi-Compartment (CFIT-D3) Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals ...
Model M608A11 | PCB Piezotronics
Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-2: Calibration of industrial accel., single-point, 100 Hz reference sensitivity: 1: Optional Versions (EX) Hazardous Area Approval- contact factory for specific approvals. English SI;