Search Results for slimline x 8
Model 482C16 | PCB Piezotronics
Model 482C16:4-channel, line-powered, ICP® sensor signal cond., incremental gain x0.1 to x200, RS-232
awm-3p | Amphenol Global Search | Amphenol
retention wedge awm-3p 6 weight:7.6g standard molded color is grey. additional colors shown in part number chart are available via special order. end cap - black - all connectors 42.7–0.6 16.2 20.9 a2 note 1 - seal retainer changed to black 9/nov/22 jah dh a3 added colors blu-org to color chart 31jul2023 jah dh color part number part number ...
B A2 - Amphenol Sine
38.8-1 9 S N - S R A A A D P 0 6-2 4 D m p h M e Y n Y o l M D MAIN POLARIZING KEYWAY SIZE 16 CONTACTS (13 PLACES) 6 SIZE 12 CONTACTS Ø50.4 (6 PLACES) 6 SMOOTH RING ADAPTER - GREEN DURAMATE A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type
SPF-2210 Data Sheet TC1326.doc - SGX Sensortech
$33/,&$7,21 &,5&8,7 (;$03/( :khdwvwrqh eulgjh rxwsxw fdq eh olqnhg wr dq lqvwuxphqwdwlrq dpsolilhu lq rughu wr lqwhuidfh 7& rxwsxw $ $ 7& 9huvlrq )heuxdu\ 7kh ghwhfwlrq ri k\gurjhq lq wkh jdv pl[wxgh phqwlrqqhg lq dxwrprwlyh dssolfdwlrq e\ phdqv ri d wkhupdo frqgxfwlilw\
odel 2258A - PCB
Warm-up time (to within 10% of final bias) sec < 8 < 8. Environmental characteristics. Temperature range -67˚F to 257˚F (-55˚C to +125˚C) Humidity Hermetically sealed Hermetically sealed Sinusoidal vibration limit g pk ±1000 ±1000 Shock limit [1] g pk 2000 2000 Base strain sensitivity. X and Y axis equiv. g pk/μstrain 0.0004 0.0004
Model 640B60 4-20 mA Output Velocity Sensor Installation and ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Model 081A13 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
All Products | Products | Amphenol
This series, a heavy-duty, ruggedized harsh environment, thermoplastic in-line power connector with integrated latch push/pull coupling. With two single-pole insert arrangements ranging from 12 AWG to 8 AWG contacts per connector 60 amps possible with a standard operating temperature from -55°C to +125°C.
Model 687A02 Handheld Vibration Meter Installation and Operating Manual
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
APXVB4L15B 43-C-I20
Dimensions 1490 x 350 x 200 mm (58.7 x 13.8 x 7.9 in) APXVB4L15B_43-C-I20 65° 1490 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT APXVB4L15B_43-C-I20 ACU-I20-B5
IT Datacom | Markets | Amphenol
The 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Engineered into a standard 1RU footprint, each circuit supports up to 60A breakers in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.
Model 422E21 In-Line Charge Converter Installation and Operating Manual
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. A C C E L E
132101 | Amphenol Global Search | Amphenol
132101. Find In Stock & Buy Now. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Add to Parts List Add to Compare. Product Compliance.
Temposonics II
Resolution: 1 ÷ [gradient x crystal freq. (mHz) x circulation]; maximum resolution: 0.006 mm or 0.00025 in. Repeatability: Equals resolution Hysteresis: 0.0008 inch (0.02 mm) maximum Update Time: Resolution and Stroke dependent Minimum = [Stroke (specified in inches) + 3] x 9.1 µs Operating Temperature Head Electronics: - 40 to 150°F (- 40 ...
Connectors | Products | Amphenol
Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. Shells size 8 to 24. Contact sizes 20, 16, and 12. Quick positive coupling assured by 3-point bayonet coupling system. 34 insert patterns available from 3 to 55 circuits.
Model 600A20 Echo® Monitoring Software Installation and ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
High Temperature ICP® Accelerometers (No-Go) - PCB
High Temperature ICP ® Accelerometers. PCB ® offers specially designed and tested ICP ® accelerometers for conducting vibration and shock measurements under demanding environmental conditions of up to 356 °F (180 °C). These sensors combine proven quartz and ceramic shear sensing technology with specialized, built-in microelectronic signal conditioning circuitry to achieve dependable ...
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Broadband - amphenol-ns.com
Modules are available in either 8 fiber or 12 fiber architecture for deployment in our C2E or C2X chassis supporting up to 576 terminations in 4RU. Learn more. Outside Plant (OSP) Solutions. OSP Passives and solutions.
CXL 900-6LW - AMPHENOL PROCOM
The CXL 900-6LW/… is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. Specifications. Electrical; Model: CXL 900-6LW/... Frequency: Models within 824 - 960 MHz: Antenna Type: Collinear, broad-band: Max. Input Power: 150 W: Polarisation: