Search Results for slimline x 8
Model 357A09 | PCB Piezotronics
Model 357A09:Miniature (0.6 gm) charge output accel., 1.7 pC/g, 10k Hz, titanium housing, 10-ft detachable cable
DIN 41612 Headers and Receptacles - Amphenol CS
wwwapenl-cccom Apenl Inratn Cncatns and Cercal Prdcts TARGET MARKETS DIN 41612 Headers and Receptacles. HARSH ENVIRONMENT CONNECTOR WITH BOARD-TO-BOARD AND I/O CAPABILITY. DIN 41612 connector systems are the most popular backplane
208C04 ICP® FORCE SENSOR Revision: G - PCB
Size (Hex x Height x Sensing Surface) 0.625 in x 0.625 in x .500 in 15.88 mm x 15.88 mm x 12.7 mm Weight 0.80 oz 22.7 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Dimensions - Length x Width x Depth 187 x 152 x 107 mm 7.4 x 6.0 x 4.2 in Gross Weight 5.0 kg 11.0 lbs Connectors (type) BTS 2 Connectors / 7/16-DIN Female or 4.3/10 Female ANT 4 Connectors / 7/16-DIN Female or 4.3/10 Female AISG Single Mode Model 1 Connector / 8-Pin Circular / Female
PCB MODEL NUMBER: 030 GROUND SIGNAL/POWER
DECIMALS X ± 0.8 XX ± 0.25 KRM 7/25/18 KRM 7/25/18 NJF 7/25/18 A 6 5 4 4 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN
ExaMAX+ High Speed Backplane Connector System 6 and 8 Pairs Per Column
§ 2.2mm column pitch design – 8-Pair configuration § 2.0mm column pitch design – 6-Pair configuration § High density mating interface and optimized SI performance § Zero skew § Optimized PCB routing § One additional signal pin per column § Integrates high and low speed signals into the same connector
422E35 IN-LINE CHARGE CONVERTER Revision: F OPTIONAL VERSIONS ... - PCB
Size (Diameter x Length) 0.52 in x 3.4 in 13 mm x 86 mm Weight 1.1 oz 31 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Model 353B11 ACCELEROMETER KIT Installation and Operating Manual - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Meet Amphenol at OFC 2023
OFC is the most comprehensive and largest conference and exhibition for optical communications and networking. It is the go-to place to visit and interact with hundreds of manufacturers on their latest products and innovative solutions and to understand on the trends that drive the market.
Model TLD356A26 Triaxial, general purpose, ceramic shear ICP ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
PRODUCT DATA DRAWING - SV Microwave
leak rate: shall not exceed 1 x 10-8 cc/sec size date approved revision history rev description.005 interpret dimensions and tolerances n/a see notes see notes sv microwave, inc. scale: 4:1 surface area: dwg. no. b material: 7) remove all burrs third angle projection 95077 2991-6002 cage code within .005 t.i.r. ...
c902-9353-1 | Amphenol Global Search | Amphenol
Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Product Description. Specifications. Documents & Downloads. Platinum Stock Products; BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 2 channels, terminal strip input, BNC jack output, 2 PGME07 cord grips. Channels: 2.
480E09 BATTERY-POWERED SIGNAL CONDITIONER Revision: V - PCB
[8]See PCB Declaration of Conformance PS024 for details. 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] [8] OPTIONAL VERSIONS Optional versions have identical specificat ions and accessories as listed for the standard model except where noted below. More than one option may be used.
PCB
Model M081A61 Mounting Stud 1/4-28 to M6 X 1 (1) replaces Model 08 IA41 NOTES: [1] Typical. [2] Conversion Factor 1 mil = 0.0254 mm [3] Il-Iz = 60 cpm (cycles per minute). SUPPLIED ACCESSORIES: Model 081A41 Mounting stud 1/4-28 socket head set screw brass tip stainless steel 5/8" long Entered. Date: Enginee Date: Sales:
Model JW | PCB Piezotronics
X axis: X axis: Electrical Connections: Y axis: Y axis: Electrical Connections: Z axis: Z axis: ROHS Compliant: Yes: Yes: Size - Length: 12 in: 30.5 cm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain.
Mini-D RF Male PCB Edge Launch Connector, 8 Port
Mini-D RF Male PCB Edge Launch Connector, 8 Port. Previous BZ Female PCB Edge Launch C... Next Mini-D RF Male PCB Surface ... 5. Share on Facebook; Share on Twitter; Share on Pinterest; Mini-D RF Male PCB Edge Launch Connector, 8 Port P/N: 9311-60112. In stock at Qty Order; Digi-Key Electronics : 86: Buy Now ...
B A1 - Amphenol Sine
12.8 110°REF 110°REF Ø50.8 Ø40.1 47.6 OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: PART NUMBER
Connectors | Products | Amphenol
Board connectors feature preloaded power contacts from 10 to 40A with up to 8 contacts in full power versions. Cable crimp and solder power contacts feature colour-code plastic clips for easy wire gauge identification. ... D-Sub Slimline ULTRA SLIM D-SUB CONNECTORS FCI Basics has expanded the D-Sub connectors with a modified ultra-slim body ...
USB3F TV - Rugged Ethernet, USB & Display connectors | Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.
Model 393A03 | PCB Piezotronics
Mounting stud, 1/4-28 to 1/4-28 x 0.365" long, BeCu w/shoulder: 1: 085A31: Protective insulated boot: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: ACS-4: Single axis, low frequency phase and amplitude response cal from 0.5 to 10 Hz, (requires ACS-1 and minimum sensitivity of 20 mV/g) 1: