Search Results for slimline x 8
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
SV offers SMA Female Flange Mount Connector, 4 Hole (Candlestick) 2950-6061. This panel mount connector is the perfect fit for multiple environments.
®IMISENSORS - pcb.com
Case Dimension W x H x D: 3.5" x 2.8” x 3.5” 90mm x 70mm x 90mm Weight 1,85lbs 839 grams Material Aluminum Alloy Aluminum Alloy Input/Output Electrical Connectors Screw Terminals Screw Terminals Screw Terminal Wire Size 24-14AWG 0.2-2.5mm2 Cover Screw Torque (Maximum) 4.1 Ib-ft 5.7 N-m Mounting Hole Size (max. diameter) 0.21 inch 5.4 mm
Connectors | Products - Amphenol
The stamped and formed is available for size 22 contacts and as well as a size 8 quadrax press-fit. A 400 contact size 2 Arinc will be 25% lower weight and 25% lower cost. Amphenol Canada NFC 93422 HE310A Relay Sockets Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's NFC type relay sockets are widely used by ...
gca16sm-001 | Amphenol Global Search | Amphenol
Search Results for gca16sm-001 HIGH VOLTAGE INTERCONNECT - Amphenol Alden B-SERIES The B-Series is a compact single pole high voltage connector system capable of operating as high as 40 kVDC. ... C146 S16 001 G8 Frame for 5 Modules (1 x PE), Size E16; C146 S24 001 G8 Frame for 7 Modules (1 x PE), positions A thru G, Size E24; C14610A00210015 ...
PCB Search Results (002)
en-US E X P L O S I V E , en-US en-US G UN & IM P A C T en-US T E. Explosive, Gun & Impact Testing. Accelerometers, Pressure Sensors, Force & Strain Sensors, Cables/Connectors and Signal Conditioning for Blast, Ballistics and Shock Measurement. n-US 002 en-US DZJ en-US ...
NCS-162-PM | Amphenol Global Search | Amphenol
2Xpol | 65° Az | 17.4 / 17.9 dBi | 0-10° / 0-10° | 2696 x 305 x 162 mm • Dual band antenna, dual polarisation, 4 connectors • Independent tilt on each band 0-10° / 0-10° • UltraLine platform with multi-array capability • MET and RET versions, AISG1.1 or 3GPP/AISG2.0 • Available with 7/16-DIN or 4.3/10 connectors
Commercial Aerospace | Markets - Amphenol
Available from 36 contacts size 22 to 8 contacts size 12. Amphenol Air LB France 1765 Electronic Component Carrying Modules Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily ...
npc-1220-030-a-1-s | Amphenol Global Search | Amphenol
Connection(s) Modular 8 plug and 3.5 mm jacks Materials ABS Cable 1-wire with 2 Modular 8 plugs Dimensions 30 x 50 x 50 mm / 1.18 x 1.97 x 1.97 in. Environmental Operating temperature range -30 °C to +70 °C Storage Temperature Range -40 °C to +80 °C ORDERING Model Product No. DM 1010 270000072 DM 1010-20 dB 270000115 TYPICAL RESPONSE CURVE ...
CWWX063X25G00 Archives - Amphenol Antenna Solutions
CWWX063X25G00 Archives - Amphenol Antenna Solutions
PRODUCT DATA DRAWING DATE REV DESCRIPTION
SCALE: 8:1 SEE NOTES SEE NOTES N/A 2.92mm JACK 2-HOLE FLANGE ACCEPTS Ø.015 PIN. Title: 1521-60187.PDD Author: SV_MICROWAVE\pdm (PDMH1) Created Date:
Temposonics
Höhe: 8 mm Ø 33 Ø 33 Ø 13,5 6 0 ∞ Teilkreis Ø 24 Höhe: 8 mm Ø 4,2 auf Höhe: 8 mm Ø 13,5 Ø 25,4 Ringmagnet OD33 Artikel Nr. 201 542-2 PA-Ferrit-GF20 Gewicht ca. 14g Betriebstemperatur: -40 ... +100∞C Flächenpressung max. 40 N/mm2 Anzugsmoment für M4 Schrauben max. 1 Nm Artikel Nr. 251 416-2 PA-Ferrit-GF20 Gewicht ca. 11g
Duplex Filters DPF 2/33-250-WM - amphenolprocom.com
510 x 750 x 600 mm / 20.07 x 29.52 x 23.62 in. Weight: Approx. 19.2 kg / 42.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. DPF 2/33-250-WM: 200001877: Add to quote: Typical response curve for 500 kHz Duplex.
LTE Ready - Amphenol Antenna Solutions
Shipping Shipping Dimensions (Length x Width x Depth) mm (in) 1579 x 416 x 275 (62.2 x 16.4 x 10.8) Shipping Weight kg (lbs) 29 (63.9) Shipping Volume m3 (ft3) 0.18 (6.4) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions ...
Meter Interface with Seals - Gemeco
AC: 3 x AC voltage inputs (multi voltage), 2 x AC current inputs, Calculates true RMS power DC: 3 x DC voltage inputs (multi voltage), 2 x DC current inputs, Calculates battery capacity as ampere hours and percentage charge remaining, Resolution for current metering down to 0.1 A
SMA Female to Male Adapter | SF2997-6003 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
10131077 | Amphenol Global Search | Amphenol
Get your sample by choosing part number (s) from the product page or using the search box above. Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR.
aol.com | Amphenol Global Search | Amphenol
ATHD04-1-4P-L013 1 Position Receptacle, Flush Flange Mount 100A / 1000V, Pin, environmentally sealed. Comparable to PN# DTHD04-1-4P-L013
Solderless PL 258 for RG8X/RG58AU - Gemeco
The perfect solution to the troublesome task of installing a PL-259 connector or splicing RG-58 A/U, RG-8/X or Lo-Max coaxial cables. Shakespeare’s revolutionary Centerpin connectors are solderless, fret-less, and botchless. They go on without a hitch, without soldering skills. No measuring, no critical stripping of coax insulation, no ...
rg142 | Amphenol Global Search | Amphenol
Available in RG58, RG59, RG142, RG174, RG213 and RG316 50 & 75 Ohm Versions Below: Amphenol CO-174SMARSMA-000.6 SMA Male to SMA Right Angle Male (RG174) 50 Ohm Coaxial Cable Assembly 0.5ft; Code: CO-174SMARSMA-000.6; Buy 0.5ft Amphenol CO-174SMARSMA-000.6 Cables Direct from the Factory at Cables on Demand.
Whip Antennas DFA 2/70-X/... - amphenolprocom.com
X-mount: FME-connection (supplied without cable). XP4-mount: Permanently attached 4 m cable terminated with FME-connector. Specifications. Electrical; Model: DFA 2/70-X/... Frequency: 160 MHz-band freq. to be stated within : 144-175 MHz 450 MHz-band freq. to be stated within : 380-470 MHz: Antenna Type: