Search Results for slimline x 8
2X - PCB
DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 67826 2X 1 OF 1 CRYOGENIC PRESSURE TRANSDUCER XXX ±.005 JDM 9/20/17 JDM 9/20/17 DRK 9/20/17 6 7 8 2 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
1.HOUSING: 33 % GLASS FILLED PPA, BLACK, UL 94-V0 POINT OF MEASUREMENT ...
insulation resistance: 5 x 10^3 m temperature : -40° to +105° contact resistance: 20 m max pin retention force: jumper pins 1.13kg min. power pins 0.91kg min. ref. pcb design thickness 1.22–0.13 2.pin location and tolerance applies to both the interface and solder tail ends on pins
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
2 JS8746 Specifications Part Number L / mm K / mm Tolerance 0-70°C / ± °C JS8746A-0.20 1000 50 0.20 JS8746B-0.20 2000 50 0.20 JS8746C-0.20 3000 50 0.20
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
PTNC Female to Female Bulkhead Hermetic Adapter - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Ardent Concepts
Ardent Concepts SK05-0126T socket 1.0 mm pitch Measurement and Model Results prepared by Gert Hohenwarter 2/15/06 GateWave Northern, Inc. 1
T RSERIES - temposonics.com
Mounting: M18 x 1.5 or 3/4-16 UNF-3A Magnet Type: Ring Magnet + 0.2 + 0.1 0 - 0.1 - 0.2 mm 0 250 500 750 1000 1250 1500 1750 2000 2250 2500 mm Example: Sensor Type: Temposonics RP Measuring Range: 2500 mm Non-linearity (measured): ± 0.116 mm Temposonics RH with Standard Ring Magnet Temposonics RP with Floating Magnet Temposonics RP with ...
Kaye RF ValProbe II Loggers
Kaye RF ValProbe II integra l'innovativa tecnologia RF Mesh con la tecnologia avanzata di validazione termica dei logger in situ. Il campo operativo dei registratori da -40 ° C a + 60 ° C e il campo di temperatura del sensore da -200 ° C a + 200 ° C li rendono ideali per la convalida RF in tempo reale e il monitoraggio di camere ambientali, magazzini, congelatori, frigoriferi e ...
NovaSensor Filtration Air Restriction (FAR) Sensor
GEN) and a 1/8-27 NPT female pressure connection port. Performance Accuracy 2.5% FSO Resolution 0.12% FSO Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO
NovaSensor P2705 Low Pressure MEMS Sensor Die
Excitation (DC) 3.3, 5 Volt Maximum 8 VDC Bridge Resistance 5000 ±20% Ohm Environment Operating Temp. -40 to 125 °C Storage Temp. -55 to 150 °C Mechanical Dimensions 1.85 x 1.5 x 0.86 mm L x W x H, with glass Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value for 51600, 51601, 51608 Value for 51605, 51606 ...
Product Search - cablesondemand.com
Audio Video Monitor Cables. 3.5mm to RCA Y Adapter ; BNC Cables / F-Type Cables ; DisplayPort Cables
Voltage Compensated, Media Isolated, High Pressure Sensors
Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall
II - temposonics.com
8 INSTALLING THE ANALOG OUTPUT MODULE (AOM) 21 9 ANALOG OUTPUT MODULE ADJUSTMENTS 22 9.1 Nominal Range of Adjustments 22 9.2 Null and Full-Scale Adjustments 23 9.3 Velocity Null Adjustments 24 10 ANALOG OUTPUT MODULE/WIRING PROCEDURES 25 10.1 Preparing Cable for Connection to the AOM 25 10.2 J1 Installation Wiring 26 10.3 J1 Connections for AOM 27
Contents
This guide refers to the following versions of Mosa2: 02.13.x. If you use another version, the visual interface and options may vary. Note: To configure the sensor on Mosa2: Press command + A or click Menu and click User Mode > Advanced.
Thermal-Magnetic Circuit Breaker 2216-S…
P1blade terminals A6.3 x 0.8 with polarising tooth (standard) Characteristic curve F1 therm. 1.01-1.4 x IN; magn. 2-4 x IN (only for DC) F2 therm. 1.01-1.4 x IN; magn. 3-6 x IN AC / 4-8 IN DC M1 therm. 1.01-1.4 x IN; magn. 6-12 x IN AC / 8-15 IN DC Auxiliary contacts S1 with auxiliary contact Auxiliary contact function change-over 1 Auxiliary ...
Amphenol
50.8 16.2 requires contact 6 retention wedge awm-3p 20.9 a2 - revise dimension 21/jul/20 louie tommy grey black blue brown green red white yellow atm04-3p-sr01gy atm04-3p-sr01bk atm04-3p-sr01bl atm04-3p-sr01bn atm04-3p-sr01gn atm04-3p-sr01rd atm04-3p-sr01wt atm04-3p-sr01yl color part number part number chart orange atm04-3p-sr01or a3 - update ...
--
x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com 29pos, receptacle,socketsize 24,14-20 awg reduced seal, sta, duramate ahdp b a1 none 1 1 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy contact size min. insul o.d. typical wire range max. insul o.d ...
PRO-PHY150-5SI3
19 x 5.22 x 15.75/19.69 in. Weight: 35 W : 7.3 kg / 16.09 Ib. 100 W : 11.8 kg / 26.01 Ib. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curves no 1. Typical response curves no 2. Ordering Designations. Model Product No. PRO-PHY150-5SI3-35:
EU Type Examination Certificate - Temposonics
CML 16ATEX1090X Issue 2 This certificate shall only be copied 2 of 5 Version: 2.0 Approval: Approved in its entirety and without change www.CMLEx.com 11 Description The Linear Position Sensor Temposonics® T-Series TH is a magnetostrictive linear position sensor comprising a stainless steel hexagonal cross-sectional enclosure and cylindrical measuring element.