Search Results for slimline x 8
RF Connectors - SV Microwave
SV Microwave has over 50 years of proven experience engineering and manufacturing high-quality RF connectors that are capable of providing excellent electrical performance from DC – 110 GHz.
B A1 - Amphenol Sine
x 29 pos, receptacle, socket, panelmate ahdp size 24, rd seal, sra b a1 none 1 1 tommy internal sealing surface finish to be or better3.2 0.13 Ø43.72+0.15-0.05 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 63.0±0.1 2x Ø5.60 duramate notes: unless otherwise specified 1. material: housing: thermoplastic; black
Micro Bayonet Connectors - Amphenol Aerospace
2 randon rown Phone (607) 563- 5685 • Email bbrownamphenol-aao.com Bantam Bantam HD Amphenol’s Bantam Product Series was inspired by the need to replace D-Sub and traditional high cost connectors with a low cost
acs | Amphenol Global Search | Amphenol
Model Number 350B50 TRIAXIAL ICP® ACCELEROMETER Revision: L ECN #: 54444 Performance ENGLISH SI Sensitivity(± 30 %) 0.5 mV/g 0.05 mV/(m/s²) Measurement Range ± 10,000 g pk ± 98,000 m/s² pk
POWERBOSSlite M35 - Amphenol Sine
Amphenol Sine Systems’ PowerBOSSlite M35 (1-3/8”) product line was developed in response to the need for a robust, streamlined and scalable “Plug and Play” product for use in Power Distribution applications. Features • 30A Max Current; 600V; 10AWG • High-performance, cost-effective • Single and Dual-rated cable options
GEC
Ł 1POS (X,Y,U,V,W,T keys) Ł 2POS (X,Y,U,V,W,T k eys) Ł 3POS (X,Y keys) RADSOK Contact Technology High Voltage Interlock 360°Sh ielding, Low Shielding Resistance RoHS/REACH Compliant PowerLok™ G2 Recommended Cable Size & Current Raing 2 POWERLOK G2 CONNECTOR Series Accepted Cable Size Current Raing 300 Series 50mm² 200A 70mm² 250A 500 Series
2-Port Antenna
Dimensions 1404 x 155 x 75 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
Datenblatt EH CANopen - Temposonics
Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 60° 140° 3 7,9 Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 7,9 Ø 25,4 Ø 13,5 7,9 Ø 13,5 Ø 17,4 7,9 U-Magnet OD33 Artikelnr. 251 416-2 Ringmagnet OD33 Artikelnr. 201 542-2 Ringmagnet OD25,4 Artikelnr. 400 533 Ringmagnet OD17,4 Artikelnr. 401 032 Material: PA-Ferrit-GF20 Gewicht: Ca. 11 g Flächenpressung: Max. 40 N/mm 2 ...
HERMETIC SOLUTIONS - Amphenol Aerospace
1 x 10-7 cc of He/sec or less • Fused glass insert in steel shell • High volume manufacturing options Amphenol maintains the following QPLs for hermetic products • MIL – DTL 38999 Series I, II, III • MIL – DTL 26482 Series I, II • MIL – DTL 83723 Series III, Pyle • Commercial 26500 Type (Threaded or Bayonet)
Infinity Premise Amplifiers - Holland Electronics
114.1 mm x 20.8 mm x 59.7 mm 4.49" x 0.82" x 3.15" 114.1mm x 20.8 mm x 80.0 mm. Temperature Water proof-80 dBc Group Delay, Forward-40° F to + 140° F 15 psi Surge Withstand (All Ports) > 130 dB IEEE C62.41-1991 Category B3 Combination Wave 6KV, 2KA;
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R>> endobj 6 0 obj > stream xœÌ½I¯nÛ’ $°qq ² Ô Z÷"½Í¬‹. BBtðy=›– –ÐÞH¶ þûÌ 1"b®o '3éá”õ¾UÌ 3Ê ÿúGúH«¶ÚÇ „ÿ{üõ/¿~û ÿÙúñ¯þíoýcö²Û ÷[þñ¿žÿÿ ÿ&WÿøgÿËo»Ìú1Û ºÇG©íÇ×o;ïü1‡S ...
SMA Male Termination SF8018-6061 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Other Connectors | Products - Amphenol
With PG entry threads ranging from PG7 through PG48, Metric threads range from M12 x 1.5 through M64 x 7 and a standard operating temperature from -20°C to +105°C. Amphenol Industrial Operations Camera Sockets Amphenol provides 20 & 24 contacts camera module sockets for mounting on PCBs allowing mobile camera installation without any ...
Model 1204-13A/084A101 | PCB Piezotronics
Model 1204-13A/084A101:PCB L&T load cell, low profile, 50,000 lbf rated capacity, 50% overload protection, 4.0mV/V output 1 1/4-12 UNF thread, PT02E-10
36.5 - Amphenol Sine
3) note reference = x receptacle, 8 pin, at series, keyed, strain relief end cap b at04-08px-srxxx a3 22 d.parks 11dec13 none grey black brown color part number key-a configuration green at04-08pa-srgry at04-08pa-srbk at04-08pa-srgn at04-08pa-srbr * grey black color part number key-b configuration green at04-08pb-srgry at04-08pb-srbk at04-08pb ...
DISCONTINUED - Amphenol Antenna Solutions
371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK: ELECTRICAL SPECIFICATIONS: Low Band ...
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Diaphragm Size mm2 0.8 x 0.8 - Number of Couples - 60 - Active Area mm2 0.4 x 0.4 - Internal Resistance kW 60 ±30% - Resistance T.C. % °F (°C) < 0.10 - Responsitivity V/W 33 ±30% 500K, 1 Hz Responsitivity T.C. % °F (°C) -0.1 Typical Noise Voltage nV rms 38 R.M.S, Typical
ICP® PRESSURE SENSOR - pcb.com
Model Number 105C ICP® PRESSURE SENSOR Revision: A ECN #: 55250 Performance ENGLISH SI Measurement Range(for ±5V output) 100 psi 690 kPa Sensitivity(-40 to +20 %) 50 mV/psi 7.3 mV/kPa
APXVL14B_43-C-I20 - Amphenol Antenna Solutions
2-Ports, X-Pol, Panel Antenna, 1.4m, 1x 1710-2690 MHz, 65deg, Integrated RET
pan6432 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process