Search Results for slimline x 8
ORDERING OPTIONS - Amphenol Antenna Solutions
Dimensions 2683 x 432 x 153 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
C:Users ormanDesktopPDF for Dale 10-19C-RTHP0203SxH-10C REV B1
X Y Z B1 - RELEASE NEW DWG FORMAT Oct-16-2021 Flan Tommy MP6ARS8S-10. Title: C:Users ormanDesktopPDF for Dale 10-19C-RTHP0203SxH-10C_REV_B1.dwg Author: rorman Created Date:
7} - Amphenol Sine
3) Note reference = X MATERIAL SPECIFICATIONS: PROCESS SPECIFICATIONS: MATERIALS LIST SIGNATURES DATE DRAWN: JARRY 01/AUG/14 CHECKED: ENGINEER: APPROVAL: CUSTOMER: THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, Amphenol Sine Systems -www.amphenol-sine.com 44724 Morley Drive Clinton Township, Ml 48036 THE AMPHENOL CORPORATION.
p:proeaao r-sata 5 r sata s2-prce22-x pa5 - Amphenol Aerospace
Title: p:proeaao_r-sata 5_r_sata s2-prce22-x_pa5.ps Created Date: 12/1/2015 8:25:18 AM
Model 340A50 | PCB Piezotronics
M3 x 0.50 Male: Mounting Torque: 4.0 to 5.0 in-lb: 45 to 55 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A25: Removal tool for M3 connector: 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A147: Adhesive mounting base (for Model 340A50 accelerometer) 1:
APXVARR15_43-C-NA20 - Dual Slan - RFS Technologies
36.8 (81.1) Connector type: 6 x 4.3-10 Long Neck Female/Bottom + 6 AISG RET connectors (3 male, 3 female) Adjustment mechanism: Integrated RET solution AISG compliant (Field Replaceable) Mounting Hardware Material: Diecast Aluminium and Galvanized steel: Radome Material / Color:
Band Pass Filters PRO-BPF 118-137-N - AMPHENOL PROCOM
8.66 x 9.6 x 1.65 in. Weight: Approx. 2.1 kg / 4.63 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram. Typical Response curve. Ordering Designations. Model Product No. PRO-BPF 118-137-N(f) 200001969: Add to quote: Related products. Band Reject Filters.
Model 3991B1120KG | PCB Piezotronics
Model 3991B1120KG:MEMS Shock Accelerometer, 20 Kg, thru hole mount, 096 integral cable
Model 260A01 | PCB Piezotronics
Model 260A01:Triax ICP® force sensor, 1k lb (Fz), 500 lb (Fx,y), 2.5 mV/lb (z), 10 mV/lb (x, y) f Item added to your cart
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 8:1 see notes see notes n/a svk straight jack for Ø.047 cable
Band Pass Filters BPF 2G/7 - AMPHENOL PROCOM
215 x 30 x 30 mm / 8.5 x 1.1 x 1.1 in. (230 x 55 x 30 mm incl. connectors, adjustment screws and mounting brackets) Weight: Approx. 0.45 kg / 0.99 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Mounting Details. All dimensions are given in mm.
Diesel Flow Meters - Airmar
AIRMAR's new SmartFlex™ single- and dual-chamber Diesel Flow Meters, powerful data reporting devices designed for the fuel consumption measurement of engine systems with flow rate requirements up to 4,000 LPH. The DFMs are for use with Airmar’s SmartFlex and SmartBoat® solution where they are configured using the SmartFlex View interface.
Amphenol Extends Product Portfolio with Aorora Aquisition
May 8, 2019. Amphenol Aorora is now part of the Amphenol Family. Amphenol ICC is extending our product portfolio of BTB/FFC/FPC connectors with the acquisition of Aorora Technology Co. Ltd. Based in Huizhou, China with 450 employees, Aorora, was founded in 2003 by Mr. Luo Liwen (CEO). ... D-Sub Slimline (1) D-Subminiature (1) DAC cables (1) DDR ...
Minitek MicroSpace™ Connectors for 48V Automotive Technology
Sep 8, 2018. Everything we see today is getting technologically evolved to a faster and better version, the case of the automotive sector is proof of this. ... D-Sub Slimline (1) D-Subminiature (1) DAC cables (1) DDR 4 (1) DDR5 SODIMM (1) DVR (1) Digital Signage (1) EconoStik (1) ExaMAX IO (1) ExaMAX+ High-Speed Backplane (1) ExaMAX2 Gen2 (1)
Braided Cables RG 58 A/U-XLL - AMPHENOL PROCOM
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield.
Model M604B31 | PCB Piezotronics
X axis: X axis: Electrical Connections (Pin B) Y axis: Y axis: Electrical Connections (Pin C) Z axis: Z axis: Electrical Connections (Pin D) Ground: Ground * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A68: Mounting bolt, captive, 1/4-28 x 0.875" long (for Series 604, 605 & 606) 1:
B RTS014*19Pxx A3 - Amphenol Sine
3) note reference =x clinton township, mi 48036 eco-mate, receptacle, flange, size 14, 19 pos, pin b rts014*19pxx a3 1 1 white apr-10-2018 tod apr-10-2018 tommy apr-10-2018 none notesÿˆ(unless otherwise specified) 1. materialÿˆ shellÿˆthermoplasticÿ ul94 v-0. insertÿˆthermoplasticÿ ul94 v-0. seal gasketÿˆnbr/silicone rubber. 2 ...
Vibration Monitoring in Refinery Applications Under API Standard 670 - PCB
Size Maximum 1” (25.4mm) ø x 2.5” (65 mm) height) In addition to laying out general accelerometer specifications, Section 5 of the standard provides additional guidelines for casing vibration monitoring of machines with rolling element bearings, including gearboxes, pumps, fans and motors.
12-Port Antenna - Amphenol Antenna Solutions
Dimensions 1993 x 472 x 205 mm Hexa band antenna, dual polarisation, 12 connectors Integra compatible - ability to upgrade and recycle, saving 50% carbon emission Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET ...
X 0068226 9/18/2023 9/18/2018 9/18/2018 - SV Microwave
8. DOD OFFICIAL 9. CANADIAN OFFICIAL a , TYPED NAME (LAST, First, Middle Initial) a. TYPED NAME (LAST, First, Middle Ini tia l) b, TITLE b. TITLE c. SIGNATURE d. DATE SIGNED C. SIGNATURE d. DATE SIGNED DD FORM 2345, MAR 2016 PREVIOUS EDITION IS OBSOLETE. Adobe Designer 11 X 0068226 9/18/2023 9/18/2018 9/18/2018