Search Results for slimline x 8
Amphenol SF-QSFP4SFPPS-001 1m QSFP to 4 SFP+ Splitter Cable (30 AWG ...
Amphenol’s revolutionary 3m (9.8 ft) 100-Gigabit Ethernet QSFP28 to 4 x 25-Gigabit Ethernet SFP28 Splitter Cable offers IT professionals a cost-effective interconnect solution for merging new 100GbE QSFP28 and 25GbE SFP28 enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a ...
4U4VT360X06F22s4BR Archives - Amphenol Antenna Solutions
4U4VT360X06F22s4BR Archives - Amphenol Antenna Solutions
33650 | Amphenol Global Search | Amphenol
Position removal tool (part number M81969/8-10 or M81969/14-04) around cable and slide tool down wire until tool tips enter rear grommet and come to a positive stop. Hold tool tip firmly against positive stop on contact, grip wire and simultaneously remove tool, contact and cable.
Installation of vibration sensors - Wilcoxon Sensing Technologies
%PDF-1.4 %âãÏÓ 384 0 obj > endobj xref 384 56 0000000016 00000 n 0000002069 00000 n 0000002247 00000 n 0000002305 00000 n 0000002831 00000 n 0000002874 00000 n 0000003011 00000 n 0000003150 00000 n 0000003289 00000 n 0000003421 00000 n 0000003915 00000 n 0000004335 00000 n 0000004385 00000 n 0000004499 00000 n 0000004611 00000 n 0000004638 00000 n 0000005248 00000 n 0000005503 00000 n ...
Tag Archives: OSFP - Amphenol CS
The introduction of 224G PAM4 technology plays a pivotal role in the evolution of data center connectivity. With unprecedented speed, enhanced bandwidth, and robust system architecture, this Gigabit Ethernet solution is set to redefine the capabilities of data centers, enabling them to keep pace with the rapidly advancing landscape of AI and data-intensive applications.
7691300 Catalog - Amphenol Antenna Solutions
Gain 4.9 dBd / 7.0 dBi 5.9 dBd / 8.0 dBi 5.9 dBd / 8.0 dBi Impedance 50Ω VSWR < 2.1:1 < 1.5:1 Tx Band < 1.5:1 < 1.5:1 Isolation between ports > 23 dB Front-to-back ratio > 20 dB Maximum power 25 W per port Input connector type 2 x N Female, 0.50m Flylead of RG303 Mechanical Characteristics Dimensions HxWxD 205 x 221 x 65 mm 8.07 x 8.7 x 2.6 in
Amphenol LTW | Amphenol Global Search | Amphenol
AZ-12BFFM-QL8C01, ALTW’s X-Lok mini size connectors (support metal) are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. It's the best M12 alternative solution. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageLayout/SinglePage/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R ...
The Future of Industrial Robotics - Amphenol CS
Amphenol Communications Solutions Pioneers Innovation: Launches Two Made-in-India Tech Solutions at Bharat Mobility Global Expo 2025 Jan 22, 2025
lp | Amphenol Global Search | Amphenol
Ø3.3 Ø2.8 20.2–0.7 carrier strip id: 16-18 section a-a 4.5 3.4 4.0 3.2 section b-b of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 at62-16-01xx ... U10E038240T | SLIM-LINE-SAS | Amphenol SlimSAS X4 Vertical Low profile, 30µin Gold plating, Latch pin length=2.2mm, 24G, T&R packing https://www.amphenol-cs.com ...
CXL 2-1LW/... - AMPHENOL PROCOM
The CXL 2-1LW/… is a vibration-proof, lightweight, slim-line, corrosion-resistant, modern style base station and marine antenna. For extreme marine environments, it is recommended to use the CXL 150-1LW- ... Mounting On 16 to 54 mm / 0.63 x 2.13 in. dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind ...
C10-793837 | Amphenol Global Search | Amphenol
Search Results for c10-793837-100 Integral cable accelerometer for walkaround vibration monitoring, 100 mV/g Model 780FM-2-J88C. This quartz sensor measures near-static and dynamic pressures from full vacuum to 3 000 psi (15 000 psi optional).
FK1252DW-038-TT5GP-50 | Amphenol Global Search | Amphenol
These 50 ohm assemblies are available in straight plug and jack configurations on popular coax cables and provide reliable performance up to 3 GHz. Automotive antennas support Wi-Fi, 4G/5G cellular connectivity, Bluetooth, remote start and control, AM/FM/XM and satellite radio, and DSRC/V2X communication. DSRC/ V 2 X COMMUNICATION.
PRMSeries - Amphenol Sine
1 X 8AWG Machined Contact and 1 X 8-32 Threaded Bus Bar Contact Mates with: PRM0400-GX-PLG 4.0mm 70A Max 250 PL000727 4.0mm, Male Receptacle, Panel Side Contact Housing, PRM Series™ 4.0mm 70A Max N/A PL000728 4.0mm, Female Plug Housing for use with PL000729, PRM Series™ 4.0mm N/A N/A
Data Sheet MH-Series MH Analog - Temposonics
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
APXVL14B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 1406 x 160 x 115 mm (55.4 x 6.3 x 4.5 in) APXVL14B_43-C-I20 65° 1406 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT APXVL14B_43-C-I20 ACU-I20-B1 Internal RET Included APM50-B3 Beam Tilt Kit Included
L-1107-AF.fm - Amphenol Aerospace
%PDF-1.3 %âãÏÓ 2 0 obj /Length 5524 /Filter /FlateDecode >> stream H‰ÌWY ÛF ~Ÿ_ÑO ö¢yêxô ’Å"#싽 Ôˆ#)Ö Kœ‰ÿ}ª«¾j6)jfœd ÅCuwÝw½ ß¼þ ™ÔÌïoÆñll úã Ya&ãqœ ÉÄÌw7‰Yݼþñ65«ÓÍ(‰“¤ÈÍüŽ®ç 7Ÿ¢, ÙQ:ŽÓ(ÏÓÄŽò".#ºK§q z¶ÿ ÿDì eG,„ ãE4§fRNãi ŽÄd:uL ¿t2 Vï 6 Çy´'† 1Ût £ Ç;K ôò•|Ì- WF@½³Å ...
P4-BBUULL15-N1, -N1N, -S1, -S1N - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 1.5m, 2x 694-960/2x 1427-2690/2x 1695-2690MHz, 65deg, Integrated RET, Site Sharing Optional
Charles Fiber Optic Round Closure FORC Series General Description and ...
Dimensions and Weight LxWxH: 295 x 220 x 90 mm; 11.6” x 8.6” x 3.5” Approximately 4.4 lbs. (2 kg) as shipped Materials Glass-filled Polypropylene Two Feed Cable Ports 0.393” to 0.669” OD (10 to 17 mm) Dual Branch Ports: Grommet options 8 to 12mm, 12 to 17 mm OD cable Multi-cable grommets available for (4x) 5 to 7 mm
Compact Combiners PRO-HDAR450-4 - AMPHENOL PROCOM
Model Product No. Power Cable EU , with Ground: 210002646: Power Cable UK , with Ground: 210002647: Power Cable US , with Ground: 210002648
Monthly Archives: June 2022 - amphenol-cs.com
Jun 8, 2022. Amphenol is excited to be a part of LightFair 2022, the world’s largest annual architectural and commercial lighting trade show and conference. he event brings together lighting design and technology manufacturers, innovators, and professionals. ... D-Sub Slimline (1) D-Subminiature (1) DAC cables (1) DDR 4 (1) DDR5 SODIMM (1 ...
2C2UB180X06Fxys0 - Amphenol Antenna Solutions
Canister, 2FT, 8-Port, Peanut-Shape Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
AT&T Part Number Reference Guide for Charles Copper Pedestals
316012079 ATT.100004175 Non-Metallic Multi-Purpose Housing, 2-Piece Base, 26.5”x48.5”x14”, 2 Ladder Bars, Non-Flame Retardant . . . . . . . . .CMPH-7500SN/ATT
L-1262-2.fm - Amphenol Aerospace
13. Take a piece of 15 micron lapping film (approx. 8 X 3 inches long) and hold in hand so it has a slight concave radius to it. Complete 40 gentle strokes back and forth over termini to be polished. Use approximately a 4-inch stroke. This step will reduce the fiber length to the right amount for final polish. (Holding the lapping film on a
125GMT Family 125A Dual-Feed Fuse Panel Power:
Ž#fB¨Ì( Xß B ¨:T´ óÔ€€Nxý‘’ )³B NΧٜ” ± T ªT ²¥È) R ÖËÿ7[”Ί Tøla•( –çÚ¬»|ÆsJYV9ƒU5‚K´Tð¬ A pÉX'äÒãÐÌ A ˳ 0ÿp=Ã5,lcƒø¡ Ï Ÿ2']V¢ C µÂá pŽåN¡5ér— tþ ¸£Š±²óiÆ Aç霋Yiž•”di\èãÈ"][ÚøÑ#éø_p}ÀéY¤,Ÿ} ÷iCIZ…*ùß@†*1v²p…±ÚÙ¹\ Û«Ñ ...
APXV9TY10AB MQ-C-I20 - Amphenol Antenna Solutions
8 PORTS Polarization XPOL Azimuth Beamwidth (avg) 90° Unit Beam Electrical Downtilt 2-12° Dimensions 1050 x 295 x 115 mm (41.3 x 11.6 x 4.5 in) APXV9TY10AB_MQ-C-I20 APXV9TY10AB_MQ-A-I20 TDD 8T8R 90° UNIT BEAM 1050 mm INTEGRATED RET MQ4/MQ5 CONNECTORS ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER ...
Pass/Reject Filters BPBR 70/3 / BRBP 70/3 - AMPHENOL PROCOM
225 x 77 x 33 mm / 8.83 x 3.03 x 1.30 in. (incl. connectors) Weight: Approx. 0.51 kg / 1.12 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 15 ppm / °C: Diagram and Mounting. Mounting Details. All dimensions are given in mm [in]
Model 353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
微型电动惯性激振器 - pcb.com
尺寸(直径X 长度) 2.0 in x 1.5 in 50.8 mm x 38.1 mm 安装孔 0.141 in x 1.5 in 3.6 mm x 38.1 mm [1]当输入>2 磅力(>9 牛),需要强制风冷 [2]f=freq [Hz], d=disp. [in] pk-pk 提供附件 90 厘米(3 英尺)同轴电缆电缆 备用保险丝:1 A和2 A 杂项安装螺钉和垫圈 高可靠性的工具箱 相关产品
P51 Pressure Sensor - ssi-sensors.com
Pressure/Temperature Cycles > 1.8 x 10 Cycles Thermal Shock 250 Cycles Vibration 144 Hours EMC Compatibility 150 V/m Humidity 250 Hours Weight ≤ 85 Grams Chemical Compatibilities Any gas or liquid compatible with 304L and 316L stainless steel. (Including but not limited to motor oil,
SMPM Female Connector for .085 Cable 3221-40006 - SV Microwave
The SMPM Female Connector for .085 Cable 3221-40006 is now available in SV Microwave. Place your order with our trusted distributors!
9/2016 EMI/EMP Filter Protection Connectors - Amphenol Aerospace
2 Contact Amphenol Aerospace for more information at 800-678-0141 or Filterappsamphenol-aao.com • amphenol-aerospace.com EMI/EMP G Filter Amphenol ® EMI/EMP Protection Connectors offer the versatility of standard connectors with EMI/EMP protection for sensitive circuits. Internal housing of the EMI/EMP devices eliminates costly and bulky exterior discrete
Model 320C52 | PCB Piezotronics
Model 320C52:UHT-12™, ICP® accel., miniature (2 gm), ring-style, low temperature coefficient LTC , 10 mV/g, 1 to 10k Hz, 5-44 side connector
Cable Components LGP - AMPHENOL PROCOM
1.38 x 1.67 x 7.72 in. Weight: Approx. 650 g / 1.43 lb. Approx. 550 g / 1.21 lb. Environmental; Operating temperature range-55 °C to 80 °C: Ingress Protection: IP65: Ordering Designations. Model Product No. LGP 140-200-N(f) 210002136: Add to quote: LGP 140-200-7/16(f) 210002137: Add to quote: LGP 380-520-N(f) 210002135:
10164359-00011LF | Amphenol Global Search | Amphenol
10137062-00021lf | Amphenol Global Search | Amphenol 10164359-00011LF | Amphenol Global Search | Amphenol 10155679-00011LF USB Type C 16pin Receptacle: Right Angle Mid mount SMT: 30μin 10155679-00021LF : USB Type C 16pin Receptacle Right Angle: Mid mount SMT 15μin: 10155679-00031LF : PART NUMBERS: Dsclamer: www.amphenol-icc.com: Please note ...
Quadruplexer - Amphenol Antenna Solutions
Lightning Protection 10kA (8/20μs) Mechanical Characteristics Connectors 7/16-DIN Female Long Neck Dimensions (H x W x D) Without Connectors or Mounting Brackets Single Unit 250 x 196 x 50.5 mm 9.8 x 7.7 x 2.0 in Twin Unit 250 x 196 x 105 mm 9.8 x 7.7 x 4.1 in Weight Single Unit 4.8 kg 10.6 lbs Twin Unit 9 kg 19.8 lbs Packing Dimensions
081-XXXX-90 N.T.S. - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
10118194 | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of MICRO USB. Contact us today for more details of MICRO USB 2.0, part number 10118194 -0101LF. Micro USB, Input Output Connectors, B TYPE RECEPTACLE with flange.
NovaSensor NPC-410 Series Medium Pressure Sensors
NovaSensor NPC-410 Series Medium Pressure Sensors
n 20 | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c. FEATURES / BENEFITS. •4 ports / 2 cross pol systems in low band (690-960MHz) • 4 ports / 2 cross pol systems in high band (1695-2690MHz) • Supports 4x4 MIMO in low band and high band • Integrated and field replaceable SRET • Optional with Site Sharing feature (Model name Suffix -C-I20S, -A-I20S ...
TR-RA-12X1-2.54-XXXX-1 - Sheet1 - Amphenol Ardent Concepts
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1.1 x.xx = ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no. rev scale: 2:1 sheet 1 of 2 revisions rev. description date approved tr-ra-12x1-2.54-xxxx-1 a www.ardentconcepts.com in part or as a whole without the written permission of
SMA Female to Female Bulkhead Adapter 2990-6005 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
CWWX063X13x00 - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1710-2170 | 1710-2170 MHz, 14.0|16.8|16.8 dBi, 0-14°|0-10°|0-10°, 1298 mm (51.1 in)
10164228 | Amphenol Global Search | Amphenol
slimline x 8 | Amphenol Global Search | Amphenol 10164228 | Amphenol Global Search | Amphenol Electrical interface employs 8 lanes that support 224Gb/s PAM4, providing solutions up to 1.6Tb/s aggregate bandwidth; Enables 400G, 800G, 1.6T aggregate bandwidth per port; Enables up to 57.6 Tb/s aggregate bandwidth in a single switch slot; A single ...
c902-9353-1 | Amphenol Global Search | Amphenol
Search Results for c902-9353-1 38999 INTEGRATED BACKSHELLS - Amphenol Socapex 23 52,37 55,58 46,02 30,5 34 1.6250-18 25 55,58 58,72 50,8 33,7 37 1.7500-18. www.amphenol-socapex.com s notes. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex notes.
Thermometrics NTC Inrush Current Limiter
Thermometrics NTC Inrush Current Limiter
Mounting Instructions - Wilcoxon Sensing Technologies
base diameter, typically 1.1 x accelerometer hex size # 3 (.213) tap drill (modified shank) 1/4-28 starter tap 1/4-28 bottom tap Tap stand Silicone grease Cutting fluid 15/16 (24mm) torque wrench Screw driver Procedure (see figure 2): 1. Machine the spot face and drill to a minimum depth of .350 inches. Use cutting fluid. 2.
8-Port Antenna
8-Port Antenna 3300-3800 MHz PRODUCT OVERVIEW Frequency Range (MHz) 3300-3800 3300-3800 3300-3800 3300-3800 Array P1 P2 P3 P4 Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° Dimensions 950 x 220 x 110 mm
Lightweight, 5.4 dBd, Omnidirectional Base Station and Marine Antenna ...
The CXL 900-6/… is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. SPECIFICATIONS Electrical Model CXL 900-6/... Frequency Models within 824 - 960 MHz Antenna Type Collinear, broad-band Max. Input Power 150 W Polarisation Vertical Pattern Type Omnidirectional 3 dB Beamwidth, E ...