Search Results for slimline x 8
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17217&model
ˆ°¶Š6Ø R;d¥>ýôŒ¢´væ æ¾þ èA©$ ã‡u;å/˜C ™Ý ÔUý8 m‡”ñ ç1]–¼ :üŽT©ùkLªs # @Cj]‡Oç»ÿ ó]+*ŠbÀF Ò %°^Bb¦ª¤¿¯_‚à1ÛŸ—Ì¢™*Ø×ä?Ïh ŽXUÆzs³ypM©œüG®©g
SCREW RELEASED; ECN11-0814 8/1/11 DJI M1.5 TOOLING PIN PERIMETER PIN ...
8/1/11 a released; ecn11-0814 8/1/11 dji 4 merrill industrial dr, suite 102 interpret geometric x.xx = .005 x.xxx = .002 3 tolerances: inch unless otherwise specified. change projection angles: the information contained in this drawing is the sole finish material note x.xxxx = ---section a-a b m1.5 tooling pin 2 plcs m2 mounting screw 4 plcs c ...
预极化ICP® - PCB
%PDF-1.4 %âãÏÓ 29 0 obj > endobj xref 29 63 0000000016 00000 n 0000001873 00000 n 0000001972 00000 n 0000002555 00000 n 0000002683 00000 n 0000003306 00000 n 0000003461 00000 n 0000003574 00000 n 0000003685 00000 n 0000003710 00000 n 0000005712 00000 n 0000005959 00000 n 0000006599 00000 n 0000009010 00000 n 0000011159 00000 n 0000013206 00000 n 0000013346 00000 n 0000013516 00000 n ...
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Modular System: Horizontal or vertical with 4, 6, 8 Positions; Comprehensive range for all application needs; SMT termination; Facilitates ease of PCB assembly on production line; Selective loading and one-piece design assures coplanarity of solder tails and hold down; Stackable side by side design; Easy to use and install; Meets Cat 3 performance
Operation Manual E-Series IO-Link 551845 - Temposonics
Temposonics® E-Series IO-Link Operation Manual I 6 I 3.2 Order code of Temposonics® EP/EL d Connection type D 4 4 M12 male connector (4 pin) e Operating voltage 1 +24 VDC (±25 %) f Output K IO-Link g Advanced single-position measurement or multi-position
Ethernet Military Switch RJSMLAC-8MG-CAPS - Ethernet Switch | Amphenol ...
The Amphenol Socapex MIL-STD-461 Military Ethernet Switch, also known as RJSMLAC-8MG-CAPS, is a highly reliable and robust managed military Ethernet switch designed for use in harsh and demanding environments. This Ethernet switch is equipped with RJFTV connectors and features 8 Gigabit ports, making it suitable for various data acquisition and transmission applications, such as rugged ...
Triaxial switchable junction boxes - wilcoxon.com
Dimensions 10 x 8 x 4 in., 1-6 channels Hinge stainless steel continuous weld Latch stainless steel butterfly knob Input, user-selected 5-socket M12 connectors or cable grips and screw-type terminal block connectors, 5 positions per channel Rating: fiberglass stainless steel NEMA 4X/IP66 NEMA 4/IP66 Mounting
B RT00102P*HEC* B1 - Amphenol Sine
X Z RT00102PNHEC RT00102PWHEC RT00102PXHEC RT00102PYHEC RT00102PZHEC KEY POS-40°C ~ 105°C RT00102PNHEC03 RT00102PWHEC03 RT00102PXHEC03 RT00102PYHEC03 RT00102PZHEC03 PART NUMBER-40°C ~ 125°C. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
AUDCAL PORTABLE, APP-CONTROLLED CALIBRATION AUDIOMETER
AUDCAL SYSTEM CONFIGURATIONS Item Description SYS014 SYS015 SYS016 SYS017 SYS-UPG SLM Precision sound level meter 831C 831C 831C 831C 831C Firmware Audiometer calibration firmware 831C-AUD 831C-AUD 831C-AUD 831C-AUD 831C-AUD Calibrator Class 1 acoustic calibrator CAL250 CAL250 CAL250 CAL250 Cable 6 ft (2 m) extension cable EXC006 EXC006 EXC006 EXC006 EXC006
www.temposonics.com
www.temposonics.com
Model M320C52 | PCB Piezotronics
Model M320C52:UHT-12™, ICP® accel., miniature (2 gm), ring-style, low temperature coefficient LTC , 10 mV/g, 1 to 10k Hz, 5-44 side connector
ST850 Smart™ Sensor Thru-hull - airmar.com
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 0183 display or NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
2-Port Antenna
Dimensions 1404 x 155 x 75 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
ENET 180 2 X3 Connector - amphenol-auto.com
Amphenol ENET Connectors Amphenol Automotive Connection Systems (Changzhou) Co., Ltd Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd
A A4 - amphenol-sine.com
x a a4 none 1 1 p-wedgelock, 6 position, at series title: dwg no: rev: sh: of: rev description date revisions eco by appr a4 1 1 a3 release new dwg format 18/sep/13 drp 7.4 a4 -- update drawing 10/may/19 joe tommy 13.9 12.7 14.8--created date:
UPDATE DRAWING 18/MAY/20 ROOKIE TOMMY - Amphenol Sine
X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com B A3 NONE 3 3 RECEPTACLE, KEYED, 12 PIN, ATM SERIES,PANELMATE BACK PANEL MOUNT FRONT PANEL MOUNT FRONT PANEL BACK PANEL 23.9 41.1 45.0 4xR1.5 21.3 15.8 13.7 4xR7.0 45.0 31.2 16.5 23.9 13.8 19.7 4xR4.0 4xR0.8 4xM4 4x6-32 Thread M4 21.8 RECOMMENDED MOUNTING HOLE
Large Cord & Cable Reel Rack with Hoist - TPC Wire
The Large Cord & Cable Reel Rack with Hoist holds six full reels with 1,000 lb. capacity, totaling 6,000 lbs.The large reel rack is constructed of heavy-duty steel for easy load ing and safe storage of wire and cable, allowing efficient dispens ing by just one person. K eeps areas organized and clutter-free.
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight 0.04 oz 1.0 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
Super-Trex Reduced Diameter Control Cable (16 AWG) - TPC Wire
for Dynamic Applications is 8 : times the O.D. of the cable. Minimum Bend Radius for Static Applications is 6 times the O.D. of the cable. NOTE: Color code repeats after 21 conductors. Numeric identification is unique for all conductor : Created Date: