Search Results for slimline x 8
SMPS Male PCB Edge Launch Connector, SB 3811-40004 | SV Microwave
SV Microwave offers the SMPS Male PCB Edge Launch Connector, SB 3811-40004 with push-on coupling. Access the app note to learn more about the product.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 sv microwave, inc. see notes see notes n/a sma plug to jack micro attenuator dc to 18 ghz. title: m3933_25-xx.pdd author: fdiaz\fdiaz (fdiaz)
IT Datacom | Markets | Amphenol
The 250TPA08/nrg250TPA08 fuse panels are 250A dual-feed and provide 8/8 TPA fuse positions. Engineered into a standard 1RU footprint, each circuit supports up to 50A TPA fuses in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.
SMP Male PCB Surface Mount Connector, 4 Port, SB
The SMP Male PCB Surface Mount Connector, 4 Port, SB 9311-00036. This PCB connector is available through various distributors like Mouser, Newark, etc.
Model 112A06 | PCB Piezotronics
Seal, 0.250" OD x 0.218" ID x 0.015" thk, stainless steel (minimum order 5 each) 2: 065A02: Seal ring, sensor flush mount, 0.248" OD x 0.219" ID x 0.015" thk, brass (for Series 111A, 112A & 113A) 3: Product Documents. Product Specifications Product Manual Product Drawing ...
10112626-101LF | Amphenol Global Search | Amphenol
10128419-101LF | ExaMAX ® | Amphenol Description. ExaMAX ® 56Gb/s High Speed Backplane Connector 92Ohm, 4-Pair, 8 column, 112 position, Right Angle Header, No Guide Pin. ... 10112626-101LF | Amphenol Global Search | Amphenol Part Specification Detail. Amphenol is one of the leading manufacturers of examax 56gb/s high speed backplane connector.
4-20 mA Integral Cable | PCB Piezotronics
Weight: (without cable)3.8 oz; Weight: (without cable)108 gm; Add to cart for quote. Add to Cart Add this product to my product comparison. Download A Brochure . Request A Catalog . Digital Output. Cables and Connectors. Poly Jacket Cables. PTFE Jacket Cables. Armored Cables. High Temp Cables. Cryo Cables. 2-Socket Connectors.
Login - Amphenol
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
REVIEW OF THE APPLICATION OF DESIGN GUIDELINE VDI 2230
5. Mechanics of flanged joints with plane bearing face (geometry ((6), (7) and (8)). From an understanding of the actual design of the joint being considered, the design engineer can select the most appropriate calculation method using the idealized models given. 3 Analysis of Force and Deformations
Industrial | Markets | Amphenol
Available in 2, 3, 4, 6, 8, and 12 positions. Amphenol Sine Systems’ ATM Series™ connectors are an IP68/69K rated (mated), high-performance, a cost-effective solution specifically designed for smaller AWG applications, while still maintaining the strengths of the AT Series™ product line. Our ATM Series™ connectors have been developed to ...
422x.06-405-Txx
-153 dBc (3rd Order, 2 x Tx @ 43 dBm) (PIM value not guaranteed for N connector version) Blitzschutz: Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatischer Schutz: Alle Metallteile DC-geerdet (Stecker zeigt einen DC-Kurzschluss) Mechanisch DE;
Model 5309D-02A | PCB Piezotronics
[7] Bolt joint slip torque is calculated assuming a coefficient of friction (µ) of 0.1 and that grade 8 socket head cap screws are used and tightened to 75% of yield. [8] Bolt joint slip torque is increased from 85,000 in-lbs to 110,000 in-lbs by applying Loctite 638 to the inner 6.000" bolt circle mating surfaces, or using 5/8-11 UNC ...
Model RV641B00 4-20 mA Output Velocity Sensor Installation and ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
n 20 252 4499 c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED n/a freq. range: dc to 18.0 ghz material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: ...
RCP-5SAFFM-SLM7B01: RJ45 Middle Size | Amphenol LTW
RCP-5SAFFM-SLM7B01, Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.
Model M081B20 | PCB Piezotronics
Model M081B20:Metric mounting stud, 1/4-28 to M6 x 0.75, BeCu w/shoulder . PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Piezoresistive Pressure Sensors | PCB Piezotronics
High pressure 3/8" thread. Download Datasheet. Absolute Pressure Sensors. Endevco Model 8515C. Low profile (0.03") adhesive mount. Download Datasheet. Endevco Model 8530B. High sensitivity 10-32 thread. Download Datasheet. Endevco Model 8530C. High resonance 10-32 thread Download Datasheet.
PRO-CAV150-6 - AMPHENOL PROCOM
19" x 30 HU x 600 mm (482.6 x 1332.7 x 600 mm) Gewicht: ca. 36.4 kg: Umwelt; Betriebstemperaturbereich-30 °C to +60 °C: Frequenzstabilität: ca. 0.8 ppm / °C: Bestellbezeichnungen. Modell Produkt Nr. PRO-CAV150-6: 210000379: Verfügbarkeit: Zur Angebotserstellung: Weitere Produkte. Zubehör.
PRO-DIPX 174/223-960-... - AMPHENOL PROCOM
107 x 89 x 30 mm / 4.21 x 3.50 x 1.18 in. Weight: Approx. 0.35 kg / 0.77 lb. Mounting: 4.2 mm dia. (4 holes) Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection: IP64: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm.