Search Results for slotted angle slotted angles steel slotted angle catalog pdf
Amphenol JT/LJT Subminiature Cylindrical Connectors
receptacles are available in carbon steel or stain-less steel shells. Dependable 5 key/keyway polar-ization with bayonet lock coupling is incorporated to aid and assure positive mating. Insert material is a rigid dielectric with excellent elec-trical characteristics, providing durable protection for molded-in solder type contacts. Contrasting ...
INDUSTRIAL PLUGS & SOCKETS
All external screws are made of stainless steel 8 CRITICAL & SAFE Space for wiring and easy access for cables Brass threaded inserts Mechanically interlocked to prevent making and breaking under load Fused, Switched or breakered disconnection available Pre-wired IEC receptacle accepts all manufacturer’s IEC 60 309-2 plugs
CRIMP TYPE ANGLE PLUGS & ANGLE BULKHEAD JACKS - Amphenol RF
CRIMP TYPE ANGLE PLUGS & ANGLE BULKHEAD JACKS Amphenol Connector Cable RG-/U Hex Cavity for Die Set for Stripping Dimensions, Inches (mm) Number Type Outer Ferrule Tool Handle 227-944 a b c 903-517P-71A 75ΩSMC Angle Plug Belden 735A .178(4.5) 227-1221-09 Cav. A .440(11.2) .180(4.57) .090(2.28)
SMP Connectors - RF Connectors - Amphenol RF
Available in a cable-to-board mated pair, the plug side can be provided in either right angle or straight with termination capability to either 0.047” or 0.086”, semi-rigid or conformable coax. The receptacles are designed for surface, through hole, or end launch mounting. Learn More: SMP Product Series Solution Guide
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com 9-2020 MIL-DTL-38999 Connectors
Amphenol
Orthogonal, co-planar & right angle connections between PCBs or PCB to busbar Legs of the PGY distribute high power evenly Available in plastic cover for insulating Operating temperatures range: -40~125℃ Durability: 100+ mating cycles Application Amphenol Industrial Operations
REVIEW OF THE APPLICATION OF DESIGN GUIDELINE VDI 2230 - PCB
DIN 18801 High Steel Constructions; Dimensioning, Design and Manufacturin g DIN 15018 Part 1 to 3 Cranes; Steel Supporting Constructions, Calculation DIN 2505 (preliminary standard) Calculation of Flanged Joints DASt-directive 010 Application of High-strength Bolts in Steel Constructions (published by the
MIL-ST Fiber Optic Connectors
and vibration requirements of MIL-C-83522. Stainless steel construction provides excellent mechanical strength and superior corrosion resistance. The boot is attached either by compression ring or by a threaded adapter. US Navy approved Commercial-off-the-Shelf (COTS) ST connectors provide the same robustness with a spring force
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
angle TR Multicoax connectors mount to the PCB using either a board stiffener or a PEM nut. • While they can be installed in the lab, it is best to install the stiffener or PEM nut during the fabrication process. • A standard microstrip footprint is shown in the image to the right. This footprint is optimized for up to 20 GHz applications.
ms-modified-cylindrical-connectors-catalog-amphenol-industrial
Title: ms-modified-cylindrical-connectors-catalog-amphenol-industrial Created Date: 1/7/2003 11:19:07 AM
Tri-Star Brand Contacts
5 6 Contacts Per AS39029 Spec/Sheet Number Bin Code Tri-Star Part Number Style Contact Size Wire Barrel Size Type/Class Application CONNECTOR FAMILY: AS81714
Amphenol
further information see catalog 12-120, Amphenol EMI Filter Transient Protection Connectors. Overmolded Cable Overmold seals and cables can be designed for almost any industrial application. A variety of materials are available: neoprene, hypalon and others; and a variety of lengths can be designed to meet customer specifications.
SDD SERIES P D-sub connectpositronic
Mounting to Angle Brackets: Jackscrews and riveted fasteners with 0.120 inch [3.05 mm] clearance hole, and ... Visit our website for the latest catalog updates and supplements at ... for stainless steel shell (0 option) [Mounting hole, two places Total diametral float 0.032 [0.81] Ø0.086+0.005
Amphenol Socapex
Due to technical progress, all information provided is subect to change without prior notice Designed by Amphenol Socapex 5 Amphenol Socapex G AE Amphenol SOCAPEX
Data Centers Market Brochure | Amphenol
• Right angle, vertical and various connector . heights and keying options offered. PCIe ® Gen 4/5/6 • X1, X4, X8, X16, X24, X32 standard links • 1.00mm pitch, vertical and right angle with . options for ridge, locked latch, side latch, blade hold down, open wall • Extensive range include options for surface . mount, through-hole ...
Thermometrics PTC Heaters for Angle of Attack De-Icing
PTC Thermistors can be used in Aerospace applications as heaters for Angle of Attack Sensors to prevent ice formation during flight. The PTC self-regulates its temperature and minimizes the power consumption when the vane isI q© /ò)6 Xð+, K j ²°&EÆqé Õ Î ¹%Ý ]¥ê¹ìá0 ÎL×) !p ~ æ ¦J¯P¨²Ê[v²Ûs¹ÑYË L}ÑÀi ñü~ û ...
NOTES: 135110-02-XX.XX REVISIONS THIRD ANGLE PROJ. NC INITIAL RELEASE ...
2 place decimal 3 place decimal angles # 1$ cad file approved engineer drawn third angle proj. drawing no. title date date date dwg sizedrawing no. b scale: rev sheet of rev description date revisions eco appr 2.5:1 2 2 amphenol connex length and tolerance (see tables) ordering information part number (imperial) part number (metric) length in ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
PT SERIES - Amphenol-Air LB
The miniature circular connectors of the PT series shown in this catalog are in accordance with MIL-C-26482 series 1 and VG 95328. Amphenol-air LB received approval for military applications as per VG 95328 under authorization no. 14/86. These connectors must not be connected or disconnected under voltage.
PT SERIES - Amphenol-Air LB
The miniature circular connectors of the PT series shown in this catalog are in accordance with MIL-C-26482 series 1 and VG 95328. Amphenol-air LB received approval for military applications as per VG 95328 under authorization no. 14/86. These connectors must not be connected or disconnected under voltage.