Search Results for slovenia size
Fiber Optic Bulkhead Feed -Through - Amphenol Aerospace
Fully compatible with D38999 and Amphenol CF-series fiber optic connectors with size 16 fiber optic contacts (Consult Amphenol Aerospace for mating information). Jam nut style for easy installation; Available finishes include electroless nickel and olive drab cadmium
SMPM Female VITA 67.3 Backplane Contact (75 Ohm) for 1672A Cable
Meet SMPM Female VITA 67.3 Backplane Contact (75 Ohm) for 1672A Cable, 7521-40002. The perfect product line for various VITA embedded system applications.
Artificial Intelligence, C5ISR, Smart Weapon Systems, and More ...
However, one of the major challenges in the years ahead is deploying these AI systems into small, lightweight embedded systems that meet stringent size, weight, and power (SWaP) constraints without sacrificing computational efficiency. C5ISR
Warrior Grip Soldier-Worn Push-Pull Connectors
Designed to push the size #23 contact to new limits without the downside of excessive heat rise, the Warrior Grip socket contact system is fully backward compatible with existing size #23 pin designs. The system yields an average 26% improvement in heat rise when compared to the competition and meets all applicable MIL-STD-1472 temperature ...
BSD-07PMMP-SS7001: Ceres Standard Size | Amphenol LTW
BSD-07PMMP-SS7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Micro-Miniature Connectors | Products - Amphenol Aerospace
Optimized for Size, Weight, and Power (SWaP) 2M miniature and micro-miniature connectors offer the unwavering performance and reliability of Amphenol’s D38999 series in a smaller, lighter package that is ruggedized for harsh environments and optimized for space while delivering the high-performance connectivity your application demands. As ...
ABD-04BFFM-LL7A01: Ceres Standard Size | Amphenol LTW
ABD-04BFFM-LL7A01, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
High Power and High Voltage Connectors - Amphenol Aerospace
High Power Contacts Amphenol Aerospace's development of High Power Contacts is the foundation of our new High Power Products. The High Power Contacts allow for greater current carrying capacity, or amperage, and are able to withstand higher temperatures in the same sizes as current Mil-Spec style pin and socket contacts.Our Temper Grip Contacts which utilize a stainless steel napkin ring to ...
Series Five Lightweight Military Circular Connectors
Series Five Size Comparison to 2M and D38999. Voltage Rating & Test Data. Series Five Voltage Rating & Test Data. Insert Availability. Series Five Insert Availability. Insert Arrangements. Series Five Insert Arrangements. Contact Ratings, Contacts, Sealing Plugs & Crimping Tools.
SJT - 38999 Series - Amphenol Socapex
The Amphenol Socapex SJT connector is a ruggedized product designed to meet the demands of harsh environment applications in military and aerospace industries. It is derived from the MIL-DTL-38999 series I & II, also called Series 1.5, and is an internationally accepted NATO Standard connector. The SJT connector features reverse bayonet coupling connectors with a large variety of contact ...
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
Cartridge Size: 8: 46 : 8: 70: 3.6mm: 4: 80 : 4: 120: 5.7mm: 0: 150 : 0: 250: 9.1mm: Temper-Grip Technical Information. High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Active Contacts | Products - Amphenol Aerospace
Quadraxial contacts with embedded electronics for fiber optic conversion, boosting, transforming, and other functions.
Jet Engine Test Stand Solutions - KAYE
The fixed monitoring systems installed in so-called test stands are exposed to extreme conditions such as vibration, high ambient temperature, and dust. Depending on the size of the engine, up to 900 measurement points for temperature detection may be required. Thermocouples are the preferred sensors for this purpose.
17 Channel Rugged Ethernet Switch | Ethernet Switches | Integrated ...
A standalone ethernet switch and configurable for system connectivity, various speeds, port types, and interoperation.
DD-18BFFA-QL8MP0: X-Lok Large Size | Amphenol LTW
DD-18BFFA-QL8MP0, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Signal contacts - Amphenol Socapex
With EN3155 qualified contacts and AS39029 compliant contacts, our range goes from contacts size 23 to size 4 along with several terminations such as crimp, solder cup and PCB. Our team of experts can support both on the design and manufacturing of custom solutions.
AB-CB05FL-CBFR-QD005: X-Lok Middle Size | Amphenol LTW
AB-CB05FL-CBFR-QD005, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
RJS-BKN-2UG with Butt Joint Fiber Connector - Fiber Optic Media ...
Its compact size allows for easy installation in tight spaces, making it a versatile solution for a wide range of applications. Overall, the Amphenol Socapex Fiber Optic Media Converter RJS-BKN-2UG is a reliable and rugged solution for converting Ethernet signals to fiber optic signals in harsh environments. Its Butt Joint fiber connector and ...
Part Search Results
CBD. Size 8 and 20 fixed contacts ; Mixed density signal/power/coax/HV and fiber optic ; Industrial performance level