Search Results for slovenia size
HTR-420 - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
10G Copper to Fiber Integrated Hybrid Connector & Media Converter
D38999 Shell Size 11; 10.3125 Gbps; XAUI interface; Built-in Test; 12 dB worst case between transmit power and receive sensitivity; Up to 10G Ethernet, 8G Fibre Channel, PCIExpress 3.0, DVI and more; Industry standard rugged transmitters and receivers -40˚C to +85˚C; Qualified for Airborne and
MGT-5015 High Power Reverse Bayonet Coupling Connectors
Cartridge Size: 8: 46 : 8: 70: 3.6mm: 4: 80 : 4: 120: 5.7mm: 0: 150 : 0: 250: 9.1mm: Temper-Grip Technical Information. High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can ...
RADSOK® | Voltarius | Products | Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
2M Hermetic Micro-Miniature Connectors | 2M803 1/4 Turn Bayonet ...
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...
ABD-02BFMM-LL7A05: Ceres Standard Size | Amphenol LTW
ABD-02BFMM-LL7A05, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Kaye Feedthru
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Differential Twinax Contacts | High Speed Cable Assemblies | High Speed ...
EMI Shielding: 360-degree shielding on each pair Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
MT38999 Multi-Channel Connectors with MT Ferrules
2 arrangements are available -- shell size 11 with one ferrule, and shell size 21 with four ferrules; Technical Information How to Order Guide MT Ferrule Assembly Kits and Tools Accessories. Documents Request Quote. How to Order Guide. MT Ferrule Assembly Kits and Tools.
BD-06AFFM-SL6A04: Ceres Standard Size | Amphenol LTW
BD-06AFFM-SL6A04, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
2M805 Tri-Start Threaded Coupling - Amphenol Aerospace
Amphenol® EMI Protection Connectors have been designed and manufactured for over 45 years. Our EMI protection connectors offer the versatility of our standard 2M connectors with EMI protection to suit the demands of your application.
High Voltage 38999 Connector | Mil-Spec Derivatives | Products ...
Safety interlock circuitry is managed using size 22 contacts in a last mate, first break mating sequence. Features & Benefits: HV38999 series was designed to meet and/or exceed the specifications of MIL-DTL-38999; Dual interlock circuitry; Utilizes existing mil-qualified 39029 contacts;
AB-AU08FL-AUFL-QD004: X-Lok Mini Size | Amphenol LTW
AB-AU08FL-AUFL-QD004, ALTW’s X-Lok mini size connectors (support metal) are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. It's the best M12 alternative solution. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
M8453 SERIES | DC-DC Power Supplies | Power Supplies | Products ...
The M8453 military power supply is a rugged Four output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides DC outputs from 3.3 to 15V at up to 150W.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Size 8 high-speed Quadrax and Differential Twinax contacts for MIL-DTL-38999 Series III (specially modified to accommodate keyed contacts) Transition adapters for use in attaching D38999 Series III connectors with high-speed quadrax or differential contacts to PCB boards; A wide selection of connector shell styles and sizes
1CB-04BFMM-SL6A10: Ceres Middle Size | Amphenol LTW
1CB-04BFMM-SL6A10, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
CD-06AMMM-RL7A10: RBL Middle Size | Amphenol LTW
CD-06AMMM-RL7A10, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.