Search Results for slovenia size
MicroSpaceXS™ 1.27mm Unsealed - Amphenol CS
MicroSpaceXS™ Unsealed 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top Latch, 10 Ways
10140607-062802LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 10140607-062802LF.
Amphenol Borisch
Amphenol Borisch Technologies is a vertically integrated electronic design and manufacturing firm that specializes in superior service. Our experience and expertise in electronics design, design-for-manufacturer, assembly, and test leads the industry.
High Power Contacts | Products | Amphenol Aerospace
The High Power Contacts allow for greater current carrying capacity, or amperage, and are able to withstand higher temperatures in the same sizes as current Mil-Spec style pin and socket contacts.Our Temper Grip Contacts which utilize a stainless steel napkin ring to prevent the beryllium copper tines from “relaxing” at higher temperatures ...
C16-3 Connectors - Amphenol Sine
DOWNLOADABLE CATALOG. Amphenol Tuchel Industrial's ecomate® C16-3 Composite Connectors are ideal for rough environmental conditions. This series includes a variety of housing types and a wide range of contact arrangements.
Model M350D02 | PCB Piezotronics
Size - Height: 0.87 in: 22.1 mm: Weight (without cable) 0.16 oz: 4.5 gm [1] Electrical Connector: Integral Cable: Integral Cable: Cable Length: 10 ft: 3.05 m: Cable Type: 031 Twisted Pair: 031 Twisted Pair: Mounting Thread: 1/4-28 Male: 1/4-28 Male * All specifications are at room temperature unless otherwise specified.
B B3 - Amphenol Sine
size 14,12pos,socket. b b3 none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coulping nut:al alloy, nickel plated. o-ring:nbr/silicone rubber. wave washer:stainless steel. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac ...
RT06128SNH-K Plug Kit, 8 Position, Female, Shell Size ... - Amphenol Sine
RT06128SNH-K Plug Kit, 8 Position, Female, Shell Size 12, with Machined Contacts. Compatible to part # UT06128SH-Plug Kit, 8 Position, Female, Shell S. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
Amphenol Pcd
AWG (1.0mm2) through 32 AWG (0.3mm2) To crimp wire size 18 AWG (1.0mm2), order contact positioner K13-1. To crimp wire size AWG (0.5mm2 ) through 30 AWG (0.05mm2) order contact positioner K-13-1. Each positioner is equipped with a data plate which gives the correct crimp-depth setting for each wire size and must be used with M22520/2-01 tool frame
Accessories for 2M Micro-Miniature Connectors
Tri-Start threaded, ruggedized miniature connectors that meet D38999 requirements at half the size and weight. View Product 2M804 Push-Pull Quick-Disconnect Ruggedized, push-pull miniature connectors with multiple options for soldier-worn applications. View Product 2M803 1/4 Turn Bayonet Coupling ...
AU-08BFFA-QL8AP0: X-Lok Connector | Amphenol LTW
AU-08BFFA-QL8AP0, ALTW’s X-Lok mini size connectors (support metal) are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. It's the best M12 alternative solution. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
RT0W6106PNHEC03 6 Position Plug, Male, Shell Size 10, Silicone Seal ...
RT0W6106PNHEC03 6 Position Plug, Male, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing-6 Position Plug, Male, Shell Size 10, Si Call Us 1-800-394-7732 My Account
DSFP 56G PAM4 SMT | High Speed Interconnects | Amphenol
DSFP SMT Connectors offer dual high-speed lanes operating at 28Gb/s NRZ and 56Gb/s PAM-4 for a 50G and 100G aggregated bandwidth solution. It has additional 2 pins compared to the SFP/SFP+ family, which enables it to have a second high speed channel with
86093967113755ELF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86093967113755ELF.
High Speed Cable Assemblies - Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
U10C438201T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 15µin Gold plating, Latch pin length=1.5mm, 12G, T&R packing
DuraMate™ Series | Circular Metal or Plastic Connectors - Amphenol Sine
Size 18 with 6 insert arrangements 2, 6, 8, 14, 20 and 21 Size 24 with 15 insert arrangements 7(x2), 9, 14, 16, 18, 19, 21, 23, 27, 29, 31, 33, 35 and 47 DuraMate™ AHDP ISOBUS 91 Series
65239-004LF | Dubox®-254mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox ® , part number 65239-004LF
Micro Connectors - Amphenol Canada
Micro Connectors. Amphenol Micro Connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard M83513.