Search Results for slppb 35 bs r0 eh
Waterproof Electrical Junction Box 10 way - gemeco.com
Waterproof Electrical Junction Box 10 way. Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF3211-60193 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Detectivity 1.35 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kΩ Tol.:3%, @25 °C Beta - Value 3920 3960 4000 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor Resistance (R ...
Trex-Onics4 Pin M12 D-Coded Micro Ethernet Cord Sets with Profinet 2 ...
(600 olt to 35 V) WIRE & CABLE / BUS CABLES Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cord Sets with Profinet 2-Pair Shielded Cable • 300V • Operating Temperature: 80°C • IP67 ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PART NO. DESCRIPTION METERS FEET
1900ND01S1B00E - Amphenol Air LB
Connector 1900 Socket With grommet sealed 50 socket contacts #20 Fitted with pin polarizers With not mounted polarizers, with contacts (version 2)
el-cab.com.pl
%PDF-1.3 %âãÏÓ 1 0 obj >>> endobj 2 0 obj >stream 2019-10-15T18:52:46+02:00 2019-10-15T18:58:13+02:00 2019-10-15T18:58:13+02:00 Adobe InDesign CS6 (Windows) uuid ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
EH-A or S4B-EH Mounting Options • Grommet or cable P Clamp • P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications • RoHS / REACH Compliant • IP67 Certified • Halogen Free Design • Cable UL VW-1 Certified
M12 DC Micro Single Key Quick-ConnectsTM with Trex-Onics® Cable
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations subject to change. For complete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
500 psig die has FSO 100 ± 25 mV; 10000 psia die has FSO 300 ± 40 mV; 15000 psia die has FSO 240 ± 35 mV. 6. 5 psig (0.34 bar) linearity: 0.30 %FSO best fit straight line. +IN-IN -IN +OUT -OUT Die dimensions with 63 mil Glass: 0.08 in x 0.08 in x 0.08 in ( 2.1 mm x 2.1 mm x 2.0 mm) P883 schematic and wirebond diagram
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
EH-A or S4B-EH Mounting Options • Grommet or cable P Clamp • P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications • RoHS / REACH Compliant • IP67 Certified • Halogen Free Design • Cable UL VW-1 Certified
TECHNICAL FEATURES - rfstechnologies.com
FO Break-out Length (Bottom) mm (in) 889 (35) PRODUCT DATASHEET HB114-U6S12-540-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 540 ft HB114-U6S12-540-LI REV : F REV DATE : 08 Sep 2021 www.rfstechnologies.com
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
Thermal Overcurrent Circuit Breaker 1140- (2-pole) Thermal Overcurrent ...
35 16 5 3 Typical time/current characteristics at +23 °C/+73.4 °F Water splash cover/knurled nut assembly, transparent X 201 285 01 6 Accessories This is a metric design and millimeter dimensions take precedence (mm ) inch All dimensions without tolerances are for reference only. In the interest of improved design,
Amphenol Fiber Systems International (AFSI) manufactures a complete ...
| 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400
T R S INSTALLATION - temposonics.com
T EMPOSONICS® R SERIES SPECIFICATIONS 550574 D PARAMETER SPECIFICATION Measured variable: Displacement Resolution: Up to 0.002 mm (0.00008 in.) Non-linearity: < ± 0.01% of full stroke or ± 0.04 mm (0.0016 in.), whichever is greater* Repeatability: < ± 0.001% of full scale or ± 0.0025 mm (0.0001 in.), whichever is greater
Market: Semiconductor - ardentconcepts.com
0 5 10 15 20 25 30 35 40 45 50 55 60 65 70 dB Frequency [GHz] S14 S41 Crosstalk. Created Date: 5/20/2016 1:34:36 PM ...
1900ND06P2X00C - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 7 pin contacts #10 Without polarizer, without contact