Search Results for sm 25
Model 080A118 | PCB Piezotronics
Size - Diameter: 1.0 in (25.4 mm) Mounting Thread: 1/4-28 Female (No Metric Equivalent) Specification Notes. English: SI: Physical: Size - Diameter: 1.0 in: 25.4 mm: Size - Height: 0.375 in: 9.525 mm: Mounting Thread: 1/4-28 Female ... Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840. Careers. PCB Careers: Connect with us: Why PCB? 3425 ...
Model 130A25 | PCB Piezotronics
Miniature Windscreen for 0.25 inch micro... $33.00 USD (Pricing valid only in the U.S.) Add to Cart. ... Sensorline SM +1 716-684-0001. info@pcb.com +1 800-828-8840. 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840. Careers. PCB Careers: Connect with us:
Model 030A10 | PCB Piezotronics
Lead Time for 1-25 is 1 Dys. Lead Time for 26-50 is 5 Dys. Lead Time for 51-75 is 10 Dys. Lead Time for 51-75 is 10 Dys. Product Description; Specifications; Documents & Downloads; Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug. ... Sensorline SM 716.684.0001. info@pcb.com
Vibration Shakers | PCB Piezotronics
The dual purpose 2075E and 2110E models have a 3.25 in (8.3 cm) diameter platform for easy mounting of test items to the table while also offering a through-hole armature for use with a stinger as a modal shaker. Similarly the 2025E-HF with it’s 2.125 in (5.4 cm) has an extended test frequency range to 20 kHz. ... Sensorline SM 716.684.0001 ...
Model 356A25 | PCB Piezotronics
Model 356A25:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel., 25 mV/g, 1 to 5k Hz, 4-pin conn. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ... Sensorline SM 716.684.0001. info@pcb.com
Model 356A01 | PCB Piezotronics
Model 356A01:Platinum Stock Products; Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube
Model 480C02 | PCB Piezotronics
3.25 µV rms-110 dB rms: Power Required (Standard) Internal Battery: Internal Battery: Internal Battery (Type) 9V: 9V: Battery Life (Standard Alkaline) 100 hours: 100 hours: Battery Life (Rechargeable Ni Cad) 36 hours: 36 hours: Power Required (Alternate) DC Power: DC Power: DC Power: 5 mA: 5 mA [2] Internal Battery (Quantity) 3: 3: DC Power ...
ford | Amphenol Global Search | Amphenol
Oct. 25, 2024 . Australia intends to purchase $4.7 billion of U.S. SM-2 and SM-6 air defense missiles for the Royal Australian Navy. The deal includes the acquisition of SM-2 Block IIIC and SM-6 missiles, which are among the most advanced interceptors available.
MLC Rugged Metal LC Connectors - amphenol-aerospace.com
Typical Return Loss >55 dB >25 dB Ferrule Premium SM Premium SM. are raa 1 607 6431845 raaapenolaaoco apenolaeropaceco 3 4060 Delaare venue Sney 13838 amphenolaeropaceco amphenolaocom ... to the MM or SM end use. • Visually inspect the polished end-faces, clean if necessary and place a dust temporary clean dust ...
Trunk, 24 Pair, SM G657A2, I/O, LC(D) - charlesindustries.com
Trunk, 24 Pair, SM G657A2, I/O, LC(D)-LC(D) 942-97313-10XXX Revision Date: 12/10/2020 Page 2 of 2 Header Design (1 on top side) Assembly Design Ordering Information Length Part Number 15M 942-97312-10015 25M 942-97312-10025 30M 942-97312-10030 50M 942-97312-10050 75M 942-97312-10075
SC-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SC-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SC-Type Connectors at Amphenol RF online.
Model 685A09 | PCB Piezotronics
0.25 in: 6.4 mm: Sensing Geometry: Inertial Element: Inertial Element * All specifications are at room temperature unless otherwise specified. Product Documents. ... Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840. Careers. PCB Careers: Connect with us: Why PCB? 3425 Walden Avenue Depew, NY 14043.
Model 012A10 | PCB Piezotronics
Lead Time for 11-25 is 3 Wks. Product Description; Specifications; Documents & Downloads; Low-cost, black coaxial cable (RG58/U), 10-ft, BNC plug to BNC plug. Cable assembly consists of the following components: Model 012 cabling ... Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840.
Model 138A25 | PCB Piezotronics
Model 138A25:Tourmaline ICP® underwater blast sensor, 7.6" length, 25k psi, 0.2 mV/psi
Amphenol Single-mode Optical Line AFSI 525N-60-SM Fiber Systems
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International AFSI 525N-60-SM Single-mode Optical Line Test Set MTCK-005 Specification Summary of LEDs CentralWavelength 1310nm±30nm 1550nm±30nm SpectralBandwidth <170nm <170nm Stability
Protimeter Technician's Kit: HygroMaster 2 | Protimeter
The Protimeter Technician's Kit - Flexibility in a durable carrying case with foam inserts to protect meters and accessories.
Model 355B03 | PCB Piezotronics
Petro Wax, one square, 1" x 1" x 0.25" 1: 081B45: Off ground socket head cap screw assembly, 6-32 UNC-2A thd., 0.63 length, stainless steel. 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: ... Sensorline SM 716.684.0001. info@pcb.com
Model 356A09 | PCB Piezotronics
Model 356A09:Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, mini 4-pin connector . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ... Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840. Careers. PCB Careers: Connect with us: Why ...
Model 356B20 | PCB Piezotronics
Petro Wax, one square, 1" x 1" x 0.25" 1: 081A27: Mounting stud, 5-40 to 5-40 thds, w/o shoulder, BeCu: 1: 081A90: Mounting stud, 10-32 to 5-40: 1: ACS-1T: ... Sensorline SM +1 716-684-0001. info@pcb.com +1 800-828-8840. 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840. Careers. PCB Careers: Connect ...
Model 2025E | PCB Piezotronics
Model 2025E:Modal Shaker, 58 N (13 lbf) pk sine force, 18 mm (0.7") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature