Search Results for sma connectors catalog
MIL-DTL-38999 Connectors - Amphenol Aerospace
Note: MS connector 21-75 is supplied with size 8 twinax. Commercial connector 21-75 is supplied with size 8 coax. n HD designates High Density 38999 Series III insert patterns which use size 23 contacts only. Not rated over 175°C. ^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard.
SMP Female R/A to SMA Male R/A 6" Cable Assembly for .085 Cable
The SMP Female R/A to SMA Male R/A 6" Cable Assembly for .085 Cable" 7012-1327. Meet SV's quality-filled product for consistent RF performance. ... These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). ... Catalog Request; Check Inventory; Customer Service. Search; News ...
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132123 STP 3D Model (Size: 433 kb ) 132123 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers between-series adapters allowing TNC interfaces to mate with AMC, BNC, FME, MCX, Mini-UHF, Type N, QMA, RP-SMA, RP-TNC, SMA, TNC and UHF coaxial interfaces. Like in-series adapters, TNC between series adapters can be used as connector savers and gender changes with the added benefit of changing the interface.
Radio Frequency Connectors | Products - Amphenol
These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board. Available in SMA, 2.92mm, 2.4mm and 1.85mm series.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-48 PDF Customer Drawing (Size: 54 kb) 132147-48 STP 3D Model (Size: 423 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MCX Jack to SMA Plug Adapter 50 Ohm Straight | 242126 - Amphenol RF
MCX Jack to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors; SMZ Connectors;
TAC Connectors - Amphenol NEXUS Technologies
TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors. Amphenol NEXUS Technologies TAC Connectors are the ideal choice to reduce size and weight and still maintain many of the same performance benefits wherever a M55116 connector is needed on a newly ...
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM ...
Amphenol GT Series Reverse Bayonet Coupling Connectors
Amphenol’s special offerings of GT Series connectors (see end of catalog) include: GT Amphe-Power® Connectors with RADSOK® technology, the GTC-M Series with metal clip inserts and GT-PC Series for high voltage power applica-tions. There is also information on other Amphenol Industrial Products for the Rail Industry at the end of this catalog.
Amphe-TVS Connector - Amphenol Industrial Operations
Look no further than the Amphe-TVS connector, meticulously designed to meet your needs. Applications for this robust connector are diverse, ranging from rugged towers to outdoor installations and roof-top setups. The Amphe-TVS connector is engineered to deliver unrivaled performance, making it the go-to choice for demanding environmental ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132354 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132354 STP 3D Model (Size: 365 kb ) 132354 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E6-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA PCB Surface Mount Right Angle Jack 50 Ohm | 132136-11 - Amphenol RF
RF Connector SMA PCB Surface Mount Right Angle Jack 50 Ohm. Downloads. 132136-11 PDF Customer Drawing (Size: 38 kb) 132136-11 STP 3D Model (Size: 446 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
M39012/59-4006 SMA Straight Clamp Jack RG-178 RG-196 Bulkhead 50 Ohm ...
M39012/59-4006 RF Connector SMA Straight Clamp Jack RG-178 RG-196 Bulkhead 50 Ohm QPL Approved. Downloads. 901-255-11 STP 3D Model (Size: 945 kb ) 901-255-11 Customer Drawing (Size: 278 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/59-4006: Body Finish:
5015 | Amphenol Global Search | Amphenol
Amphenol’s 5015 series is a rugged, versatile and environmental resistant connector with proven electrical capability in a cost effective package. 5015 series connectors are medium to heavy weight cylindrical connectors with 5 shell styles, 19 shell sizes and 5 service classes.
SMA Jack to N-Type Plug Adapter 50 Ohm Straight | APH-SMAJ-NP - Amphenol RF
SMA Jack to N-Type Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291-12 STP 3D Model (Size: 1769 kb ) 132291-12 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA to PSMP Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMA to PSMP Adapters designed for radio frequency applications. SMA to PSMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Female Keyed (120°) Bulkhead to SMA Male 6" Cable Assembly for .085 ...
SV Microwave offers the SMA Female Keyed (120°) Bulkhead to SMA Male 6" Cable Assembly for .085 Cable 7029-3410 with higher level specifications! ... These products DO NOT comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). Products indicated as ‘Not Compliant’ contain one or more ...