Search Results for sma connectors catalog
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Downloads. 132178 STP 3D Model (Size: 302 kb ) 132178 PDF Customer Drawing (Size: 77 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
ATHD Connector Series - Amphenol Industrial Operations
The ATHD connector series, designed for size 12 and size 8 power contacts, represents a breakthrough in heavy-duty, sealed, single-pole, in-line connection systems. These thermoplastic connectors are not only field installable but also repairable, making them the perfect replacement for expensive and non-repairable splices.
About TIMES MICROWAVE SYSTEMS - アンフェノールジャパン ...
connector technology experience and unparalleled design expertise, Times ... SMA Male, crack-free, hermetic sub-assembly Laser welding capability High purity, high velocity dielectric extrusion 0.270 in Dia. 0.141 in Dia. 0.090 in Dia. SiO2—Times Microwave Systems SiO2 cable assem-
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132354 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132354 STP 3D Model (Size: 365 kb ) 132354 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E6-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
PT Series - Amphenol Industrial Operations
The PT Series – Miniature Cylindrical Connectors by Amphenol offer a versatile solution for various commercial and industrial applications. These connectors, adhering to the MIL-DTL-26482 Series 1 standards, provide twice the number of contacts in half the size of standard connectors, ensuring compact yet efficient performance.
Rectangular Connectors | Products | Amphenol
Derived from EN4165 connectors, Amphenol Air LB France's SIM plates consist of custom shells fitted with EN4165 standard modules, together creating an integrated solution. They can easily be integrated at the rear of electronic boxes, or fully replace boxes themselves. Plates are also suitable to connectorize boxes or structure parts, aiming to ...
MIL-DTL-38999 Connectors - Amphenol Aerospace
Note: MS connector 21-75 is supplied with size 8 twinax. Commercial connector 21-75 is supplied with size 8 coax. n HD designates High Density 38999 Series III insert patterns which use size 23 contacts only. Not rated over 175°C. ^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard.
RP-SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 132234RP PDF Customer Drawing (Size: 221 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
HD-BNC to SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of HD-BNC to SMA Adapters designed for radio frequency applications. HD-BNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
information about Amphe-Power Connectors. Amphe-Power 5015 connector with insert pattern 28-5 with ® sockets and standard contacts. RADSOK® Contacts for High Power Mil-Power Connectors Amphenol Mil-Power Connectors 38999 with RADSOK ® High Amperage Contacts • 6 layouts available: • Shell size 21 with 4 size 8 RADSOK®
Contact Us
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
Exploring Autolock FFC/FPC Connectors - Amphenol CS
Understanding Autolock FFC/FPC Connectors. The Autolock FFC/FPC connector series from Amphenol consists of board-to-board, FPC-to-board connectors, that offer a seamless and secure method of connection - the Autolock connectors provides an automated approach, simplifying the assembly process for faster and more user-friendly results.
CA Series Connectors Catalog High Speed | Compression Mount
CATM Series Connectors Catalog High Speed | Compression Mount. Specifications subject to change without notice US Patent Numbers 6,787,709, 6,909,056, 7,126,062, 7,556,503, 8,926,342. ... www.ardentconcepts.com CA Series CA Series Connectors & InterposersConnectors & Interposers Ardent Design Support Connectors Overview Ardent Compliant Contact ...
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9220 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm. Downloads. 901-9220 PDF Customer Drawing (Size: 119 kb) 901-9220 IGS 3D Model (Size: 6366 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 132298 PDF Customer Drawing (Size: 47 kb) 132298 STP 3D Model (Size: 312 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
N-Type Jack to SMA Plug Adapter 50 Ohm Straight | 242112 - Amphenol RF
N-Type Jack to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors; SMZ Connectors;
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 12 inches
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 12 inches (305 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132147 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147 PDF Customer Drawing (Size: 42 kb) 132147 IGS 3D Model (Size: 780 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm Gold Plated with Zinc Die Cast Body. Downloads. 132225 VSWR Simulation Data (Size: 19 kb ) 132225 PDF Customer Drawing (Size: 350 kb) 132225 STP 3D Model (Size: 561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;