Search Results for sma connectors catalog
88-552008-55s | Amphenol Global Search | Amphenol
901-9723 PDF Customer Drawing (Size: 88 kb) 901-9723 STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated: ... SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-9874. SMA Straight Surface Mount Jack 50 Ohm Extended Body 901-10654. Related ...
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9841 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm. Downloads. 901-9841 PDF Customer Drawing (Size: 151 kb) 901-9841 IGS 3D Model (Size: 1643 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
RF Antennas - Amphenol RF
They are made to mate with RF connector interfaces or to be mounted directly to a PCB and come in various internal and external configurations. Amphenol’s Off-The-Shelf (OTS) antenna portfolio provides a wide range of embedded, internal and external antennas - including Cellular, Wi-Fi, GNSS, BT/BLE, LoRa, UWB, WLC, and NFC antennas.
Search Results - Amphenol Aerospace
Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ...
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 901-9511-3 STP 3D Model (Size: 337 kb ) 901-9511-3 PDF Customer Drawing (Size: 238 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
MPS02-BSFA032S | Amphenol Global Search | Amphenol
MPS02-BSFA032S is a 32-pin low voltage connector with serviceable locking leg and IP68/IP6K9K rating. It is part of the 103 series of micro board-to-board connectors designed for high density applications.
Amphenol MP-6ARJ45SNNG-065 Category-6a Ethernet Cable (CAT6a FTP ...
We only use true CAT6A ISO/IEC shielded RJ45 connectors in our design, which provides a 50% reduction in Near End Cross Talk (NEXT). ... Catalog > CAT-5e • CAT-6 • CAT-6a • CAT-8 Cables > Category 6A (Cat6A) ... Amphenol CO-058SMAX200 SMA Male to SMA Male (RG58) 50 Ohm Coaxial Cable Assembly . Amphenol MP-64RJ4528GY Slim Category-6 ...
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP67. Downloads. 132245-10 STP 3D Model (Size: 1240 kb ) 132245-10 PDF Customer Drawing (Size: 79 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 132298 PDF Customer Drawing (Size: 47 kb) 132298 STP 3D Model (Size: 312 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA PCB End Launch Straight Plug 50 Ohm | 132412 - Amphenol RF
RF Connector SMA PCB End Launch Straight Plug 50 Ohm. Downloads. 132412 PDF Customer Drawing (Size: 60 kb) 132412 3D Model (Size: 117 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-009-10GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
CZone COI Deutsch Connector Kit - Gemeco
Deutsch Connector Kit contains Deutch Connectors, Locking Wedges and Contact Pins necessary to connect bare wires to Control1/Combination Output Interface High Outputs (DTP 4-Way), Low Outputs (DT 12-Way) and monitoring Inputs (DT 8-Way). ... Catalog CZone-Catalog. Prop 65.
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132100 PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1181K1-3G-.141-50: Body Finish: Gold: Body Material: Brass:
Product Literature - Positronic The Science of Certainty
Compact Power Connector Catalog Revision: H3. Plug-in power interface for CompactPCI and other platforms. Great Golden Catalog Revision: NC. Modular, blind mating power/signal connector with 256 different configurations and up to 200A per contact. Goldfish Catalog Revision: D2.
RP-TNC to RP-SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of RP-TNC to RP-SMA Adapters designed for radio frequency applications. RP-TNC to RP-SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB Through Hole Straight Jack 50 Ohm | 132401 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132401 PDF Customer Drawing (Size: 47 kb) 132401 STP 3D Model (Size: 380 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
10131758-001RLF | PCI Express | Amphenol
Contact us today for more details of PCIe M.2 Connectors, part number 10131758-001RLF. Amphenol is one of the leading manufacturers of Storage and Server System. ... Digital Catalog. Events. Industry Standards. Our Capabilities. Part Number Stock Search. Videos. Distributor Digital Library. PCI Express. PCI Express - 10131758-001RLF. Status ...
Amphenol CO-174BNCX200-002 BNC Male to BNC Male (RG174) 50 Ohm Coaxial ...
Buy 2ft Amphenol CO-174BNCX200-002 Cables Direct from the Factory at Cables on Demand. RG174 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 micro coax cable with pre-terminated BNC Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-3 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-3 STP 3D Model (Size: 391 kb ) 901-143-3 PDF Customer Drawing (Size: 138 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
RP-SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178RP - Amphenol RF
RF Connector RP-SMA Straight Crimp Plug RG-316DS 50 Ohm. Downloads. 132178RP PDF Customer Drawing (Size: 72 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
SMA Plug Shorting Cap | 132331 - Amphenol RF
RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors; ... BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; BNC Tee Adapters. C-Type Adapters. Back; C-Type Adapters;