Search Results for sma-038
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-10013-RFX PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 18 inches
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 18 inches (457 mm) SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 18 inches | 095-902-459-018 JavaScript seems to be disabled in your browser.
SMA Adapters - RF Coaxial Adapters | Amphenol RF | Page 8
Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
SMA Straight Plug to SMA Straight Plug AA-60091 50 Ohm 36 inches 095-902-466-002 N-Type Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm 082-6685 You May also be Interested in
Amphenol RF SMA Connectors for Automotive Cable Datasheet
SMA Straight Plug, Nickel Plating: 901-10735. SMA Straight Jack, Gold Plating: 901-10736. SMA Straight Bulkhead Jack, Gold Plating: 901-10737. SMA Right-Angle Plug, NickelPlating: RTK-044. 901-10848: SMA StraightPlug. 901-10849: SMA Straight Jack. 901-10850: SMA Straight Rear Mount Bulkhead Jack. 901-10851: SMA Right-Angle Plug
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 750 mm 095-902-569-M075 FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile IP67 Z Key Code 3FA1ENZRJ-C04E3 FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile With Clip IP67 A Key Code 3FA1ENASJ-C01ES
CUSTOMER OUTLINE DRAWING - amphenolrf.com
sma bhd jack - p/n: 132453 brass, gold plating sma str plug - p/n: 132451 brass, gold plating cable - lmr-240 2. electrical: a. impedance: 50 ohm 3. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol, 95-902-481-xxx, and date code" interface per mil-std-348 series: sma jack interface per mil-std-348 series: sma plug
RF Connectors for High Frequency Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP67. Downloads. 132245-10 STP 3D Model (Size: 1240 kb ) 132245-10 PDF Customer Drawing (Size: 79 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 ...
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 18 Inches 095-902-569-018 MHF I LK Right Angle Plug to RP-TNC Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 100 mm 095-850-314-100 AMC Right Angle Plug to TNC Straight Bulkhead Jack Rear Mount IP67 RG-178 50 Ohm 100 mm 095-850-284-100
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm | 901-9873 JavaScript seems to be disabled in your browser.
SMA to AMC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to AMC Cable Assemblies designed for radio frequency applications. SMA to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
SMA Straight Plug to SMA Straight Plug AA-60091 50 Ohm 48 inches 095-902-466-003 You May also be Interested in SMA Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm 901-9202-2A
PRELIMINARY ISSUE
sma str bhd jack - brass, gold plating mmcx r/a plug - brass, gold plating cable - rg 174, black 2. electrical: a. impedance: 50 ohm 3. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 245106-02-xx.xx and date code" lock washer hex nut heat shrink tube typ(2) 'd' flat interface per mil-std-348 series: sma jack ...
Design for Tighter Spaces with SMA to AMC Cable Assemblies
The SMA straight plug contact is engineered from brass with gold plating while the AMC right angle plug is constructed with PBT housing and a gold plated, phosphor bronze contact. The 1.13 mm micro coax cable is extremely flexible and allows this assembly to be used in tight spaces without any concerns for damaging the unit. The SMA to AMC ...
RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm | 132114RP JavaScript seems to be disabled in your browser.
SMA PCB Through Hole Straight Plug 50 Ohm | 132133 - Amphenol RF
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 18 inches 095-902-450-018 SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-9000-CC RP-SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132108RP
SMA PCB End Launch Straight Jack 50 Ohm | 901-9850 - Amphenol RF
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead 132170SS-10 TNC Straight Bulkhead Jack to Unterminated 0.085 Hand Formable 50 Ohm 750 mm 095-850-235M075 RP-SMA PCB Through Hole Right Angle Jack 50 Ohm 901-9865
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm | 901-10009-RFX JavaScript seems to be disabled in your browser.