Search Results for sma
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-3 - Amphenol RF
SMA Straight Plug to SMA Straight Plug AA-60091 50 Ohm 72 inches 095-902-466-004 SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9805-HP N-Type Straight Plug to N-Type Straight Plug AA-60091 50 Ohm 24 inches 095-909-164-024
Conformable Cable Assemblies - SV Microwave
Part # 7029-3580 SMA Female Bulkhead to SMA Male 6" Cable Assembly for .085 Conformable Cable Available Inventory: 110
SMA Plug to SMA Plug Adapter 50 Ohm Right Angle | 132339 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
RP-SMA to MMCX Adapters - Amphenol RF
Amphenol RF offers a full range of RP-SMA to MMCX Adapters designed for radio frequency applications. RP-SMA to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Female Connector for .085 Cable 2921-6002 - SV Microwave
SV Microwave offers the SMA Female Connector for .085 Cable 2921-6002. This single port connector is now available with our suppliers. Explore today!
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches)
TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC Cable Assemblies designed for radio frequency applications. TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol RFs new SMP Product Series Solution Guide
Newly Released Product Series Solution Guide. Amphenol RF is pleased to announce our new SMP Product Series Solution Guide. This catalog offers a comprehensive overview of our complete range of SMP products, along with the technical specifications necessary for designing this product for your next project.
Handportable Antennas FSP 900/...-SMA - AMPHENOL PROCOM
Highly flexible polyethylene covered StraightFlex steel wire (self-straightening). Full size, end-fed ½ λ antenna whip – groundplane independent.
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-10025-RFX - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
SMA Straight Jack to SMA Straight Plug 0.085 Hand Formable 50 Ohm 36 inches 135106-R1-36.00 SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 12 inches 095-725-127-012 N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 4 M 175101-R2-M4.00
MMCX to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX to SMA Cable Assemblies designed for radio frequency applications. MMCX to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm
SMA Female PCB Edge Launch Connector, .093" PCB Thickness
SMA Female PCB Edge Launch Connector, .093" PCB Thickness" 2985-6038. Check out the complete technical specifications and compare them with your needs.
2782-6051-dB-CRYO - XMA
Atten, SMA-m/f, 26.5GHz, 2W. The cornerstone of XMA’s products, attenuators are linear, passive transmission line components designed to reduce the input power in a matched system by a predetermined amount. Item # 2782-6051-dB-CRYO. Description: Atten, SMA-m/f, 26.5GHz, 2W. Materials: SS. Types: Attenuators.
High Frequency SMA End Launch Connectors Provide Excellent VSWR Performance
Amphenol RF’s high-frequency SMA end launch series support performance up to 26.5 GHz.
RP-SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
RF Connector RP-SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
AMC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of AMC to SMA Adapters designed for radio frequency applications. AMC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol CO-058SMAMMRP-006 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 6 ft Amphenol CO-058SMAMMRP-006 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Coax Cable to connect your RP-SMA equipped WiFi router to a RP-SMA compatible antenna.