Search Results for sma
MMCX Plug to SMA Plug Adapter 50 Ohm Straight | 242142 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches)
amphenol sma crimp | Amphenol Global Search | Amphenol
RF Connector SMA Straight Crimp Jack SMA Str Cr Jack DACAR 302 RTK 031 TFC 302LL 50 Ohm. Downloads. Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 304 kb) 901-10735 PDF Customer Drawing (Size: 305 kb) Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 132 kb) Product Life Cycle. ...
Hybrid overmoulded - CONEC
Hybrid overmoulded connectors are offered as single ended and connection cables in various standard lengths and are electrically tested with regard to transmission properties according to IEC 11801 Cat 5e.
LiteTouch | Solderless PCB Connectors - SV Microwave
Electrical SMA 2.92mm 2.4mm 1.85mm Impedance 50Ω 50Ω 50Ω 50Ω Max Frequency 26.5 GHz 40 GHz 50 GHz 67 GHz Mechanical SMA 2.92mm 2.4mm 1.85mm Intermateability 2.92mm SMA 1.85mm 2.4mm Recommended Mating Torque 7 - 10 in - lbs 7 - 10 in - lbs 5 - 7 in - lbs 5 - 7 in - lbs Recommended Board Mount Torque 12 in - oz 12 in - oz 12 in - oz 12 in - oz
MMCX to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX to SMA Cable Assemblies designed for radio frequency applications. MMCX to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
High Frequency SMA End Launch Connectors Provide Excellent VSWR Performance
Amphenol RF’s high-frequency SMA end launch series support performance up to 26.5 GHz.
SMA Plug to SMB Jack Adapter 50 Ohm Straight | 242144 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Straight Plug 50 Ohm Reverse Thread | 132193RT
RF Connector SMA Straight Plug 50 Ohm Reverse Thread. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead IP67 ARC
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Jack to SMA Jack Adapter 50 Ohm Right Angle | 132274 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
MCX Plug to SMA Jack Adapter 50 Ohm Straight | 242127 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
Amphenol CO-174RASMAX2-002.5 SMA Right Angle Male to SMA Right Angle ...
Buy 2.5ft Amphenol CO-174RASMAX2-002.5 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Right Angle Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
SMA Straight Plug 50 Ohm Reverse Thread | 132195RT - Amphenol RF
RF Connector SMA Straight Plug 50 Ohm Reverse Thread. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm