Search Results for sma
SMPS Female QB to SMA Male 6" Cable Assembly for .047 Cable
The newly invented QuarterBack cable assemblies with Flexible Coax cable type from SV Microwave. Access the datasheet and explore the crucial dimensions now.
SMA Adapters - RF Coaxial Adapters | Amphenol RF | Page 2
Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RP-SMA to MMCX Adapters - Amphenol RF
Amphenol RF offers a full range of RP-SMA to MMCX Adapters designed for radio frequency applications. RP-SMA to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm ( 5.9 Inches)
SMA Male to SMA Male 12" Cable Assembly for .085 Cable
SV Microwave proudly presents the SMA Male to SMA Male 12" Cable Assembly for .085 Cable 7029-2553 with segment most features and specifications!
2082-624X-dB-CRYO - XMA
Atten, SMA-m/f, 18GHz, 2W. The cornerstone of XMA’s products, attenuators are linear, passive transmission line components designed to reduce the input power in a matched system by a predetermined amount. Item # 2082-624X-dB-CRYO. Description: Atten, SMA-m/f, 18GHz, 2W. Materials: SS. Types: Attenuators.
SMA Jack to BNC Jack Adapter 50 Ohm Straight | 901-167 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMP Male to SMA Female Panel Mount Adapter, LD
The SMP Male to SMA Female Panel Mount Adapter, LD SF1112-6034. Explore our high and mighty products and get complete RF performance today!
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
High-Performance and Flexibility with New SMA to SMP Cable Assembly ...
High-Performance and Flexibility with New SMA to SMP Cable Assembly Configuration. Amphenol RF is pleased to introduce a new configuration of SMA to SMP assemblies to our expansive line of fixed-length cable assemblies. This assembly consists of a straight SMA plug with a right-angle SMP plug and utilizes the popular Tflex 405 cable type from Amphenol Times Microwave Systems which is a ...
SMA PCB Surface Mount Straight Jack 50 Ohm | 132134-18 - Amphenol RF
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
SMPM Female VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable
The SMPM Female VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable" 7032-7434-120. Learn more about the features and applications from App Note.
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-10024-RFX - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132138 - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132138 JavaScript seems to be disabled in your browser.
SMPM Male to SMA Female Adapter, FD - SV Microwave
The SMPM Male to SMA Female Adapter, FD SF1132-6027 is now available through our suppliers. Check out the product specs and place your order today!
SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm
SMA Jack to MCX Jack Adapter 50 Ohm Straight IP67
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters