Search Results for small nylon ball connectors
5(/($6(' 0$5 -+($''+ &+$1*( 72 -8/ 0,/27200< - Amphenol Sine
$+'& 7 0ruoh\ 'ulyh &olqwrq 7rzqvkls 0, 6lqh 6\vwhpv zzz dpskhqro vlqh frp 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/
EU RoHS II Certificate of Conformance - Amphenol Aerospace
MS3470L18-8P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
模型 - Amphenol Sine
AT11-310-1605 Contact Removal Tool, Plastic, Size 16 Sealing Plugs (For both Machined or Stamped & Formed Contacts) Part Number Description A114017 Sealing Plug, Size 16, White A114017-SR Sealing Plug, Size 16, SR01 Series, Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red
Amphenol-Air LB | Newsletter
Amphenol-Air LB - innovative Steckerlösungen garantieren die sichere Übermittlung von Daten. Und die verlässliche Bereitstellung von Energie, wo immer sie benötigt wird.
18.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Bulkhead Female to VITA 67.3 SMPS Female Backplane Contact 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FB292-047-FV67.3SMPS-180 DRAWN 2022-10-14 14:02:53. Created Date:
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMPS R/A Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FRSMPS-180 DRAWN 2022-10-21 11:38:19. Created Date:
Harsh Media Pressure Sensor - amphenol-sensors.com
• Small package Applications • Transmission fluid pressure sensing • Oil pressure sensing • Fuel pressure sensing Amphenol Advanced Sensors NovaSensor’s NPR-101 pressure sensor is a silicon-based MEMS device using “Backside Absolute Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the
NTC Type NDP - amphenol-sensors.com
• Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors
B TYPE - Amphenol Sine
AT11-310-1605 Contact Removal Tool, Plastic, Size 16 Sealing Plugs (For both Machined or Stamped & Formed Contacts) Part Number Description A114017 Sealing Plug, Size 16, White A114017-SR Sealing Plug, Size 16, SR01 Series, Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red
: CM / MLa 23-256 From : Martine LADIETTE To - Amphenol Socapex
FM.CPL.0004.THYEZ.PUNE Revision C 948, Promenade de l’Arve – B.P. 29 74311 Thyez Cedex - France Tél. : +33 (0) 4 50 89 28 00 www.amphenol-socapex.com
DC/DC POWER SUPPLY
%PDF-1.7 %µµµµ 1 0 obj >/Metadata 1244 0 R/ViewerPreferences 1245 0 R>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI ...