Search Results for smallest container box
Mounting Studs & Screws | PCB Piezotronics
Once installed, the accelerometer's base should be flush with the test articles surface. In temperature environments below the upper temperature limit of a particular grease or light engine oil, a small amount of this grease or oil should "wet" the flat surface interface between the test article and sensor.
Portable Vibration Calibration for Sensors | PCB Piezotronics
IMI Sensors Model 699B02 is a small, handheld vibration reference source. Intended for rapid checking of vibration measurement, it is ideal for troubleshooting predictive maintenance and condition based monitoring systems. See product listing below for more information. Portable shaker tables
Rod End Load Cells | PCB Piezotronics
Our rod-end load cells are designed for integration into tension measurement. They are versatile, durable, and fit easily into small spaces such as inline with vehicle tie rods. We also offer a sphere and clevis style models, which are particularly effective for off-axis/side loading applications due to their excellent bending strength.
PCB Search Results (352C33)
BNC Switch Boxes; BNC Termination Boxes; Cable Reduction Boxes; DIN-Rail Enclosures; Accessories. ... Shipping Containers; Mining; Water / Waste Water; Noise Monitoring; Industrial Hygiene; Program / OEM Business ... of ±500 g’s peak. 500 g’s X 10 mV/g = 5000 mV = 5 volts The sensitivity of the accelerometer remains linear from small s ...
Probe | PCB Piezotronics
The small profile Probe Microphone (Model 377B26) is used for acoustic measurements in small, hard-to-reach places and where precise placement is required in near-field testing within confined areas. This probe microphone is used in extremely high temperatures environments 1472°F (800°C).
Low Cost Accelerometers | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Canister Load Cells | PCB Piezotronics
Canister Load Cells. PCB's cost-effective canister load cells are easy to install and ideal for low-capacity applications. Canister style load cells include a built-in mounting base for a simplified installation in both tension and compression applications.
Model 3991B1120KG | PCB Piezotronics
[1] Typical. [2] Verified with test data provided on supplied calibration certificate. [3] Sensitivity is proportional to excitation voltage, and at other excitation values, sensitivity can be predicted from the 10VDC calibrated value with a small (~.5%) increase in uncertainty.[1] Typical.
Automotive Powertrain Development Sensors - PCB
Featured products. PCB Series 339 triaxial accelerometers are ideal for measuring vibration in powertrain testing applications. Housed in a titanium case, these hermetically sealed sensors offer standard high temperature capability and a low temperature coefficient that is a prerequisite in the powertrain test environment.
High Temperature | PCB Piezotronics
The small profile Probe Microphone (Model 377B26) is used for acoustic measurements in small, hard-to-reach places and where precise placement is required in near-field testing within confined areas. This probe microphone is used in extremely high temperatures environments (800ºC).
Automotive Acoustics | PCB Piezotronics
Model 378C10 is a 1/4" pressure response microphone typically used in noise absorption applications within impedance tubes, or general noise testing in cavities or small enclosures. 378A12 The 378A12 can be used to measure the pressure response of airbag deployments.
High Amplitude Pressure | PCB Piezotronics
PCB® model 377A12, 1/4" Pressure Field Microphone is designed for very high amplitude measurements. It is for use in small closed couplers, confined spaces or flush mounted applications. Models 377C10 and 377C01 microphones are also recommended for high frequency and high amplitude applications.
High/Low Volume Custom Cable Wire Harness & Assembly Manufacturing
We specialized in the design, engineering, and manufacturing of custom wire harnesses, cable assemblies, and integrated electronic mechanical devices (box builds). Established in 1979 and acquired by Amphenol in 2013, ADCE built a reputation of uncompromising quality, innovation, and delivery excellence that is second to none.
Digital ICP - USB Signal Conditioner - PCB
The small form factor, versatility, and open software options also make this a perfect tool for integration with Industrial IoT (Internet of Things) systems and custom applications. Ordering Options. 485B39 – ICP Inputs, USB-A Connector; V485B39 – Voltage Inputs (No ICP Supply Current), USB-A Connector
Force Sensors | PCB Piezotronics
PCB's quartz, piezoelectric force, and strain sensors are durable measurement devices with exceptional characteristics for measuring high frequency dynamic force and strain events.
Microsoft Word - 90225 731 P31 manual.doc
container and packing material for use in case reshipment is required. Caution: Use great care in handling the 731A. It is fragile. Never DROP it or hit it against a solid object. 3.2 Preparation for use Mount the 731A on the test structure using a 3/8-16 UNC stud. The mounting surface should be about 2 3/4” (70 mm) in diameter, flat and clean.
New UHT-12™ Miniature Accelerometer | PCB Piezotronics
Small and lightweight, these sensors weigh just 1.85 grams with a size of 9.6 mm x 17.3 mm. They are hermetically sealed in a rugged titanium housing and feature easy to install thru-hole mounting. The accelerometers attach to test structures with an insulated mounting screw.
Quartz Shear Accelerometers | PCB Piezotronics
Quartz Shear, ICP® Accelerometers for Durability Applications. PCB® quartz sensing crystals offer the most stable operation over time with virtually no change in sensitivity and performance even after multiple overload events.
Model M3501B1260KG | PCB Piezotronics
Model M3501B1260KG:MEMS shock accelerometer, 60 kg, M6 x 0.75 stud mount, 096 integral cable (side exit), length 10-ft pigtails
Fiber Optic Network Products - Custom Cable
The container or box size is selected by cable length and quantity, and these costs are added at checkout based on your shipping method selection. ... All orders are packed in standard and double walled corrugated boxes, based on your package weight and size. To ensure contents are kept safe in transit we utilize air filled pillows and bubble ...