Search Results for smart utilities
USA - NY - Harmon & Sullivan Associates, Inc.
TempoLink® Smart Assistant; TempoGate® Smart Assistant; Discover the R-Series V; R-Series Position Sensors R-Series RH; R-Series RP; R-Series RD4; R-Series RT4; R-Series RF; GB-Series Position Sensors GB-Series with threaded flange; GB-Series with pressure-fit flange; E-Series Position Sensors E-Series EH
Wire and Cable Certifications Explained
The majority, if not all electrical wire and cable sold, will have specific ratings and/or certificates to define its intended use while providing end-users with a level of confidence in the cable's safety and reliability.
GH2183-10 Heading Sensor with Solid State Compass + GPS, 10Hz - AIRMAR EMEA
The patented Airmar GH2183 combines GPS positioning and highly accurate heading information in one compact antenna. The GH2183 eliminates the need to install a GPS antenna above deck and a heading sensor below deck.
Wireline Solutions - amphenol-ns.com
In many homes, robust networks are essential for managing smart appliances, security systems, and a multitude of mobile devices. As demand for ultra-high-speed broadband continues to grow, wireline engineers are enhancing fiber connections from the core network to the edge, ensuring exceptional data rates and reliability right to the last mile.
SSI Technologies - Application Note FT-AN6
Fluid-Trac® smart sensor technology has the capability of sensing and notifying the conrollter of certain tank conditions that affet the accuracy cof the level indication. Fluid-Trac® level sesors can be dn signed with e an added defrost capability. In extremely coldweather, urea will start freezing at -11.5 °C (11.3 °F).
Finland - Sensorola Oy
For urgent technical matters on weekends and holidays: We will not let you down!
M39012/56-4007 SMA Right Angle Clamp Plug RG-174 RG-188 RG-316 Times ...
M39012/56-4007 RF Connector SMA Right Angle Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved
SMART VIBRATION SWITCH - PCB
686B71 SMART VIBRATION SWITCH Revision: A ECN #: 39883 [2] Performance ENGLISH SI Alarm Threshold(± 10 %) 0.25 to 5 in/sec pk 4.5 to 90 mm/s rms [1] Frequency Range(± 3 dB) 420 to 60 kcpm 7 to 1000 Hz Hysteresis(% < Alarm Threshold) 3; 6; or 10 % 3; 6; or 10 % [1] Residual Vibration Level(Reference) Dependent or Independent Dependent or ...
Model 176M47 | PCB Piezotronics
Model 176M47:Charge output pressure sensor with UHT-12™ sensing crystal, 500 psi dynamic, 17 pC/psi, +1000 F, ATEX-CSA approved
Model 112A06 | PCB Piezotronics
Model 112A06:Wide Operating temperature range of -400 to +662F (-240 to + 350C) pressure probe, 5000 psi, 3 pC/psi, 0.218 in dia. SS diaphragm, accel. comp
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
VenU ® Dual Band, Dual Polarization, Wireless 8-Port Sector ... - PCTEL
FPMI2458-DP806NM and FPMI2458-DP812NM have reached end of life. Meets important compliance standards – UL 94 HB ASA radome and PC board conform to UL’s high flame retardant rating; meets stringent building code requirements
Trooper ™ II 5G Cellular Slender Dual Carrier GNSS Multiband Antenna
Compact – Slender 4.6-inch footprint ideal for installations with limited surface space; Easy installation and/or replacement – Built-in ground plane; metal 1-inch stud mount with slotted jam nut provides single cable exit
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
PCTEL Reports Third Quarter Financial Results
Third quarter 2023 revenues were $17.4 million, a decrease of 33.1% from the year ago period. Third quarter 2023 antennas and industrial IoT device revenue was $13.2 million, a decrease of 29.4% year-over-year, due to lower revenues for agriculture and public safety applications.
SMA PCB End Launch Jack 50 Ohm | 132322 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm
gm6 lynx | Amphenol Global Search | Amphenol
Zhaga Consortium is a leader in the lighting industry that defines standards for lighting solutions to meet the trends like smart lighting, and create inter-operable components so that they can be serviced, replaced, or upgraded with improvements in technology.
SmartBoat/SmartFlex - AIRMAR EMEA
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester