Search Results for smp-mssb-pcs15t
amphenol 3d cad download | Amphenol Global Search | Amphenol
CAD FILE DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIO NS ARE IN INCHES AND TOLERANCES ARE: 2 PLACE DECIMAL 3 PLACE DECIMAL ANGLES 0.030 REF [0.76] 0.050 REF ... are given by Amphenol Corp. the furnishing of these drawings, specifications, or other data by Amphenol Corp., or to any other person to anyone for any purpose is ...
Distributor Inventory Search - Amphenol RF
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
d:dscansmp-mssb-pce-4x - Amphenol RF
holes of NOTES: the top RI F.IA—4SI—:; li.l of feedînç BO .0 .0 liliil SECTIUN o SECTION 3-3 '42) DO DI PO 132 T User DIM
Declaration of Conformity to RoHS
Part Number: SMP-MSSB-PCR Description: SMP(M)PIN CONT,PCB,REAR MNT RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
best livelihood projects jslps | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of SMB Adapters designed for radio frequency applications. SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
jt07re-8-35p | Amphenol Global Search | Amphenol
Search Results for jt07re-8-35p Model 3713F11200G | PCB Piezotronics Model 3713F11200G. $1925.00 (USD) (Pricing valid only in the U.S.) Add to Cart.
smp connectors home rf connectors | Amphenol Global Search | Amphenol
RF Connector SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm IP67 Mates with SMP-FS-C07-1 or similar SMP Plug Design Downloads SMP-MSSB-C07 PDF Customer Drawing (Size: 274 kb)
c:userspdfsmp-mssb-pct-1 - amphenolrf.com
%PDF-1.6 %âãÏÓ 7 0 obj > endobj xref 7 17 0000000016 00000 n 0000000813 00000 n 0000000887 00000 n 0000001007 00000 n 0000001187 00000 n 0000001272 00000 n 0000001306 00000 n 0000021478 00000 n 0000042099 00000 n 0000062837 00000 n 0000078577 00000 n 0000090662 00000 n 0000102359 00000 n 0000113724 00000 n 0000128443 00000 n 0000131112 00000 n 0000000636 00000 n trailer ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
"amphenol rf, smp-mssb-pcs-nm, date code" interface per mil-std-348 series: smp jack smooth bore this surface marked "nm" to signify non-magnetic connectors scale 5.000 recommended pcb pad layout customer outline drawing all other sheets are for internal use only. author: amphenol rf
RF Connectors for High Frequency Applications
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm SMP-MSSB-PCS. View Details. Add to Parts List Add to Compare. SMA PCB Through Hole Right Angle Jack 50 Ohm 901-143. View Details. Add to Parts List Add to Compare. SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel 925-169J-51PT.
solderless connector | Amphenol Global Search | Amphenol
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm IP67 Mates with SMP-MSSB-C07 or similar SMP Jack Design. Downloads. SMP-FS-C07-1 PDF Customer Drawing (Size: 265 kb) SMP-FS-C07-1 STP 3D Model (Size: 214 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
tape | Amphenol Global Search | Amphenol
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel Enhanced 20 GHz Performance. Downloads. SMP-MSSB-PCS-17 STP 3D Model (Size: 67 kb ) SMP-MSSB-PCS17T PDF Customer Drawing (Size: 458 kb) SMP-MSSB-PCS-17 HFSS 3D Comp Model (Size: 580 kb )
SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm IP67 Mates with SMP-MSSB-C07 or similar SMP Jack Design. Downloads. SMP-FS-C07-1 PDF Customer Drawing (Size: 265 kb) SMP-FS-C07-1 STP 3D Model (Size: 214 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
smpm-100 | Amphenol Global Search | Amphenol
SMPM Straight PCB Smooth Bore Jack Through Hole 50 Ohm 925-137J-51P. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.38 mm 925-142A-51S. SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel SMP-MSSB-PCS17T. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.90mm SMP-FSBA-990.
22-9 | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
remington 22 semi auto rifles | Amphenol Global Search | Amphenol
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm SMP-FS2A-224. SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm 925-169J-51P. SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm SMP-MSSB-PCT-5. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.90mm SMP-FSBA-990.
Importing a 3D Component onto a PCB Launch Model
7 Select the entire component via the side menu and position the component on the launch model so that it is flush with the top of the board. Ensure that no objects are interfering with the
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
SMP Straight PCB Smooth Bore Jack Through Hole Mount 50 Ohm Non-Magnetic Tape and Reel SMP-MSSB-PTR-NM. SMP Straight PCB Catchers Mitt Jack Surface Mount 50 Ohm Tape and Reel SMP-MSCM-PCS11T. SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm SMP-FS-C08-1-R.
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
SMA Right Angle Plug to SMP Straight Bulkhead Jack Tflex 405 50 Ohm 2 M
SMP-MSSB-C07: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 0.50 M 095-902-581M050.