Search Results for smpm-100
Reflow Stable PCB Connectors | Glass or Epoxy Seal - SV Microwave
SV Microwave has developed a suite of Reflow Stable PCB Connectors that feature either a glass or epoxy seal as the dielectric material. The dielectrics in this product line exhibit minimal change in volume with respect to temperature. Available in SMP, SMPM, and SMPS series.
PRODUCT PORTFOLIO - SV Microwave
VITA 67.3 SMPM 10-Port Backplane Connector Module SV PN: SF9321-60059 VITA 67.3 SMPM 14-Port Backplane Connector Module SV PN: SF9321-60086 Aligned VITA 67.3 SMPM Backplane Contact For Ø.086” Cable SV PN: 3221-40066 VITA 67.3 SMPM Backplane Contact For Ø.047” Cable SV PN: 3221-40071 VITA 67.3 SMPM Bullet Insertion/ Removal Tool SV PN: 500 ...
High Frequency D38999 Contact Cable Assemblies | SV Microwave
SV Microwave offers high frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.
SMPM Male PCB Surface Mount Connector (Glass Seal), FD
SV Microwave proudly presents the SMPM Male PCB Surface Mount Connector (Glass Seal), FD P/N: 3211-20028. It has the greatest mechanical specs! Check Inventory. Register. Log in. Compare Products List ... 100 : Insertion Force - LD 5.0 lbs : Insertion Force - SB 3.0 lbs ...
Two Hole In and Between Series Flange Mount Adapters - SV Microwave
SV Microwave just released a new line of 2-hole in- and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options. Additionally, these new adapters come with two screws for fast and easy installation.
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations. SV Microwave’s SMP, SMPM & SMPS ...
Reflow Stable Multiport PCB Connectors - SV Microwave
SV Microwave introduces a line of 2- and 4-port SMP, SMPM, and SMPS PCB connectors designed to withstand the high temperatures found in solder reflow ovens. Capable of withstanding up to 500°C, these connectors retain their internal geometries without compromising electrical and mechanical performance after going through solder reflow.
SMPM Female to Female Bullet (OAL 0.211") - SV Microwave
Uncover the SV's RF performance with SMPM Female to Female Bullet (OAL 0.211")" 3290-4002. The product is available through our distributors. Check Inventory. Register. Log in. Compare Products List ... 100 : Insertion Force - SB 2.5 lbs : Withdrawal Force - FD 6.5 lbs ...
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
Elevate your RF performance with SV Microwave's SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD 3211-40094. Place your order today! Check Inventory. Register. Log in. Compare Products List. ... 100 : Insertion Force - SB 2.5 lbs : Insertion Force - FD 4.5 lbs ...
PCB Multiport Connectors | Technical Specs | SV Microwave
SV Microwave’s high performance RF/coaxial SMPM & SMPS multiport PCB connectors are ideal for high frequency printed circuit board applications where precision is key. These connectors enable extremely high frequencies while maintaining the smallest form factor. ... 100; Insertion Force - SB: 3.0 lbs; Insertion Force - LD: 5.0 lbs; Insertion ...
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 3211-40107. Go over multiple resources to understand this product completely. Check Inventory. Register. Log in ... 100 : Insertion Force - SB 2.5 lbs : Withdrawal Force - FD 6.5 lbs ...
SMPM Female to SMA Male Adapter 1132-4003 - SV Microwave
SMPM Female to SMA Male Adapter 1132-4003. Take a look at the product's technical specifications and get the products through distributors. Check Inventory. Register. Log in ... 100 : Insertion Force - FD 4.5 lbs : Insertion Force - SB 2.5 lbs ...
SMPM Male Panel Removal Tool 500-32-004 | SV Microwave
The SMPM Male Panel Removal Tool 500-32-004 is now available at SV Microwave. Place your order with PEI-Genesis, Mouser, Digi-Key and Heilind Electronics! Check Inventory ... 100 : Insertion Force - SB 2.5 lbs : Withdrawal Force - SB 1.5 lbs ...
SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm
SMPM Straight PCB Smooth Bore Jack Through Hole 50 Ohm 925-137J-51P. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.38 mm 925-142A-51S. SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel SMP-MSSB-PCS17T. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.90mm SMP-FSBA-990.
SMPM Product Series Solutions Guide Catalog
%PDF-1.6 %âãÏÓ 280 0 obj >stream hÞ´T]oÚ0 ý+÷±UÅü‘8 R… H h¥e„–j¨ &¸`- (1Uûïg;°6 ëú2YŽ {îµÏ¹¾6 ` ÝÀ ¨ }`¾™ x š !ÔƒËK x Y-Q ‚nÊ* D@¾`t;= ·Ó ”D «½DÉDÔ? k!Ñüu'ÑÕ‹þšh¡%J…‹+wM\¯gÖï‹Z ËB£‡o÷ód|q-tÙId®Ve¶FWEZ®U±A UDE~ÿ UUëÁVTà‡ÈÆDzN+µÓeåda˜¡kqpa %û•¶d憡c5/ï e “@YãîÌŽÊBõ¶^² Ã'ú ...
HD-EFI Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HD-EFI Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HD-EFI Connectors at Amphenol RF online.
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-197J-51PT STP 3D Model (Size: 57 kb ) 925-197J-51PT PDF Customer Drawing (Size: 416 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-197J-51P HFSS 3D Comp Model (Size: 863 kb )
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 100 mm
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 100 mm (3.93 Inches) Downloads. SMPM Plug to Plug Cable Assembly Datasheet (Size: 192 kb) 095-725-127-XXX PDF Customer Drawing (Size: 244 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
RP-SMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency RP-SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of RP-SMA Connectors at Amphenol RF online.
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and ...
RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-168J-51P HFSS 3D Comp Model (Size: 1670 kb ) 925-168J-51PT PDF Customer Drawing (Size: 376 kb) 925-168J-51PT STP 3D Model (Size: 618 kb ) HFSS 3D Component File User Guide (Size: 1574 kb)