Search Results for smps smt connector
10146788-113C0LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of Card Edge Connectors. Contact us today for more details of PCI Express, Part Number 10146788-113C0LF ... Pcie Gen4 ULP Surface Mount. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
107379-05 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
428 Jack Panel Module - charlesindustries.com
The 428 module makes electrical connection to the system through one of the 56-pin, wire-wrap connectors pro-vided as part of the mounting assembly. The 428 module provides twelve identically-designed front panel mounted test jacks whose terminals are trace-connected to separate pins on the 56-pin module connector. When
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.300 Post 0.180 ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.300 Post 0.180 PTFE. Downloads. 132147-22 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; ... SMA Straight PCB Through Hole Jack 50 Ohm Surface Mount with Pick and Place Pad 901-10690.
ACS/iTRL De-Embedding Software - Amphenol CS
As a public service to the global community of Ansys HFSS users, Amphenol CS is making available their automated front end tool for creating 3D Via models for many of their connectors. This tool used by hundreds of customers and Amphenol employees to speed up the process of creating custom plated through hole footprints for connectors.
Model 081C21 | PCB Piezotronics
Model 081C21:Isolation mounting stud, integral 10-32 to 10-32 male stud both ends, 0.13” & 0.25" long - 303SS Material, 0.75” hex, 250°F
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements. Features & Benefits:
AIPXE-325XBP-01 AIPX Blank Header Plate , Black, Thermoplas - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AIPXE-325XBP-01 AIPX Blank Header Plate , Black, Thermoplastic-AIPX Blank Header Plate , Black, Thermoplastic
Whip Antennas MU 23-3-ZG - AMPHENOL PROCOM
ZGP4-mount: Permanently attached 4 m low-loss RG 58 cable terminated with FME-connector. Specifications. Electrical; Model: MU 23-3-ZG: Frequency: 23 cm amateur band : 1240 - 1300 MHz: Antenna Type: Collinear mobile antenna: Max. Input Power: 40 W: Polarisation: Vertical:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5640 STP 3D Model (Size: 983 kb ) 031-5640 PDF Customer Drawing (Size: 869 kb) 031-5640 STP 3D Model (Size: 1001 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
COTS | Commercial off the Shelf | Fiber Optic Training Course
COTS fiber optic training focuses on the FC, LC, SC, and ST COTS connectors, this class is ideal for both beginners and experienced field personnel
Model 353M256-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
106993-12 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Amphenol Aerospace
Amphenol Aerospace bietet eine umfassende Auswahl an Steckverbindern und Zubehör für die Luft- und Raumfahrtindustrie.
FAQ - Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
Quick-Connex™ SJOO AC Micro Cordsets - TPC Wire
Quick-Connex® SJOO AC Micro Cordsets make replacement of electrical and electronic control devices quick and simple. Cord sets are made with Super-Trex® SJOO Ultra-Gard® Portable Cord, a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The mol ded and keyed, thermoplastic elastom er cordset provides rapid and secure connect and disconnect and ...
Fiber Optic - Custom Cable
Jumpers-1.2, 1.6, 2.0, 3.0mm; MTP/MPO Cable Assemblies; Multi-fiber Trunks; Node Cables; Fiber Drop Cable Solutions; Micro-Distribution Trunks up to 144 strands
main | GOST | Accessories
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
PL7-FPR-3D.gif | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
SMA Female to PTNC Female Flange Mount Adapter, 4 Hole - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).