Search Results for snap-on neg battery connector
UHF Right Angle Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance
RF Connector UHF Right Angle Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-59 PDF Customer Drawing (Size: 156 kb) 083-59 IGS 3D Model (Size: 1281 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Triax Straight Clamp Plug 75 Ohm | 031-4774-3 - Amphenol RF
RF Connector Triax Straight Clamp Plug 75 Ohm. Downloads. Assembly Instructions C12 (Size: 73 kb) 031-4774-X PDF Customer Drawing (Size: 323 kb) 031-4774-3 IGS 3D Model (Size: 1445 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material:
Model 3713B1130G Triaxial MEMS DC accelerometer, 66.6 mV/g ... - PCB
a bench-top power supply or portable battery source. • Gas damping extends the upper frequency range, attenuates unwanted highfrequency vibration, and provides stable - performance over the entire operating temperature range. 3.0 Principle of Operation . The sensor element of the 3700 series features a proof mass,
NDCCGJ-0003 | SFP 28G Straight Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NDCCGJ-0003 NDCCGJ-0003 | SFP 28G Straight Cable Assembly | Amphenol
59132-S28-05-065LF | Minitek® | Amphenol
Minitek® 2.00mm, Board to Board Connector, Unshrouded Vertical Stacking Header, Through Hole, Double Row, 10 Positions, 2.00mm (0.079in) Pitch
EP78 - FLEXWELL® Premium Elliptical Waveguide - RFS Technologies
1.062 / 30.5 Premium Performance (suggest to use with tunable or pre-tuned connectors to achieve optimal system performance) 1.15 / 23.1 Standard Performance Cut-off Frequency GHz 4.72 PRODUCT DATASHEET EP78 FLEXWELL® Premium Elliptical Waveguide EP78 REV : B REV DATE : 18 Apr 2024 www.rfstechnologies.com
10106122-4000401LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of Power connectors. Contact us today for more details of PwrBlade+™, part number 10106122-4000401LF. ... Battery Connectors. Contacts. Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions.
SurveyMaster - Protimeter
Herunterladen auf der LOS GEHT'S Technische Daten zum SurveyMaster (Forts.) AAS-920-085G – 07/2024 Funktionen Vom Benutzer anpassbare Funktionen: • Automatische Abschaltung 0–10 Min.
Repair and Maintenance Returning Equipment Contact Information Safety ...
Beyond routine calibration and battery replacements where applicable, our products require no user maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Platinum (In-stock) VC MEMS Triaxial Accels - PCB
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Tools & Accessories - Amphenol Antenna Solutions
A complete range of tools and accessories. Everything you need for your cell site installation.
Compact vibration transmitter, velocity, RMS, 1.0 in/sec
Vibration transmitter, 4-20 mA output proportional to RMS velocity, 1.0 in/sec full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
Pass/Reject Filters BPBR 2/4 / BRBP 2/4 - amphenolprocom.com
Ordering Information. If pass and reject frequencies are stated when ordering, the filters are delivered factory-adjusted. Ordering example : BRBP 2/4…, LOW : 149.5 MHz, HIGH : 154.0 MHz.
Product Data Sheet - Temposonics
MTS Sensors R-Series Model RS Temposonics® Linear-Position Sensors - IP68/IP69K Housing 3 Product Data Sheet, Document Part No.: 551251, Revision A 10/11 Model RS rod-style sensor dimension reference The Temposonics R-Series rod-style sensor (Model RS) offers modular construction, flexible mounting configurations, and easy installation.
Model 426A07 | PCB Piezotronics
Model 426A07:ICP® short preamplifier 1/4-inch to be used with prepolarized condenser microphone, 10-32 Connector. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ... Battery Powered ICP® Signal Conditioners; In-Line ICP®-Powered Charge Converters; Dual ...
1.0-2.3 Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 ...
RF Connector 1.0-2.3 Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm. Downloads. 102-913-07 PDF Customer Drawing (Size: 165 kb) 102-913-07 IGS 3D Model (Size: 3248 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Ratcheting Hand Crimp Frame with Die Set | 47-10120 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20002) Hex Cavity Dimensions are 0.042 0.068 0.178 0.213
Data Sheet R-Series V RH5 SSI - Temposonics
Connection type 1 × M16 male connector (7 pin), 1 × M12 male connector (8 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption 1.2 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC Overvoltage protection Up to 36 VDC
MCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm. Downloads. 252119 PDF Customer Drawing (Size: 78 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: