Search Results for snap-on neg battery connector
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
News-Amphenol Sincere
Fax : 86-20-3483 9800. E-mail : [email protected]. Add : #A WanAn Ind. Park, LanHe Town, Nansha Dist Guangzhou, PRC 511480
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 2160G01 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 D Key Code
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Model 080A238 | PCB Piezotronics
Model 080A238:0.40"/10.2mm Triax cube adhesive mounting clip, 100 pcs bag
Military Shipboard Low Smoke Coaxial Cables
10 3 Since the 1940's, MIL-C-17 has been the definitive specification for coaxial, triaxial and other high performance radiofrequencycables.Beginningin1970 ...
Website Registration - amphenol-ns.com
How to Register. Please fill out the form below; After clicking on the register button you will be alerted that your registration request has been submitted.
N-Type Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch ...
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder RG-405 0.086 50 Ohm. Downloads. 172169 STP 3D Model (Size: 536 kb ) 172169 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
Request a Product Quote - tpcwire.com
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or [email protected].
Login - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
News Center-Amphenol Assembletech
2015-12-8 AST Type-C connector got the USB-IF certification TID. After more than one year's development, the Type-C connector developed by Amphenol AssembleTech passed the USB-IF certification test on December 2015, and got the TID:5,200,000,029; Then Amphenol Asse
Website Terms of Use - wilcoxon.com
Website Terms of Use. ATTENTION: Please read these Terms of Use carefully before using the Website. Using the Website indicates that you accept these Terms of Use.
ICP® ACCELEROMETER Revision: J - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Die Set Hex Cavity Dimensions are 0.068 0.213 0.254
Die Set, Hex Cavity Dimensions are 0.068, 0.213, 0.255 for use with hand crimp frame 47-10000
HT7000 TROUBLESHOOTING AND AUDITS HAND TORQUE The RS Technologies ... - PCB
Coiled, PT to DB15 Male Mating Connector, Standard 4242R-000630 Hand Torque Wrench with LEDs Cable Assembly, 10' Coiled, PT to DB15 Male Mating Connector, Standard STANDARD HAND TORQUE WRENCHES Model No. Capacity Drive Size Length Weight 027025-04021 20 lbf-in (2.3 Nm) ¼-inch Hex 6.25 in (159 mm) 4.8 oz (136 g) 027025-04061
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
41.2 REF - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range