Search Results for snapdragon 6 gen1 antutu
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6201SxH-35PSx ...
Title: G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6201SxH-35PSx_REV_B1.dwg Author: mforce Created Date: 9/9/2014 8:50:39 AM
B75 Medium Chirp, 600W, 0° Tilt, Furuno 10-Pin, DT
Fixed 12° tilted version for 6 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth;
Glomex | Antenna - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
8638PSC3005LF | D-Subminiature | Amphenol
D-Sub Cable Connectors, Input Output Connectors, Power Contacts 8638 Socket Crimp 30A, >200 Cycles
CUSTOMER OUTLINE DRAWING - Amphenol RF
6. max. panel thickness = 3.2 mm 5.85 on the flat [.230] recommended mounting hole recommended cable stripping dim's 1/4-36uns-2a 8 [.315] hex. 8 [.315] hex. scale 2.000 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING 02 PRELIMINARY 04 ...
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7016-0127 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is ...
G:AutoCad DrawingsDWG FILESCustomer CopyCage ClampEB1215L-XX-500 Model (1)
Title: G:AutoCad DrawingsDWG FILESCustomer CopyCage ClampEB1215L-XX-500 Model (1) Author: jmarcy Created Date: 6/7/2011 10:43:43 AM
Model 2302-02A REACTION TORQUE SENSOR Installation and Operating ... - PCB
6.0 Shunt Calibration 4 7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 ...
Band-Pass Filters for the 150 MHz Band - amphenolprocom.com
150 W @ 6.0 dB IL Insertion Loss Adjustable 0.4 - 2.0 dB Adjustable 0.8 - 4.0 dB Adjustable 1.2 - 6.0 dB Impedance 50 Ω Attenuation See figure 1 See figure 2 See figure 3 VSWR < 1.5:1 Mechanical Connection(s) N(f) Dimensions ø200 x 600 mm / ø7.87 x 23.62 in. 200 x 400 x 600 mm / 7.87 x 15.75 x 23.62 in. 200 x 600 x 600 mm / 7.87 x 23.62 x ...
desktop size and position nvidia | Amphenol Global Search | Amphenol
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express® signaling in desktop PCs, workstations, and servers. The connector designs support 2.5GT/s (Gen 1), 5.0GT/s (Gen. 4), even further to 32GT/s (Gen 5) per differential signal pair.
RT061823PNHEC03 23 Position Plug, Male, Shell Size 18, Silicone Seal ...
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. MP14M23F Size 16 Pin Contact, Machined, Gold Flash, 13A, Wire Range 2.0-2.5mm², 14 AWG. REQUEST A QUOTE. RT001823SNH-K Receptacle Kit, Square Flange, 23 Position, Female, Shell Size 18, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
RFM Power - RFM Series - Amphenol Socapex
Amphenol Socapex offers RFM Series, Rack & Panel connectors,they allow a blind connection and are equipped with floating fixtures. RFM connectors are compliant with EN45545-2 & NF F 61-032 standards. RFM connectors have been used for many years by OEMs for harsh environments and in railway applications for security systems. The robustness and realignment capability of RFM connectors deliver ...
二芯2代直头组装式连接器安装说明 The Assembly Manual For PowerLok 10mmm G2 2POS 180D ...
步骤3:压接铜环 Step 3:Crimping Copper ring 3-1 将 ⑨内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑨ inside copper ring from the right side to the side below the shield. The shield line is covered on the surface of the copper ring 3-2 取1pcs ⑧外铜环,铜环从左端安装到屏蔽线上,铜环从屏蔽线的左端开始完全 ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
M39029/106-617 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
48.2±0.6 A4 C0540S UPDATE DIMENSIONS 04JUL16 JONY TOMMY ORANGE AT04-6P-EC01ORG A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY REF: DT04-6P-E003 ,DT04-6P-EP04 ,DT04-6P-E005. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined
Product Change Notifications - Positronic The Science of Certainty
Below is a full list of Product Change Notifications (PCNs) released from Positronic. Click on the PCN number to review all documentation associated with the notification. Listings can be sorted by PCN number or date of release.
EU RoHS II CoC - amphenol-aerospace.com
MS3450LS36‐52S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Pitch : 3.5 , 3.81 , 5.0 , 5.08 , 6.35 , 7.5 , 7.62 , 10.0 , 12.5. Voltage : 125V~600V. Current : 8A~57A. Wire (AWG) : 6~28. Wire Protector System Type Compact and sturdy structure Easy wiring and reliable screw connection Using the lifting principle of the clamping body to ensure reliable wiring
EU RoHS II Certificate of Conformance - Amphenol Aerospace
MS3470L20-16P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)