Search Results for snapdragon 6 gen1 antutu
effective thermal conductivity | Amphenol Global Search | Amphenol
Conductivity Compared to Copper (Ratio) Thermal Conductivity Weight Magnetic Ease of Soldering RoHS-Compliant Copper 10.4 1.0:1 Very High Very High No Excellent Yes Aluminum 18.3 1.8:1 High Low No Poor Yes Stainless Steel 304 464.6 44.8:1 Very Low High Slightly Poor Yes Plating Material Specification Part Number Suffix Remarks RoHS- Compliant ...
10174235 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
Amphenol Assembletech
Post: 仓库副主管: Location: 隆安: Published: 04/15/2022: Department: 生产部: Contact Person: Kelly Chen: TEL +84 (0) 272 3900516: Requirements: 工作职责:
824-892 MHz - amphenol-antennas.com
Number of Elements 6 Horizontal Beamwidth 56° Vertical Beamwidth 45° Gain 12.2 dBi VSWR < 1.3:1 Front-to-Back Ratio 20 dB Power Rating 150 W Termination N socket Mechanical Characteristics Dimensions (Length) 1020 mm 40.2 in Weight without Mounting Brackets 2.6 kg 5.7 lbs Wind Load @ 160 km/hr (100 mph) 110 N 24.7 lbf Mounting Options
db-14 b1 connector | Amphenol Global Search | Amphenol
Front-to-Back Ratio, Total Power, ± 30° dB 25.6 24.5 24.9 24.0 22.9 First Upper Side Lobe Suppression dB 19.1 20.4 21.3 18.4 12.7 Cross Polar Discrimination at Boresight dB 19.3 18.2 14.3 11.5 12.5 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0dufk 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
cybersecurity | Amphenol Global Search | Amphenol
Rugged Network Devices, Accessories and RJ45, USB, HDMI interfaces in MIL-DTL-38999 Series III and MIL-DTL-26482 Series I shells for use in the harshest environments.
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 66268 /Length1 342756 /Type /Stream >> stream xœì] @TUúÿνóâ10 ...
17e-1725-2 | Amphenol Global Search | Amphenol
Search Results for 17e-1725-2 B175H Chirp-ready Tilted Element Thru-hull - Airmar 1 kW. ... 17' 6" VHF Marine Band 9dB Gain 2 Pc Antenna, MFG# A1791-V, new sophisticated design with phased 1/2-wave elements in a collinear array with choking sleeve to suppress cable radiation. 2 pc.
EU RoHS II Declaration - amphenol-aerospace.com
6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received from our suppliers.
Crimp Tool | CTL-2 - Amphenol RF
Crimp Tool CTL-6. Ratcheting Hand Crimp Frame with Die Set 47-10260. Die Set Hex Cavity Dimensions are 0.052 0.278 47-20252. Die Set Hex Cavity Dimensions are 0.213 0.067 227-1221-11. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Series III - TV - Amphenol Ltd
Amphenol Tri-Start MIL-DTL-38999 Series III Connectors offers high performance capabilities for both general duty and severe environment applications.
sofar inverter | Amphenol Global Search | Amphenol
The EMB-910002 antenna element is a tri-band “inverted-F” antenna that covers the 2.4 GHz, 5 GHz, and 6 GHz WiFi frequency bands. It is a low profile solution (8 [mm] tall) that is easily mounted to an external ground plane using screws.The mixed-polarized, broad radiation patterns are ideal for many applications including indoor high-density access point deployments and high-ceiling ...
exos show port uptime | Amphenol Global Search | Amphenol
PCIe ® Gen 7 will deliver a raw bit rate of 128 GT/s, enabling bi-directional data transfer rates of up to 512 Gb/s when configured as x16. Compared to the PCIe ® 6, which had only 64 GT/s raw data rate and up to 256 Gb/s via x16 configuration. The specification employs PAM4. This is the same as the PCIe ® 6.
serbia | Amphenol Global Search | Amphenol
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a
2023
%PDF-1.7 %âãÏÓ 802 0 obj > endobj xref 802 82 0000000016 00000 n 0000003754 00000 n 0000003885 00000 n 0000005212 00000 n 0000005249 00000 n 0000005363 00000 n 0000005489 00000 n 0000006283 00000 n 0000007106 00000 n 0000007991 00000 n 0000008892 00000 n 0000009313 00000 n 0000009425 00000 n 0000009684 00000 n 0000010152 00000 n 0000010944 00000 n 0000011965 00000 n 0000012502 00000 n ...
Model 443B102 | PCB Piezotronics
[6] Measured at gain of 1,000 (60 dB), input referred. [7] Measured at gain of 10V/pC (80 dB) with 1 nF source capacitance, input referred. [8] Discrete mA settings (0, 2, 4, 8, 12, or 20). [9] In medium time constant mode, output range is limitied to ±8V for certain gain settings
Model 378B02 | PCB Piezotronics
Model 378B02:1/2" prepolarized free-field condenser microphone, 50 mV/Pa (+/-1.5 dB), 3.75 Hz - 20 kHz (+/-2 dB) with 1/2" ICP® preamplifier
pcie gen5 mcio wire | Amphenol Global Search | Amphenol
Search Results for pcie gen5 mcio wire Trex-Onics® Low Capacitance VFD Shielded Power Cable - TPC Wire Share. ... Product Description: MCIO 100pos 95 ohm Right angle Plug Cable Assembly Series: MCIO Signal Wire Size: 30AWG-34AWG Plating: connector Au 30u" or other Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0