Search Results for snark clt-1
Tapper - amphenol-antennas.com
REV120617CC www.amphenol-antennas.com 1 of 1 Ordering Options TP-xxLX-DF-CC Model Number (xx) 06 Electrical Characteristics Frequency Range 400-2700 MHz VSWR ≤ 1.3 Power Handling Average 500 W Peak 3 kW IM (2x20W) ≤ -160 dBc Impedance 50Ω Insertion Loss (Main Line) < 0.1 dB Coupling 6 dB Coupling Tolerance 400-960 MHz ±1.3 dB 1710-2700 ...
ROHS COMPLIANT PRODUCT DATA DRAWING - アンフェノールジャパン ...
vswr: 1.25:1 dc to 18.0 ghz 1.35:1 dc to 26.5 ghz dwv: 500 vrms operating temp.: -55 c to +165 c product data drawing surface area: date approved revision history rev description see notes see notes sv microwave, inc. scale: 16:1 unless otherwise specified dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. ...
PCB Piezotronics | Measure vibration, pressure, force, and more
1-uqo OOL 01 oan 3d/(zs/l-u) qdeJ0 00 CL- 0/095 0/0 L s zS/W OOO'OL ZH 000Þ L zS/tu @dOl ql-u! 01 OL aps >loer lepæoo ZÊ-OL zo TO O!1êWJêH peppm Jeaus zuenö ZHIV6ri Z ZHIV6ri g 08 ZHNôrl 09 L OêS wqo OOL 0th 3ri/6 ZOOO.0 qdeJ9 OOL- 0/0 9 0/0 L s sun 6 ZH OOO'OL ZH 000Þ 01 L 6 09 6//\1-u OOL ap!S êlqeo leJôê1ul papas wqo g0L<
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6161SxH-35PSx ...
1 1 b1 rthp6161s*h-35psx eco-mate,plug,8mm radsok,crimp type,shielding,cord grip b1 - release new dwg format 08/14/14 drack see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl ...
FLS010N6P03-PM 6 Position Square Flange Receptacle, Pin, Sh - Amphenol Sine
FLS010N6P03-PM 6 Position Square Flange Receptacle, Pin, Shell Size 10, with Seal Gasket, Fast Lock Coupling
56470 - PCB
.5X 1 OF 1 MECHANICAL VIBRATION SWITCH 685A09, A19, A29, A39 DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 KRM 1/4/17 JDM 1/4/17 JDB 1/4/17 5 6 4 7 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
Marport
Fuel is black gold these days of volatile fuel prices and burning fuel without need to hurts. Marport gear sensors are designed to play a rol as a contributing factor in maximising efficiency, targeting fishing at the most productive spots and keeping fishing time to the minimum needed to fill the fishroom while keeping your fuel bills down.
Marport
Created Date: 11/23/2018 1:49:51 PM
Model 639A91 Triaxial ICP® Accelerometer Installation and ... - PCB
1.0 INTRODUCTION Congratulations on the purchase of a quality ICP® industrial sensor. In order to ensure the highest level of performance for this product, it is imperative that you properly familiarize yourself with the correct mounting and installation techniques before attempting to operate this device.
Model 649A01 Reciprocating Machinery Protector (RMP) Installation ... - PCB
If at least one peak exceeds Threshold NLevel 1(1) or Threshold Level 2 (N 2), the RMP outputs I L 20 mA that is proportional to the calculated Reciprocating Fault Index (RFI). Figure 2 – Vibration Peaks Exceed Threshold Levels The RFI is computed by: Counting the number of peaks that exceed Threshold Level 1 (N 1) and applying Weighting 1 (W 1
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/4d4fe72c-fe67-4bb9-8fc2-ac8e015ee623","id":"4d4fe72c-fe67-4bb9-8fc2-ac8e015ee623","productNumber":"JDC2139 ...
NovaSensor NPC-410 Series Medium Pressure Sensors
• Absolute: 15, 30, 50 and 100 psi (1.03, 2.06, 6.89 bar) NPC-410 Specifications Parameter Value Units Notes Environmental Temperature Range Operating(9) Storage –40 to 257 °F (–40°C to 125°C) –67°F to 302 °F (–55°C to 150°C) Mechanical Weight 0.005 lb (2.5 g) Media Compatibility
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v1/brands/dce24ec6-1d4e-4ae1-85e3-ac2a00eef0e8/categories/3e4aa7ee-c41a-41ee-b316-ac1e00d31d29","brandId":"dce24ec6-1d4e-4ae1-85e3 ...
www.svmicrowave.com
Created Date: 5/9/2000 1:08:15 PM
TCS | Customer Experiences | MTS Sensors - Temposonics
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics . Sign Up Now ...
B A1 - Amphenol Sine
6.1 WEIGHT: 55.7g. Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined AT60-010-20141 Male Contact - Pin, Nickel-plated 2016-18 Machined
www.airmar.com
{"uri":"https://www.airmar.com/api/v1/catalogpages?path=/Catalog/Marine/Chirp-ready/Thru-hull/B175H","category":{"uri":null,"id":"5c5ff70c-b9ad-ed11-ab23-021074c38909 ...