Search Results for snark clt-1
NPH Series - amphenol-sensors.com
All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted. 8. Topside pressure. Backside pressure maximum pressure is 250 psi (17.23 bar) or 4x rated pressure, whichever is less. 9. Reduced performance outside compensation range. 10.Backside differential tube is nickel or Kovar.
SIZE TYPE B C- - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
www.airmar.com
{"uri":"https://www.airmar.com/api/v1/catalogpages?path=/Catalog/Marine/Chirp-ready/In-hull/M265LM","category":{"uri":null,"id":"f65df70c-b9ad-ed11-ab23-021074c38909 ...
BD210WLP Series Air Dryer - RFS Technologies
Accurate humidity sensing within 0.1% RH Oil-less compressor 5.3 BD210WLP Series Air Dryer Models Model Description BD210WLP 110 - 125 VAC, 0.3 – 7.5 PSI (2.1 – 51.7 KPa) Outlet Pressure BD210WLP-V BD212WLP 208 - 253 VAC, 0.3 – 7.5 PSI (2.1 – 51.7 KPa) Outlet Pressure BD212WLP-V
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/6760ac8a-0eaf-4ff4-a0a4-ac3700dcd3db","id":"6760ac8a-0eaf-4ff4-a0a4-ac3700dcd3db","productNumber":"20-143-2 ...
PRODUCT DATA DRAWING A DCN 41869 11/15 DAL DATE APPROVED - SV Microwave
vswr: 1.10+.015*f(f in ghz.):1 max. dc to 12.4 ghz. material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ...
MA152KN00 - amphenol-antennas.com
VSWR < 1,2 at tuning frequency Gain (dB) 0 Impedance (Ohms) 50 Maximum power (watts) 25 Termination RG58 cable ( 5 m ) Color Black Type of whip Stainless steel Whip maximum length (mm) 520 Tuning By tuning chart Weight (g) 370 Base diameter 42 Hole diameter (mm) 24 Whip code MA712H03 Base Code MA711DS00
MA160UX03 - amphenol-antennas.com
VSWR GSM 900 : < 1.8 GSM 1800 : < 2.3 Gain 2 dBi Impedance (Ohms) 50 Maximum power (watts) 10 Termination RG174 (3 m) + FME socket fitted Color Black Material UV stabilised ABS Mounting With double sided tape supplied to windshield or any non-metallic surface Size (mm) 115 x 22 x 6 Weight 60 gr
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v2/products/80896134-aa5b-43d0-9088-ac3700dccc4d","id":"80896134-aa5b-43d0-9088-ac3700dccc4d","productNumber":"R509C-LHW ...
Modus Series T Differential Pressure Transmitters
• 1/8 in ID Tygon™ or polyurethane tubing 0.11 in to 0.15 in (3 mm to 4 mm) • 1/4 in OD polyethylene tubing (6 mm) Integral filters at both ports Dimensions (W x L x H) 3.00 in x 5.15 in x 1.40 in (76 mm x 131 mm x 36 mm) Material Flame retardant, glass-reinforced polyphenylene oxide (NORYL) case Weight 0.42 lbs (190 g) maximum
www.ssi-sensors.com
www.ssi-sensors.com
SGX-4CO-10k Datasheet - SGX Sensortech
1) Do not glue or solder to the connector pins as this may damage the sensor and thereby invalidate the warranty, please use PSB sockets. 2) Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website.
ARMORIPX Family - Amphenol Sine
Customer Service 1 34 7732 www.amphenol-sine.com Updated 05-2024 1 of 3 IP67 IP69K. Armor IPX Series™ Enclosures Image Part Number Description Amp Volt AIPXE-325X4A-E016 Standard, Ultem® (Amber) Enclosure, Vent Hole, Armor IPX™, Temp. Range: -55°C to +125°C - -
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
vswr: 1.15:1 dc to 40 ghz typical 1.25:1 to 65 ghz typical insertion loss: .12 x sqrt(f(f in ghz)) dwv: 250 vrms operating temp.: -55 c to +165 c engagement: 3.5 lbs typical in full detent 1.6 lbs typical in smooth bore disengagement: 2.0 lbs typical in full detent 0.5 lbs typical in smooth bore ...
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/2c61d276-d6f2-4936-823a-ac3700dccc4d","id":"2c61d276-d6f2-4936-823a-ac3700dccc4d","productNumber":"010-01963-00 ...
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/df400815-d9a5-4e41-be72-ac3700dcd335","id":"df400815-d9a5-4e41-be72-ac3700dcd335","productNumber":"MM1-DST-6G ...
Catalog - amphenol-antennas.com
REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
Know the health of your machinery - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies Tel: +1 (301) 330 8811 8435 Progress Drive info@wilcoxon.com Frederick, MD 21701 wilcoxon.com Know the health of your machinery By Renard Klubnik and Ron Sullivan Routine checkups, a healthy diet, and regular exercise is the prescription for a healthy life. The same is true for your rotating equipment. Your